(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Straight Punches

Special Shaped Straight Punches

Move the mouse over the image to zoom

•Type: Straight punch
For complete product overview and details on Special Shaped Straight Punches see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-HSKC2H-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-T[2-60/0.1]-K[0,​90,​180,​270]
H-HSKC2H-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-T[2-60/0.1]-K[0,​90,​180,​270]
H-HSKC2H-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-T[2-60/0.1]-K[0,​90,​180,​270]
H-HSKC2H-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-T[2-60/0.1]-K[0,​90,​180,​270]
H-HSKC2H-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-T[2-60/0.1]-K[0,​90,​180,​270]
H-HSKC2H-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-T[2-60/0.1]-K[0,​90,​180,​270]
H-HSKC2J-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-R0-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-R0-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-R[0.2-40/0.01]-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-R0-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-R0-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-R[0.2-40/0.01]-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-R0-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-R0-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-R[0.2-40/0.01]-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-R0-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-R0-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-R[0.2-40/0.01]-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-R0-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-R0-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-R[0.2-40/0.01]-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-R0-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-R0-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-R[0.2-40/0.01]-S0-T[2-60/0.1]-K[0-270/90]
H-HSKC2J-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-1-*-******-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-1-*-******-[40-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-1-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-1-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-2-*-******-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-2-*-******-[40-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-2-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-2-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-3-*-******-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-3-*-******-[40-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-3-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC2L-3-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3J-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-A[0.5-7/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3J-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-A[0.5-7/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3J-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-A[0.5-17/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3J-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-A[0.5-17/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3J-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-A[0.5-25/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3J-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-A[0.5-25/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3K-1-*-******-[40-80/10]-P[2-30/0.01]-W[2-10/0.01]-A[1-7/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3K-1-*-******-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-10/0.01]-A[1-7/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3K-2-*-******-[40-80/10]-P[10.01-30/0.01]-W[10.01-20/0.01]-A[1-17/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3K-2-*-******-LC[30-79.9/0.1]-P[10.01-30/0.01]-W[10.01-20/0.01]-A[1-17/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3K-3-*-******-[40-80/10]-P[20.01-30/0.01]-W[20.01-30/0.01]-A[1-25/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3K-3-*-******-LC[30-79.9/0.1]-P[20.01-30/0.01]-W[20.01-30/0.01]-A[1-25/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3L-1-*-******-[40-80/10]-A[1-90/0.1]-R[0.2-49/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3L-1-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-R[0.2-49/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3L-2-*-******-[40-80/10]-A[1-90/0.1]-R[0.2-49/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3L-2-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-R[0.2-49/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3L-3-*-******-[40-80/10]-A[1-90/0.1]-R[0.2-49/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
H-HSKC3L-3-*-******-LC[30-79.9/0.1]-A[1-90/0.1]-R[0.2-49/0.01]-S[0.2-50/0.01]-T[2-60/0.1]-K[0-270/90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Punch shank (mounting part) shape No.
(No.)
A
(mm)
B
(mm)
C
(mm)
K L (L dimension)
(mm)
LC (Full length alteration)
(mm)
Other specifications P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T W
(mm)
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNWith key groove1---0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30---2 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNWith key groove1---0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30---2 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNWith key groove2---0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30---2 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNWith key groove2---0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30---2 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNWith key groove3---0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30---2 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNWith key groove3---0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30---2 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30-002 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30-00.2 ~ 302 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30-0.2 ~ 4002 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30-0.2 ~ 400.2 ~ 302 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30-002 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30-00.2 ~ 302 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30-0.2 ~ 4002 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove1---0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30-0.2 ~ 400.2 ~ 302 ~ 602 ~ 10
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30-002 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30-00.2 ~ 302 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30-0.2 ~ 4002 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30-0.2 ~ 400.2 ~ 302 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30-002 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30-00.2 ~ 302 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30-0.2 ~ 4002 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove2---0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30-0.2 ~ 400.2 ~ 302 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30-002 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30-00.2 ~ 302 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30-0.2 ~ 4002 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30-0.2 ~ 400.2 ~ 302 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30-002 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30-00.2 ~ 302 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30-0.2 ~ 4002 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNWith key groove3---0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30-0.2 ~ 400.2 ~ 302 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove11 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS-00.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove11 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove11 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS-00.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove11 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove21 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS-00.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove21 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove21 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS-00.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove21 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove31 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS-00.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove31 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove31 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS-00.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNWith key groove31 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

103JSKH51 EquivalentTiCNWith key groove10.5 ~ 7--0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30---2 ~ 602 ~ 10
1 Piece(s)

19 Days or more

103JSKH51 EquivalentTiCNWith key groove10.5 ~ 7--0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30---2 ~ 602 ~ 10
1 Piece(s)

19 Days or more

103JSKH51 EquivalentTiCNWith key groove20.5 ~ 17--0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30---2 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

103JSKH51 EquivalentTiCNWith key groove20.5 ~ 17--0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30---2 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

103JSKH51 EquivalentTiCNWith key groove30.5 ~ 25--0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30---2 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

103JSKH51 EquivalentTiCNWith key groove30.5 ~ 25--0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30---2 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

103KSKH51 EquivalentTiCNWith key groove11 ~ 7--0 ~ 27040 ~ 80-※Designate with WOS2 ~ 30---2 ~ 602 ~ 10
1 Piece(s)

19 Days or more

103KSKH51 EquivalentTiCNWith key groove11 ~ 7--0 ~ 270-30 ~ 79.9※Designate with WOS2 ~ 30---2 ~ 602 ~ 10
1 Piece(s)

19 Days or more

103KSKH51 EquivalentTiCNWith key groove21 ~ 17--0 ~ 27040 ~ 80-※Designate with WOS10.01 ~ 30---2 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

103KSKH51 EquivalentTiCNWith key groove21 ~ 17--0 ~ 270-30 ~ 79.9※Designate with WOS10.01 ~ 30---2 ~ 6010.01 ~ 20
1 Piece(s)

19 Days or more

103KSKH51 EquivalentTiCNWith key groove31 ~ 25--0 ~ 27040 ~ 80-※Designate with WOS20.01 ~ 30---2 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

103KSKH51 EquivalentTiCNWith key groove31 ~ 25--0 ~ 270-30 ~ 79.9※Designate with WOS20.01 ~ 30---2 ~ 6020.01 ~ 30
1 Piece(s)

19 Days or more

103LSKH51 EquivalentTiCNWith key groove11 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS--0.2 ~ 490.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

103LSKH51 EquivalentTiCNWith key groove11 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS--0.2 ~ 490.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

103LSKH51 EquivalentTiCNWith key groove21 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS--0.2 ~ 490.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

103LSKH51 EquivalentTiCNWith key groove21 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS--0.2 ~ 490.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

103LSKH51 EquivalentTiCNWith key groove31 ~ 90--0 ~ 27040 ~ 80-※Designate with WOS--0.2 ~ 490.2 ~ 502 ~ 60-
1 Piece(s)

19 Days or more

103LSKH51 EquivalentTiCNWith key groove31 ~ 90--0 ~ 270-30 ~ 79.9※Designate with WOS--0.2 ~ 490.2 ~ 502 ~ 60-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Punch shank (mounting part) shape No.
(No.)
A
(mm)
B
(mm)
C
(mm)
K L (L dimension)
(mm)
LC (Full length alteration)
(mm)
Other specifications P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T W
(mm)

Loading...

Basic Information

Type Straight punch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.