(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-clogging Carbide Angular Button Dies -Headed Type -

Non-clogging Carbide Angular Button Dies  -Headed Type -

Move the mouse over the image to zoom

•Shape: Headed type
•Tip shape: A
•Inner Shape: Angular
•Material: Carbide V40 (HIP)

  • FLANGE
  • CARBIDE

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SV-WAHD3-[13,​16,​20,​22,​25]-P[0.5-1/0.01]
SV-WAHD3-[13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
SV-WAHD3-LC[13-24.9/0.1]-P[0.5-1/0.01]
SV-WAHD3-LC[13-24.9/0.1]-PC[1.01-1.2/0.01]
SV-WAHD3-LCT[13-24.99/0.01]-P[0.5-1/0.01]
SV-WAHD3-LCT[13-24.99/0.01]-PC[1.01-1.2/0.01]
SV-WAHD3-LMT[13-24.99/0.01]-P[0.5-1/0.01]
SV-WAHD3-LMT[13-24.99/0.01]-PC[1.01-1.2/0.01]
SV-WAHD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
SV-WAHD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
SV-WAHD4-LC[13-24.9/0.1]-P[0.5-1.5/0.01]
SV-WAHD4-LC[13-24.9/0.1]-PC[1.51-1.7/0.01]
SV-WAHD4-LCT[13-24.99/0.01]-P[0.5-1.5/0.01]
SV-WAHD4-LCT[13-24.99/0.01]-PC[1.51-1.7/0.01]
SV-WAHD4-LMT[13-24.99/0.01]-P[0.5-1.5/0.01]
SV-WAHD4-LMT[13-24.99/0.01]-PC[1.51-1.7/0.01]
SV-WAHD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
SV-WAHD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
SV-WAHD5-LC[13-24.9/0.1]-P[0.5-2.5/0.01]
SV-WAHD5-LC[13-24.9/0.1]-PC[2.51-2.7/0.01]
SV-WAHD5-LCT[13-24.99/0.01]-P[0.5-2.5/0.01]
SV-WAHD5-LCT[13-24.99/0.01]-PC[2.51-2.7/0.01]
SV-WAHD5-LMT[13-24.99/0.01]-P[0.5-2.5/0.01]
SV-WAHD5-LMT[13-24.99/0.01]-PC[2.51-2.7/0.01]
SV-WAHD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
SV-WAHD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
SV-WAHD6-LC[13-24.9/0.1]-P[1-3/0.01]
SV-WAHD6-LC[13-24.9/0.1]-PC[3.01-3.2/0.01]
SV-WAHD6-LCT[13-24.99/0.01]-P[1-3/0.01]
SV-WAHD6-LCT[13-24.99/0.01]-PC[3.01-3.2/0.01]
SV-WAHD6-LMT[13-24.99/0.01]-P[1-3/0.01]
SV-WAHD6-LMT[13-24.99/0.01]-PC[3.01-3.2/0.01]
SV-WAHD8-[13,​16,​20,​22,​25]-P[1-4/0.01]
SV-WAHD8-[13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]
SV-WAHD8-LC[13-24.9/0.1]-P[1-4/0.01]
SV-WAHD8-LC[13-24.9/0.1]-PC[4.01-4.2/0.01]
SV-WAHD8-LCT[13-24.99/0.01]-P[1-4/0.01]
SV-WAHD8-LCT[13-24.99/0.01]-PC[4.01-4.2/0.01]
SV-WAHD8-LMT[13-24.99/0.01]-P[1-4/0.01]
SV-WAHD8-LMT[13-24.99/0.01]-PC[4.01-4.2/0.01]
SV-WAHD10-[13,​16,​20,​22,​25]-P[2-6/0.01]
SV-WAHD10-[13,​16,​20,​22,​25]-PC[1-1.99/0.01]
SV-WAHD10-[13,​16,​20,​22,​25]-PC[6.01-6.2/0.01]
SV-WAHD10-LC[13-24.9/0.1]-P[2-6/0.01]
SV-WAHD10-LC[13-24.9/0.1]-PC[1-1.99/0.01]
SV-WAHD10-LC[13-24.9/0.1]-PC[6.01-6.2/0.01]
SV-WAHD10-LCT[13-24.99/0.01]-P[2-6/0.01]
SV-WAHD10-LCT[13-24.99/0.01]-PC[1-1.99/0.01]
SV-WAHD10-LCT[13-24.99/0.01]-PC[6.01-6.2/0.01]
SV-WAHD10-LMT[13-24.99/0.01]-P[2-6/0.01]
SV-WAHD10-LMT[13-24.99/0.01]-PC[1-1.99/0.01]
SV-WAHD10-LMT[13-24.99/0.01]-PC[6.01-6.2/0.01]
SVA-WAHD3-[13,​16,​20,​22,​25]-P[0.5-1/0.01]
SVA-WAHD3-[13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
SVA-WAHD3-LC[13-24.9/0.1]-P[0.5-1/0.01]
SVA-WAHD3-LC[13-24.9/0.1]-PC[1.01-1.2/0.01]
SVA-WAHD3-LCT[13-24.99/0.01]-P[0.5-1/0.01]
SVA-WAHD3-LCT[13-24.99/0.01]-PC[1.01-1.2/0.01]
SVA-WAHD3-LMT[13-24.99/0.01]-P[0.5-1/0.01]
SVA-WAHD3-LMT[13-24.99/0.01]-PC[1.01-1.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness/L dimension tolerance change and L dimension change)
(mm)
LMT (Head thickness/L dimension tolerance change and L dimension change)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10m5313 ~ 25---0.5 ~ 1-
1 Piece(s)

10 Days or more

10m5313 ~ 25----1.01 ~ 1.2
1 Piece(s)

10 Days or more

10m53-13 ~ 24.9--0.5 ~ 1-
1 Piece(s)

10 Days or more

10m53-13 ~ 24.9---1.01 ~ 1.2
1 Piece(s)

10 Days or more

10m53--13 ~ 24.99-0.5 ~ 1-
1 Piece(s)

10 Days or more

10m53--13 ~ 24.99--1.01 ~ 1.2
1 Piece(s)

10 Days or more

10m53---13 ~ 24.990.5 ~ 1-
1 Piece(s)

10 Days or more

10m53---13 ~ 24.99-1.01 ~ 1.2
1 Piece(s)

10 Days or more

10m5413 ~ 25---0.5 ~ 1.5-
1 Piece(s)

10 Days or more

10m5413 ~ 25----1.51 ~ 1.7
1 Piece(s)

10 Days or more

10m54-13 ~ 24.9--0.5 ~ 1.5-
1 Piece(s)

10 Days or more

10m54-13 ~ 24.9---1.51 ~ 1.7
1 Piece(s)

10 Days or more

10m54--13 ~ 24.99-0.5 ~ 1.5-
1 Piece(s)

10 Days or more

10m54--13 ~ 24.99--1.51 ~ 1.7
1 Piece(s)

10 Days or more

10m54---13 ~ 24.990.5 ~ 1.5-
1 Piece(s)

10 Days or more

10m54---13 ~ 24.99-1.51 ~ 1.7
1 Piece(s)

10 Days or more

10m5513 ~ 25---0.5 ~ 2.5-
1 Piece(s)

10 Days or more

10m5513 ~ 25----2.51 ~ 2.7
1 Piece(s)

10 Days or more

10m55-13 ~ 24.9--0.5 ~ 2.5-
1 Piece(s)

10 Days or more

10m55-13 ~ 24.9---2.51 ~ 2.7
1 Piece(s)

10 Days or more

10m55--13 ~ 24.99-0.5 ~ 2.5-
1 Piece(s)

10 Days or more

10m55--13 ~ 24.99--2.51 ~ 2.7
1 Piece(s)

10 Days or more

10m55---13 ~ 24.990.5 ~ 2.5-
1 Piece(s)

10 Days or more

10m55---13 ~ 24.99-2.51 ~ 2.7
1 Piece(s)

10 Days or more

10m5613 ~ 25---1 ~ 3-
1 Piece(s)

10 Days or more

10m5613 ~ 25----3.01 ~ 3.2
1 Piece(s)

10 Days or more

10m56-13 ~ 24.9--1 ~ 3-
1 Piece(s)

10 Days or more

10m56-13 ~ 24.9---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10m56--13 ~ 24.99-1 ~ 3-
1 Piece(s)

10 Days or more

10m56--13 ~ 24.99--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10m56---13 ~ 24.991 ~ 3-
1 Piece(s)

10 Days or more

10m56---13 ~ 24.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

10m5813 ~ 25---1 ~ 4-
1 Piece(s)

10 Days or more

10m5813 ~ 25----4.01 ~ 4.2
1 Piece(s)

10 Days or more

10m58-13 ~ 24.9--1 ~ 4-
1 Piece(s)

10 Days or more

10m58-13 ~ 24.9---4.01 ~ 4.2
1 Piece(s)

10 Days or more

10m58--13 ~ 24.99-1 ~ 4-
1 Piece(s)

10 Days or more

10m58--13 ~ 24.99--4.01 ~ 4.2
1 Piece(s)

10 Days or more

10m58---13 ~ 24.991 ~ 4-
1 Piece(s)

10 Days or more

10m58---13 ~ 24.99-4.01 ~ 4.2
1 Piece(s)

10 Days or more

10m51013 ~ 25---2 ~ 6-
1 Piece(s)

10 Days or more

10m51013 ~ 25----1 ~ 1.99
1 Piece(s)

10 Days or more

10m51013 ~ 25----6.01 ~ 6.2
1 Piece(s)

10 Days or more

10m510-13 ~ 24.9--2 ~ 6-
1 Piece(s)

10 Days or more

10m510-13 ~ 24.9---1 ~ 1.99
1 Piece(s)

10 Days or more

10m510-13 ~ 24.9---6.01 ~ 6.2
1 Piece(s)

10 Days or more

10m510--13 ~ 24.99-2 ~ 6-
1 Piece(s)

10 Days or more

10m510--13 ~ 24.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10m510--13 ~ 24.99--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10m510---13 ~ 24.992 ~ 6-
1 Piece(s)

10 Days or more

10m510---13 ~ 24.99-1 ~ 1.99
1 Piece(s)

10 Days or more

10m510---13 ~ 24.99-6.01 ~ 6.2
1 Piece(s)

10 Days or more

10+0.005/0313 ~ 25---0.5 ~ 1-
1 Piece(s)

10 Days or more

10+0.005/0313 ~ 25----1.01 ~ 1.2
1 Piece(s)

10 Days or more

10+0.005/03-13 ~ 24.9--0.5 ~ 1-
1 Piece(s)

10 Days or more

10+0.005/03-13 ~ 24.9---1.01 ~ 1.2
1 Piece(s)

10 Days or more

10+0.005/03--13 ~ 24.99-0.5 ~ 1-
1 Piece(s)

10 Days or more

10+0.005/03--13 ~ 24.99--1.01 ~ 1.2
1 Piece(s)

10 Days or more

10+0.005/03---13 ~ 24.990.5 ~ 1-
1 Piece(s)

10 Days or more

10+0.005/03---13 ~ 24.99-1.01 ~ 1.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness/L dimension tolerance change and L dimension change)
(mm)
LMT (Head thickness/L dimension tolerance change and L dimension change)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Shape Headed type Tip shape A Inside shape Angular
Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.