(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Carbide Button Dies -Headed Type -

Scrap Retention Carbide Button Dies  -Headed Type -

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Regular
•Material: Carbide V40 (HIP)

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-WHD4-[13,​16,​20,​22,​25]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[12-12.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[12-12.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[15-15.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[15-15.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[19-19.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[19-19.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[21-21.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[21-21.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[24-24.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD4-LC[24-24.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-[13,​16,​20,​22,​25]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[12-12.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[12-12.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[15-15.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[15-15.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[19-19.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[19-19.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[21-21.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[21-21.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[24-24.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD5-LC[24-24.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-[13,​16,​20,​22,​25]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[11-12.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[11-12.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[13,​16,​20,​22,​25]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[14-15.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[18-21.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[18-21.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[23-24.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD8-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD8-LC[10-35/0.1]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD10-[13,​16,​20,​22,​25,​30,​35]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD10-[13,​16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD10-[13,​16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD10-LC[10-35/0.1]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD10-LC[10-35/0.1]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD10-LC[10-35/0.1]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD13-[13,​16,​20,​22,​25,​30,​35]-P[3-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD13-[13,​16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD13-[13,​16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD13-LC[10-35/0.1]-P[3-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD13-LC[10-35/0.1]-PC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD13-LC[10-35/0.1]-PC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD16-[13,​16,​20,​22,​25,​30,​35]-P[5-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD16-[13,​16,​20,​22,​25,​30,​35]-PC[2.5-4.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD16-[13,​16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD16-LC[10-35/0.1]-P[5-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD16-LC[10-35/0.1]-PC[2.5-4.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD16-LC[10-35/0.1]-PC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD20-[13,​16,​20,​22,​25,​30,​35]-P[7-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WHD20-[13,​16,​20,​22,​25,​30,​35]-PC[3.5-6.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 1.5----
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.813 ~ 25-0.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-12 ~ 12.90.15 ~ 81 ~ 1.5----
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-12 ~ 12.90.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-15 ~ 15.90.15 ~ 81 ~ 1.5----
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-15 ~ 15.90.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-19 ~ 19.90.15 ~ 81 ~ 1.5----
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-19 ~ 19.90.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-21 ~ 21.90.15 ~ 81 ~ 1.5----
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-21 ~ 21.90.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-24 ~ 24.90.15 ~ 81 ~ 1.5----
1 Piece(s)

9 Days or more

10Am540.01 ~ 0.8-24 ~ 24.90.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 2.5----
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.813 ~ 25-0.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-12 ~ 12.90.15 ~ 81 ~ 2.5----
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-12 ~ 12.90.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-15 ~ 15.90.15 ~ 81 ~ 2.5----
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-15 ~ 15.90.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-19 ~ 19.90.15 ~ 81 ~ 2.5----
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-19 ~ 19.90.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-21 ~ 21.90.15 ~ 81 ~ 2.5----
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-21 ~ 21.90.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-24 ~ 24.90.15 ~ 81 ~ 2.5----
1 Piece(s)

9 Days or more

10Am550.01 ~ 0.8-24 ~ 24.90.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 3----
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.813 ~ 25-0.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-11 ~ 12.90.15 ~ 81 ~ 3----
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-11 ~ 12.90.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-13 ~ 250.15 ~ 81 ~ 3----
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-13 ~ 250.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-14 ~ 15.90.15 ~ 81 ~ 3----
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-14 ~ 15.90.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-18 ~ 21.90.15 ~ 81 ~ 3----
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-18 ~ 21.90.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-23 ~ 24.90.15 ~ 81 ~ 3----
1 Piece(s)

9 Days or more

10Am560.01 ~ 0.8-23 ~ 24.90.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10Am580.01 ~ 0.813 ~ 35-0.15 ~ 81 ~ 4----
1 Piece(s)

9 Days or more

10Am580.01 ~ 0.813 ~ 35-0.15 ~ 8-4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10Am580.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4----
1 Piece(s)

9 Days or more

10Am580.01 ~ 0.8-10 ~ 350.15 ~ 8-4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10Am5100.01 ~ 0.813 ~ 35-0.15 ~ 82 ~ 6----
1 Piece(s)

9 Days or more

10Am5100.01 ~ 0.813 ~ 35-0.15 ~ 8-1 ~ 1.99---
1 Piece(s)

9 Days or more

10Am5100.01 ~ 0.813 ~ 35-0.15 ~ 8-6.01 ~ 6.2---
1 Piece(s)

9 Days or more

10Am5100.01 ~ 0.8-10 ~ 350.15 ~ 82 ~ 6----
1 Piece(s)

9 Days or more

10Am5100.01 ~ 0.8-10 ~ 350.15 ~ 8-1 ~ 1.99---
1 Piece(s)

9 Days or more

10Am5100.01 ~ 0.8-10 ~ 350.15 ~ 8-6.01 ~ 6.2---
1 Piece(s)

9 Days or more

10Am5130.01 ~ 0.813 ~ 35-0.15 ~ 83 ~ 8----
1 Piece(s)

9 Days or more

10Am5130.01 ~ 0.813 ~ 35-0.15 ~ 8-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10Am5130.01 ~ 0.813 ~ 35-0.15 ~ 8-8.01 ~ 8.2---
1 Piece(s)

9 Days or more

10Am5130.01 ~ 0.8-10 ~ 350.15 ~ 83 ~ 8----
1 Piece(s)

9 Days or more

10Am5130.01 ~ 0.8-10 ~ 350.15 ~ 8-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10Am5130.01 ~ 0.8-10 ~ 350.15 ~ 8-8.01 ~ 8.2---
1 Piece(s)

9 Days or more

10Am5160.01 ~ 0.813 ~ 35-0.15 ~ 85 ~ 10----
1 Piece(s)

9 Days or more

10Am5160.01 ~ 0.813 ~ 35-0.15 ~ 8-2.5 ~ 4.99---
1 Piece(s)

9 Days or more

10Am5160.01 ~ 0.813 ~ 35-0.15 ~ 8-10.01 ~ 10.2---
1 Piece(s)

9 Days or more

10Am5160.01 ~ 0.8-10 ~ 350.15 ~ 85 ~ 10----
1 Piece(s)

9 Days or more

10Am5160.01 ~ 0.8-10 ~ 350.15 ~ 8-2.5 ~ 4.99---
1 Piece(s)

9 Days or more

10Am5160.01 ~ 0.8-10 ~ 350.15 ~ 8-10.01 ~ 10.2---
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.813 ~ 35-0.15 ~ 87 ~ 12----
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.813 ~ 35-0.15 ~ 8-3.5 ~ 6.99---

Loading...

 

Basic Information

Shape Headed type Inside shape Regular Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.