(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Button Die Blanks -Straight Type-

Carbide Button Die Blanks -Straight Type-

Move the mouse over the image to zoom

•Shape: Straight
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WASD-B3-[13,​16,​20,​22,​25]
A-WASD-B3-LC[8-12.9/0.1]
A-WASD-B3-LC[13.1-15.9/0.1]
A-WASD-B3-LC[16.1-19.9/0.1]
A-WASD-B3-LC[20.1-21.9/0.1]
A-WASD-B3-LC[22.1-24.9/0.1]
A-WASD-B4-[13,​16,​20,​22,​25]
A-WASD-B4-LC[8-12.9/0.1]
A-WASD-B4-LC[13.1-15.9/0.1]
A-WASD-B4-LC[16.1-19.9/0.1]
A-WASD-B4-LC[20.1-21.9/0.1]
A-WASD-B4-LC[22.1-24.9/0.1]
A-WASD-B5-[13,​16,​20,​22,​25]
A-WASD-B5-LC[8-12.9/0.1]
A-WASD-B5-LC[13.1-15.9/0.1]
A-WASD-B5-LC[16.1-19.9/0.1]
A-WASD-B5-LC[20.1-21.9/0.1]
A-WASD-B5-LC[22.1-24.9/0.1]
A-WASD-B6-[13,​16,​20,​22,​25]
A-WASD-B6-LC[8-12.9/0.1]
A-WASD-B6-LC[13.1-15.9/0.1]
A-WASD-B6-LC[16.1-19.9/0.1]
A-WASD-B6-LC[20.1-21.9/0.1]
A-WASD-B6-LC[22.1-24.9/0.1]
A-WASD-B8-[13,​16,​20,​22,​25,​30,​35]
A-WASD-B8-LC[8-12.9/0.1]
A-WASD-B8-LC[13.1-15.9/0.1]
A-WASD-B8-LC[16.1-19.9/0.1]
A-WASD-B8-LC[20.1-21.9/0.1]
A-WASD-B8-LC[22.1-24.9/0.1]
A-WASD-B8-LC[25.1-29.9/0.1]
A-WASD-B8-LC[30.1-34.9/0.1]
A-WASD-B10-[13,​16,​20,​22,​25,​30,​35]
A-WASD-B10-LC[8-12.9/0.1]
A-WASD-B10-LC[13.1-15.9/0.1]
A-WASD-B10-LC[16.1-19.9/0.1]
A-WASD-B10-LC[20.1-21.9/0.1]
A-WASD-B10-LC[22.1-24.9/0.1]
A-WASD-B10-LC[25.1-29.9/0.1]
A-WASD-B10-LC[30.1-34.9/0.1]
A-WASD-B13-[13,​16,​20,​22,​25,​30,​35]
A-WASD-B13-LC[8-12.9/0.1]
A-WASD-B13-LC[13.1-15.9/0.1]
A-WASD-B13-LC[16.1-19.9/0.1]
A-WASD-B13-LC[20.1-21.9/0.1]
A-WASD-B13-LC[22.1-24.9/0.1]
A-WASD-B13-LC[25.1-29.9/0.1]
A-WASD-B13-LC[30.1-34.9/0.1]
A-WASD-B16-[13,​16,​20,​22,​25,​30,​35]
A-WASD-B16-LC[8-12.9/0.1]
A-WASD-B16-LC[13.1-15.9/0.1]
A-WASD-B16-LC[16.1-19.9/0.1]
A-WASD-B16-LC[20.1-21.9/0.1]
A-WASD-B16-LC[22.1-24.9/0.1]
A-WASD-B16-LC[25.1-29.9/0.1]
A-WASD-B16-LC[30.1-34.9/0.1]
A-WASD-B20-[13,​16,​20,​22,​25,​30,​35]
A-WASD-B20-LC[8-12.9/0.1]
A-WASD-B20-LC[13.1-15.9/0.1]
A-WASD-B20-LC[16.1-19.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10+0.005/0313 ~ 25-
1 Piece(s)

10 Days or more

10+0.005/03-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/03-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/03-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/03-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/03-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/0413 ~ 25-
1 Piece(s)

10 Days or more

10+0.005/04-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/04-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/04-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/04-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/04-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/0513 ~ 25-
1 Piece(s)

10 Days or more

10+0.005/05-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/05-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/05-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/05-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/05-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/0613 ~ 25-
1 Piece(s)

10 Days or more

10+0.005/06-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/06-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/06-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/06-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/06-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/0813 ~ 35-
1 Piece(s)

10 Days or more

10+0.005/08-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/08-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/08-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/08-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/08-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/08-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10+0.005/08-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10+0.005/01013 ~ 35-
1 Piece(s)

10 Days or more

10+0.005/010-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/010-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/010-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/010-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/010-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/010-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10+0.005/010-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10+0.005/01313 ~ 35-
1 Piece(s)

10 Days or more

10+0.005/013-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/013-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/013-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/013-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/013-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/013-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10+0.005/013-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10+0.005/01613 ~ 35-
1 Piece(s)

10 Days or more

10+0.005/016-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/016-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/016-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10+0.005/016-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10+0.005/016-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10+0.005/016-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10+0.005/016-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10+0.005/02013 ~ 35-
1 Piece(s)

10 Days or more

10+0.005/020-8 ~ 12.9
1 Piece(s)

10 Days or more

10+0.005/020-13.1 ~ 15.9
1 Piece(s)

10 Days or more

10+0.005/020-16.1 ~ 19.9

Loading...

 

Basic Information

Shape Straight Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.