(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-clogging Carbide Angular Button Dies -Straight Type-

Non-clogging Carbide Angular Button Dies  -Straight Type-

Move the mouse over the image to zoom

•Shape: Straight
•Tip shape: A
•Inner Shape: Angular
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SV-WASD3-[13,​16,​20,​22,​25]-P[0.5-1/0.01]
SV-WASD3-[13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
SV-WASD3-LC[8-24.9/0.1]-P[0.5-1/0.01]
SV-WASD3-LC[8-24.9/0.1]-PC[1.01-1.2/0.01]
SV-WASD3-SLC[8-24.99/0.01]-P[0.5-1/0.01]
SV-WASD3-SLC[8-24.99/0.01]-PC[1.01-1.2/0.01]
SV-WASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
SV-WASD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
SV-WASD4-LC[8-24.9/0.1]-P[0.5-1.5/0.01]
SV-WASD4-LC[8-24.9/0.1]-PC[1.51-1.7/0.01]
SV-WASD4-SLC[8-24.99/0.01]-P[0.5-1.5/0.01]
SV-WASD4-SLC[8-24.99/0.01]-PC[1.51-1.7/0.01]
SV-WASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
SV-WASD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
SV-WASD5-LC[8-24.9/0.1]-P[0.5-2.5/0.01]
SV-WASD5-LC[8-24.9/0.1]-PC[2.51-2.7/0.01]
SV-WASD5-SLC[8-24.99/0.01]-P[0.5-2.5/0.01]
SV-WASD5-SLC[8-24.99/0.01]-PC[2.51-2.7/0.01]
SV-WASD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
SV-WASD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
SV-WASD6-LC[8-24.9/0.1]-P[1-3/0.01]
SV-WASD6-LC[8-24.9/0.1]-PC[3.01-3.2/0.01]
SV-WASD6-SLC[8-24.99/0.01]-P[1-3/0.01]
SV-WASD6-SLC[8-24.99/0.01]-PC[3.01-3.2/0.01]
SV-WASD8-[13,​16,​20,​22,​25]-P[1-4/0.01]
SV-WASD8-[13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]
SV-WASD8-LC[8-24.9/0.1]-P[1-4/0.01]
SV-WASD8-LC[8-24.9/0.1]-PC[4.01-4.2/0.01]
SV-WASD8-SLC[8-24.99/0.01]-P[1-4/0.01]
SV-WASD8-SLC[8-24.99/0.01]-PC[4.01-4.2/0.01]
SV-WASD10-[13,​16,​20,​22,​25]-P[2-6/0.01]
SV-WASD10-[13,​16,​20,​22,​25]-PC[1-1.99/0.01]
SV-WASD10-[13,​16,​20,​22,​25]-PC[6.01-6.2/0.01]
SV-WASD10-LC[8-24.9/0.1]-P[2-6/0.01]
SV-WASD10-LC[8-24.9/0.1]-PC[1-1.99/0.01]
SV-WASD10-LC[8-24.9/0.1]-PC[6.01-6.2/0.01]
SV-WASD10-SLC[8-24.99/0.01]-P[2-6/0.01]
SV-WASD10-SLC[8-24.99/0.01]-PC[1-1.99/0.01]
SV-WASD10-SLC[8-24.99/0.01]-PC[6.01-6.2/0.01]
SVA-WASD3-[13,​16,​20,​22,​25]-P[0.5-1/0.01]
SVA-WASD3-[13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
SVA-WASD3-LC[8-24.9/0.1]-P[0.5-1/0.01]
SVA-WASD3-LC[8-24.9/0.1]-PC[1.01-1.2/0.01]
SVA-WASD3-SLC[8-24.99/0.01]-P[0.5-1/0.01]
SVA-WASD3-SLC[8-24.99/0.01]-PC[1.01-1.2/0.01]
SVA-WASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
SVA-WASD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
SVA-WASD4-LC[8-24.9/0.1]-P[0.5-1.5/0.01]
SVA-WASD4-LC[8-24.9/0.1]-PC[1.51-1.7/0.01]
SVA-WASD4-SLC[8-24.99/0.01]-P[0.5-1.5/0.01]
SVA-WASD4-SLC[8-24.99/0.01]-PC[1.51-1.7/0.01]
SVA-WASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
SVA-WASD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
SVA-WASD5-LC[8-24.9/0.1]-P[0.5-2.5/0.01]
SVA-WASD5-LC[8-24.9/0.1]-PC[2.51-2.7/0.01]
SVA-WASD5-SLC[8-24.99/0.01]-P[0.5-2.5/0.01]
SVA-WASD5-SLC[8-24.99/0.01]-PC[2.51-2.7/0.01]
SVA-WASD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
SVA-WASD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
SVA-WASD6-LC[8-24.9/0.1]-P[1-3/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
SLC (Full length alteration tolerance change)
(mm)
1 Piece(s)

10 Days or more

10n5313 ~ 25-0.5 ~ 1--
1 Piece(s)

10 Days or more

10n5313 ~ 25--1.01 ~ 1.2-
1 Piece(s)

10 Days or more

10n53-8 ~ 24.90.5 ~ 1--
1 Piece(s)

10 Days or more

10n53-8 ~ 24.9-1.01 ~ 1.2-
1 Piece(s)

10 Days or more

10n53--0.5 ~ 1-8 ~ 24.99
1 Piece(s)

10 Days or more

10n53---1.01 ~ 1.28 ~ 24.99
1 Piece(s)

10 Days or more

10n5413 ~ 25-0.5 ~ 1.5--
1 Piece(s)

10 Days or more

10n5413 ~ 25--1.51 ~ 1.7-
1 Piece(s)

10 Days or more

10n54-8 ~ 24.90.5 ~ 1.5--
1 Piece(s)

10 Days or more

10n54-8 ~ 24.9-1.51 ~ 1.7-
1 Piece(s)

10 Days or more

10n54--0.5 ~ 1.5-8 ~ 24.99
1 Piece(s)

10 Days or more

10n54---1.51 ~ 1.78 ~ 24.99
1 Piece(s)

10 Days or more

10n5513 ~ 25-0.5 ~ 2.5--
1 Piece(s)

10 Days or more

10n5513 ~ 25--2.51 ~ 2.7-
1 Piece(s)

10 Days or more

10n55-8 ~ 24.90.5 ~ 2.5--
1 Piece(s)

10 Days or more

10n55-8 ~ 24.9-2.51 ~ 2.7-
1 Piece(s)

10 Days or more

10n55--0.5 ~ 2.5-8 ~ 24.99
1 Piece(s)

10 Days or more

10n55---2.51 ~ 2.78 ~ 24.99
1 Piece(s)

10 Days or more

10n5613 ~ 25-1 ~ 3--
1 Piece(s)

10 Days or more

10n5613 ~ 25--3.01 ~ 3.2-
1 Piece(s)

10 Days or more

10n56-8 ~ 24.91 ~ 3--
1 Piece(s)

10 Days or more

10n56-8 ~ 24.9-3.01 ~ 3.2-
1 Piece(s)

10 Days or more

10n56--1 ~ 3-8 ~ 24.99
1 Piece(s)

10 Days or more

10n56---3.01 ~ 3.28 ~ 24.99
1 Piece(s)

10 Days or more

10n5813 ~ 25-1 ~ 4--
1 Piece(s)

10 Days or more

10n5813 ~ 25--4.01 ~ 4.2-
1 Piece(s)

10 Days or more

10n58-8 ~ 24.91 ~ 4--
1 Piece(s)

10 Days or more

10n58-8 ~ 24.9-4.01 ~ 4.2-
1 Piece(s)

10 Days or more

10n58--1 ~ 4-8 ~ 24.99
1 Piece(s)

10 Days or more

10n58---4.01 ~ 4.28 ~ 24.99
1 Piece(s)

10 Days or more

10n51013 ~ 25-2 ~ 6--
1 Piece(s)

10 Days or more

10n51013 ~ 25--1 ~ 1.99-
1 Piece(s)

10 Days or more

10n51013 ~ 25--6.01 ~ 6.2-
1 Piece(s)

10 Days or more

10n510-8 ~ 24.92 ~ 6--
1 Piece(s)

10 Days or more

10n510-8 ~ 24.9-1 ~ 1.99-
1 Piece(s)

10 Days or more

10n510-8 ~ 24.9-6.01 ~ 6.2-
1 Piece(s)

10 Days or more

10n510--2 ~ 6-8 ~ 24.99
1 Piece(s)

10 Days or more

10n510---1 ~ 1.998 ~ 24.99
1 Piece(s)

10 Days or more

10n510---6.01 ~ 6.28 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/0313 ~ 25-0.5 ~ 1--
1 Piece(s)

10 Days or more

10+0.005/0313 ~ 25--1.01 ~ 1.2-
1 Piece(s)

10 Days or more

10+0.005/03-8 ~ 24.90.5 ~ 1--
1 Piece(s)

10 Days or more

10+0.005/03-8 ~ 24.9-1.01 ~ 1.2-
1 Piece(s)

10 Days or more

10+0.005/03--0.5 ~ 1-8 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/03---1.01 ~ 1.28 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/0413 ~ 25-0.5 ~ 1.5--
1 Piece(s)

10 Days or more

10+0.005/0413 ~ 25--1.51 ~ 1.7-
1 Piece(s)

10 Days or more

10+0.005/04-8 ~ 24.90.5 ~ 1.5--
1 Piece(s)

10 Days or more

10+0.005/04-8 ~ 24.9-1.51 ~ 1.7-
1 Piece(s)

10 Days or more

10+0.005/04--0.5 ~ 1.5-8 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/04---1.51 ~ 1.78 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/0513 ~ 25-0.5 ~ 2.5--
1 Piece(s)

10 Days or more

10+0.005/0513 ~ 25--2.51 ~ 2.7-
1 Piece(s)

10 Days or more

10+0.005/05-8 ~ 24.90.5 ~ 2.5--
1 Piece(s)

10 Days or more

10+0.005/05-8 ~ 24.9-2.51 ~ 2.7-
1 Piece(s)

10 Days or more

10+0.005/05--0.5 ~ 2.5-8 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/05---2.51 ~ 2.78 ~ 24.99
1 Piece(s)

10 Days or more

10+0.005/0613 ~ 25-1 ~ 3--
1 Piece(s)

10 Days or more

10+0.005/0613 ~ 25--3.01 ~ 3.2-
1 Piece(s)

10 Days or more

10+0.005/06-8 ~ 24.91 ~ 3--

Loading...

 

Basic Information

Shape Straight Tip shape A Inside shape Angular
Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.