(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Button Dies -Headed Type -

Carbide Button Dies  -Headed Type -

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Regular
•Material: Carbide V40 (HIP)

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WHD3-[13,​16,​20,​22,​25]-P[0.5-1/0.01]
A-WHD3-[13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
A-WHD3-LC[12-24.9/0.1]-P[0.5-1/0.01]
A-WHD3-LC[12-24.9/0.1]-PC[1.01-1.2/0.01]
A-WHD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
A-WHD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
A-WHD4-LC[12-12.9/0.1]-P[0.5-1.5/0.01]
A-WHD4-LC[12-12.9/0.1]-PC[1.51-1.7/0.01]
A-WHD4-LC[15-15.9/0.1]-P[0.5-1.5/0.01]
A-WHD4-LC[15-15.9/0.1]-PC[1.51-1.7/0.01]
A-WHD4-LC[19-19.9/0.1]-P[0.5-1.5/0.01]
A-WHD4-LC[19-19.9/0.1]-PC[1.51-1.7/0.01]
A-WHD4-LC[21-21.9/0.1]-P[0.5-1.5/0.01]
A-WHD4-LC[21-21.9/0.1]-PC[1.51-1.7/0.01]
A-WHD4-LC[24-24.9/0.1]-P[0.5-1.5/0.01]
A-WHD4-LC[24-24.9/0.1]-PC[1.51-1.7/0.01]
A-WHD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
A-WHD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
A-WHD5-LC[12-12.9/0.1]-P[0.5-2.5/0.01]
A-WHD5-LC[12-12.9/0.1]-PC[2.51-2.7/0.01]
A-WHD5-LC[15-15.9/0.1]-P[0.5-2.5/0.01]
A-WHD5-LC[15-15.9/0.1]-PC[2.51-2.7/0.01]
A-WHD5-LC[19-19.9/0.1]-P[0.5-2.5/0.01]
A-WHD5-LC[19-19.9/0.1]-PC[2.51-2.7/0.01]
A-WHD5-LC[21-21.9/0.1]-P[0.5-2.5/0.01]
A-WHD5-LC[21-21.9/0.1]-PC[2.51-2.7/0.01]
A-WHD5-LC[24-24.9/0.1]-P[0.5-2.5/0.01]
A-WHD5-LC[24-24.9/0.1]-PC[2.51-2.7/0.01]
A-WHD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
A-WHD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
A-WHD6-LC[11-12.9/0.1]-P[1-3/0.01]
A-WHD6-LC[11-12.9/0.1]-PC[3.01-3.2/0.01]
A-WHD6-LC[13,​16,​20,​22,​25]-P[1-3/0.01]
A-WHD6-LC[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
A-WHD6-LC[14-15.9/0.1]-P[1-3/0.01]
A-WHD6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]
A-WHD6-LC[18-21.9/0.1]-P[1-3/0.01]
A-WHD6-LC[18-21.9/0.1]-PC[3.01-3.2/0.01]
A-WHD6-LC[23-24.9/0.1]-P[1-3/0.01]
A-WHD6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]
A-WHD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]
A-WHD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]
A-WHD8-LC[10-15.9/0.1]-P[1-4/0.01]
A-WHD8-LC[10-15.9/0.1]-PC[4.01-4.2/0.01]
A-WHD8-LC[17-24.9/0.1]-P[1-4/0.01]
A-WHD8-LC[17-24.9/0.1]-PC[4.01-4.2/0.01]
A-WHD8-LC[27-29.9/0.1]-P[1-4/0.01]
A-WHD8-LC[27-29.9/0.1]-PC[4.01-4.2/0.01]
A-WHD8-LC[32-34.9/0.1]-P[1-4/0.01]
A-WHD8-LC[32-34.9/0.1]-PC[4.01-4.2/0.01]
A-WHD10-[13,​16,​20,​22,​25,​30,​35]-P[2-6/0.01]
A-WHD10-[13,​16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]
A-WHD10-[13,​16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]
A-WHD10-LC[10-35.9/0.1]-P[2-6/0.01]
A-WHD10-LC[10-35.9/0.1]-PC[1-1.99/0.01]
A-WHD10-LC[10-35.9/0.1]-PC[6.01-6.2/0.01]
A-WHD13-[13,​16,​20,​22,​25,​30,​35]-P[3-8/0.01]
A-WHD13-[13,​16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]
A-WHD13-[13,​16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]
A-WHD13-LC[10-34.9/0.1]-P[3-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10A+0.005/0313 ~ 25-0.5 ~ 1----
1 Piece(s)

9 Days or more

10A+0.005/0313 ~ 25--1.01 ~ 1.2---
1 Piece(s)

9 Days or more

10A+0.005/03-12 ~ 24.90.5 ~ 1----
1 Piece(s)

9 Days or more

10A+0.005/03-12 ~ 24.9-1.01 ~ 1.2---
1 Piece(s)

9 Days or more

10A+0.005/0413 ~ 25-0.5 ~ 1.5----
1 Piece(s)

9 Days or more

10A+0.005/0413 ~ 25--1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10A+0.005/04-12 ~ 12.90.5 ~ 1.5----
1 Piece(s)

9 Days or more

10A+0.005/04-12 ~ 12.9-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10A+0.005/04-15 ~ 15.90.5 ~ 1.5----
1 Piece(s)

9 Days or more

10A+0.005/04-15 ~ 15.9-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10A+0.005/04-19 ~ 19.90.5 ~ 1.5----
1 Piece(s)

9 Days or more

10A+0.005/04-19 ~ 19.9-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10A+0.005/04-21 ~ 21.90.5 ~ 1.5----
1 Piece(s)

9 Days or more

10A+0.005/04-21 ~ 21.9-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10A+0.005/04-24 ~ 24.90.5 ~ 1.5----
1 Piece(s)

9 Days or more

10A+0.005/04-24 ~ 24.9-1.51 ~ 1.7---
1 Piece(s)

9 Days or more

10A+0.005/0513 ~ 25-0.5 ~ 2.5----
1 Piece(s)

9 Days or more

10A+0.005/0513 ~ 25--2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10A+0.005/05-12 ~ 12.90.5 ~ 2.5----
1 Piece(s)

9 Days or more

10A+0.005/05-12 ~ 12.9-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10A+0.005/05-15 ~ 15.90.5 ~ 2.5----
1 Piece(s)

9 Days or more

10A+0.005/05-15 ~ 15.9-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10A+0.005/05-19 ~ 19.90.5 ~ 2.5----
1 Piece(s)

9 Days or more

10A+0.005/05-19 ~ 19.9-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10A+0.005/05-21 ~ 21.90.5 ~ 2.5----
1 Piece(s)

9 Days or more

10A+0.005/05-21 ~ 21.9-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10A+0.005/05-24 ~ 24.90.5 ~ 2.5----
1 Piece(s)

9 Days or more

10A+0.005/05-24 ~ 24.9-2.51 ~ 2.7---
1 Piece(s)

9 Days or more

10A+0.005/0613 ~ 25-1 ~ 3----
1 Piece(s)

9 Days or more

10A+0.005/0613 ~ 25--3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10A+0.005/06-11 ~ 12.91 ~ 3----
1 Piece(s)

9 Days or more

10A+0.005/06-11 ~ 12.9-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10A+0.005/06-13 ~ 251 ~ 3----
1 Piece(s)

9 Days or more

10A+0.005/06-13 ~ 25-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10A+0.005/06-14 ~ 15.91 ~ 3----
1 Piece(s)

9 Days or more

10A+0.005/06-14 ~ 15.9-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10A+0.005/06-18 ~ 21.91 ~ 3----
1 Piece(s)

9 Days or more

10A+0.005/06-18 ~ 21.9-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10A+0.005/06-23 ~ 24.91 ~ 3----
1 Piece(s)

9 Days or more

10A+0.005/06-23 ~ 24.9-3.01 ~ 3.2---
1 Piece(s)

9 Days or more

10A+0.005/0813 ~ 35-1 ~ 4----
1 Piece(s)

9 Days or more

10A+0.005/0813 ~ 35--4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10A+0.005/08-10 ~ 15.91 ~ 4----
1 Piece(s)

9 Days or more

10A+0.005/08-10 ~ 15.9-4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10A+0.005/08-17 ~ 24.91 ~ 4----
1 Piece(s)

9 Days or more

10A+0.005/08-17 ~ 24.9-4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10A+0.005/08-27 ~ 29.91 ~ 4----
1 Piece(s)

9 Days or more

10A+0.005/08-27 ~ 29.9-4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10A+0.005/08-32 ~ 34.91 ~ 4----
1 Piece(s)

9 Days or more

10A+0.005/08-32 ~ 34.9-4.01 ~ 4.2---
1 Piece(s)

9 Days or more

10A+0.005/01013 ~ 35-2 ~ 6----
1 Piece(s)

9 Days or more

10A+0.005/01013 ~ 35--1 ~ 1.99---
1 Piece(s)

9 Days or more

10A+0.005/01013 ~ 35--6.01 ~ 6.2---
1 Piece(s)

9 Days or more

10A+0.005/010-10 ~ 35.92 ~ 6----
1 Piece(s)

9 Days or more

10A+0.005/010-10 ~ 35.9-1 ~ 1.99---
1 Piece(s)

9 Days or more

10A+0.005/010-10 ~ 35.9-6.01 ~ 6.2---
1 Piece(s)

9 Days or more

10A+0.005/01313 ~ 35-3 ~ 8----
1 Piece(s)

9 Days or more

10A+0.005/01313 ~ 35--1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10A+0.005/01313 ~ 35--8.01 ~ 8.2---
1 Piece(s)

9 Days or more

10A+0.005/013-10 ~ 34.93 ~ 8----

Loading...

 

Basic Information

Shape Headed type Inside shape Regular Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.