(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Angular Button Dies -Straight Type-

Carbide Angular Button Dies  -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Inner Shape: Angular
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WASD2-[10,​13,​16]-P[0.3-0.49/0.01]
A-WASD2-[10,​13,​16]-PC[0.5-0.69/0.01]
A-WASD2-LC[8-15.9/0.1]-P[0.3-0.49/0.01]
A-WASD2-LC[8-15.9/0.1]-PC[0.5-0.69/0.01]
A-WASD2-LC[10,​13,​16]-P[0.3-0.49/0.01]
A-WASD2-LC[10,​13,​16]-PC[0.5-0.69/0.01]
A-WASD2.5-[10,​13,​16]-P[0.3-0.49/0.01]
A-WASD2.5-[10,​13,​16]-PC[0.5-0.69/0.01]
A-WASD2.5-LC[8-15.9/0.1]-P[0.3-0.49/0.01]
A-WASD2.5-LC[8-15.9/0.1]-PC[0.5-0.69/0.01]
A-WASD2.5-LC[10,​13,​16]-P[0.3-0.49/0.01]
A-WASD2.5-LC[10,​13,​16]-PC[0.5-0.69/0.01]
A-WASD3-[10,​13,​16,​20,​22,​25]-P[0.3-1/0.01]
A-WASD3-[10,​13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
A-WASD3-LC[8-25/0.1]-P[0.3-1/0.01]
A-WASD3-LC[8-25/0.1]-PC[1.01-1.2/0.01]
A-WASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
A-WASD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
A-WASD4-LC[8-25/0.1]-P[0.5-1.5/0.01]
A-WASD4-LC[8-25/0.1]-PC[1.51-1.7/0.01]
A-WASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
A-WASD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
A-WASD5-LC[8-25/0.1]-P[0.5-2.5/0.01]
A-WASD5-LC[8-25/0.1]-PC[2.51-2.7/0.01]
A-WASD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
A-WASD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
A-WASD6-LC[8-25/0.1]-P[1-3/0.01]
A-WASD6-LC[8-25/0.1]-PC[3.01-3.2/0.01]
A-WASD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]
A-WASD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]
A-WASD8-LC[8-35/0.1]-P[1-4/0.01]
A-WASD8-LC[8-35/0.1]-PC[4.01-4.2/0.01]
A-WASD10-[13,​16,​20,​22,​25,​30,​35]-P[2-6/0.01]
A-WASD10-[13,​16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]
A-WASD10-[13,​16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]
A-WASD10-LC[8-35/0.1]-P[2-6/0.01]
A-WASD10-LC[8-35/0.1]-PC[1-1.99/0.01]
A-WASD10-LC[8-35/0.1]-PC[6.01-6.2/0.01]
A-WASD13-[13,​16,​20,​22,​25,​30,​35]-P[3-8/0.01]
A-WASD13-[13,​16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]
A-WASD13-[13,​16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]
A-WASD13-LC[8-35/0.1]-P[3-8/0.01]
A-WASD13-LC[8-35/0.1]-PC[1.5-2.99/0.01]
A-WASD13-LC[8-35/0.1]-PC[8.01-8.2/0.01]
A-WASD16-[13,​16,​20,​22,​25,​30,​35]-P[5-10/0.01]
A-WASD16-[13,​16,​20,​22,​25,​30,​35]-PC[2.5-4.99/0.01]
A-WASD16-[13,​16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]
A-WASD16-LC[8-35/0.1]-P[5-10/0.01]
A-WASD16-LC[8-35/0.1]-PC[2.5-4.99/0.01]
A-WASD16-LC[8-35/0.1]-PC[10.01-10.2/0.01]
A-WASD20-[13,​16,​20,​22,​25,​30,​35]-P[7-12/0.01]
A-WASD20-[13,​16,​20,​22,​25,​30,​35]-PC[3.5-6.99/0.01]
A-WASD20-[13,​16,​20,​22,​25,​30,​35]-PC[12.01-12.2/0.01]
A-WASD20-LC[8-35/0.1]-P[7-12/0.01]
A-WASD20-LC[8-35/0.1]-PC[3.5-6.99/0.01]
A-WASD20-LC[8-35/0.1]-PC[12.01-12.2/0.01]
A-WASD25-[13,​16,​20,​22,​25,​30,​35]-P[10-16/0.01]
A-WASD25-[13,​16,​20,​22,​25,​30,​35]-PC[5-9.99/0.01]
A-WASD25-[13,​16,​20,​22,​25,​30,​35]-PC[16.01-16.2/0.01]
A-WASD25-LC[8-35/0.1]-P[10-16/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10A+0.005/0210 ~ 16-0.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/0210 ~ 16--0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02-8 ~ 15.90.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02-8 ~ 15.9-0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02-10 ~ 160.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02-10 ~ 16-0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02.510 ~ 16-0.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02.510 ~ 16--0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02.5-8 ~ 15.90.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02.5-8 ~ 15.9-0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02.5-10 ~ 160.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02.5-10 ~ 16-0.5 ~ 0.69---
1 Piece(s)

10 Days or more

10A+0.005/0310 ~ 25-0.3 ~ 1----
1 Piece(s)

10 Days or more

10A+0.005/0310 ~ 25--1.01 ~ 1.2---
1 Piece(s)

10 Days or more

10A+0.005/03-8 ~ 250.3 ~ 1----
1 Piece(s)

10 Days or more

10A+0.005/03-8 ~ 25-1.01 ~ 1.2---
1 Piece(s)

10 Days or more

10A+0.005/0413 ~ 25-0.5 ~ 1.5----
1 Piece(s)

10 Days or more

10A+0.005/0413 ~ 25--1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10A+0.005/04-8 ~ 250.5 ~ 1.5----
1 Piece(s)

10 Days or more

10A+0.005/04-8 ~ 25-1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10A+0.005/0513 ~ 25-0.5 ~ 2.5----
1 Piece(s)

10 Days or more

10A+0.005/0513 ~ 25--2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10A+0.005/05-8 ~ 250.5 ~ 2.5----
1 Piece(s)

10 Days or more

10A+0.005/05-8 ~ 25-2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10A+0.005/0613 ~ 25-1 ~ 3----
1 Piece(s)

10 Days or more

10A+0.005/0613 ~ 25--3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10A+0.005/06-8 ~ 251 ~ 3----
1 Piece(s)

10 Days or more

10A+0.005/06-8 ~ 25-3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10A+0.005/0813 ~ 35-1 ~ 4----
1 Piece(s)

10 Days or more

10A+0.005/0813 ~ 35--4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10A+0.005/08-8 ~ 351 ~ 4----
1 Piece(s)

10 Days or more

10A+0.005/08-8 ~ 35-4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10A+0.005/01013 ~ 35-2 ~ 6----
1 Piece(s)

10 Days or more

10A+0.005/01013 ~ 35--1 ~ 1.99---
1 Piece(s)

10 Days or more

10A+0.005/01013 ~ 35--6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10A+0.005/010-8 ~ 352 ~ 6----
1 Piece(s)

10 Days or more

10A+0.005/010-8 ~ 35-1 ~ 1.99---
1 Piece(s)

10 Days or more

10A+0.005/010-8 ~ 35-6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10A+0.005/01313 ~ 35-3 ~ 8----
1 Piece(s)

10 Days or more

10A+0.005/01313 ~ 35--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10A+0.005/01313 ~ 35--8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10A+0.005/013-8 ~ 353 ~ 8----
1 Piece(s)

10 Days or more

10A+0.005/013-8 ~ 35-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10A+0.005/013-8 ~ 35-8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10A+0.005/01613 ~ 35-5 ~ 10----
1 Piece(s)

10 Days or more

10A+0.005/01613 ~ 35--2.5 ~ 4.99---
1 Piece(s)

10 Days or more

10A+0.005/01613 ~ 35--10.01 ~ 10.2---
1 Piece(s)

10 Days or more

10A+0.005/016-8 ~ 355 ~ 10----
1 Piece(s)

10 Days or more

10A+0.005/016-8 ~ 35-2.5 ~ 4.99---
1 Piece(s)

10 Days or more

10A+0.005/016-8 ~ 35-10.01 ~ 10.2---
1 Piece(s)

10 Days or more

10A+0.005/02013 ~ 35-7 ~ 12----
1 Piece(s)

10 Days or more

10A+0.005/02013 ~ 35--3.5 ~ 6.99---
1 Piece(s)

10 Days or more

10A+0.005/02013 ~ 35--12.01 ~ 12.2---
1 Piece(s)

10 Days or more

10A+0.005/020-8 ~ 357 ~ 12----
1 Piece(s)

10 Days or more

10A+0.005/020-8 ~ 35-3.5 ~ 6.99---
1 Piece(s)

10 Days or more

10A+0.005/020-8 ~ 35-12.01 ~ 12.2---
1 Piece(s)

10 Days or more

10A+0.005/02513 ~ 35-10 ~ 16----
1 Piece(s)

10 Days or more

10A+0.005/02513 ~ 35--5 ~ 9.99---
1 Piece(s)

10 Days or more

10A+0.005/02513 ~ 35--16.01 ~ 16.2---
1 Piece(s)

10 Days or more

10A+0.005/025-8 ~ 3510 ~ 16----

Loading...

 

Basic Information

Shape Straight Inside shape Angular Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.