(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Die Blanks -Straight Type-

Block Die Blanks -Straight Type-

Move the mouse over the image to zoom

•Shank Type: Straight
•Scrap Retention: W/O

  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLDB0606-[16,​20,​22,​25,​30,​35]
BLDB0606-LC[10-15.9/0.1]
BLDB0606-LC[16.1-19.9/0.1]
BLDB0606-LC[20.1-21.9/0.1]
BLDB0606-LC[22.1-24.9/0.1]
BLDB0606-LC[25.1-29.9/0.1]
BLDB0606-LC[30.1-34.9/0.1]
BLDB0806-[16,​20,​22,​25,​30,​35]
BLDB0806-LC[10-15.9/0.1]
BLDB0806-LC[16.1-19.9/0.1]
BLDB0806-LC[20.1-21.9/0.1]
BLDB0806-LC[22.1-24.9/0.1]
BLDB0806-LC[25.1-29.9/0.1]
BLDB0806-LC[30.1-34.9/0.1]
BLDB0808-[16,​20,​22,​25,​30,​35]
BLDB0808-LC[10-15.9/0.1]
BLDB0808-LC[16.1-19.9/0.1]
BLDB0808-LC[20.1-21.9/0.1]
BLDB0808-LC[22.1-24.9/0.1]
BLDB0808-LC[25.1-29.9/0.1]
BLDB0808-LC[30.1-34.9/0.1]
BLDB1006-[16,​20,​22,​25,​30,​35]
BLDB1006-LC[10-15.9/0.1]
BLDB1006-LC[16.1-19.9/0.1]
BLDB1006-LC[20.1-21.9/0.1]
BLDB1006-LC[22.1-24.9/0.1]
BLDB1006-LC[25.1-29.9/0.1]
BLDB1006-LC[30.1-34.9/0.1]
BLDB1008-[16,​20,​22,​25,​30,​35]
BLDB1008-LC[10-15.9/0.1]
BLDB1008-LC[16.1-19.9/0.1]
BLDB1008-LC[20.1-21.9/0.1]
BLDB1008-LC[22.1-24.9/0.1]
BLDB1008-LC[25.1-29.9/0.1]
BLDB1008-LC[30.1-34.9/0.1]
BLDB1010-[16,​20,​22,​25,​30,​35]
BLDB1010-LC[10-15.9/0.1]
BLDB1010-LC[16.1-19.9/0.1]
BLDB1010-LC[20.1-21.9/0.1]
BLDB1010-LC[22.1-24.9/0.1]
BLDB1010-LC[25.1-29.9/0.1]
BLDB1010-LC[30.1-34.9/0.1]
BLDB1306-[16,​20,​22,​25,​30,​35]
BLDB1306-LC[10-15.9/0.1]
BLDB1306-LC[16.1-19.9/0.1]
BLDB1306-LC[20.1-21.9/0.1]
BLDB1306-LC[22.1-24.9/0.1]
BLDB1306-LC[25.1-29.9/0.1]
BLDB1306-LC[30.1-34.9/0.1]
BLDB1308-[16,​20,​22,​25,​30,​35]
BLDB1308-LC[10-15.9/0.1]
BLDB1308-LC[16.1-19.9/0.1]
BLDB1308-LC[20.1-21.9/0.1]
BLDB1308-LC[22.1-24.9/0.1]
BLDB1308-LC[25.1-29.9/0.1]
BLDB1308-LC[30.1-34.9/0.1]
BLDB1310-[16,​20,​22,​25,​30,​35]
BLDB1310-LC[10-15.9/0.1]
BLDB1310-LC[16.1-19.9/0.1]
BLDB1310-LC[20.1-21.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10SKD11 Equivalent6616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent8616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent8816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent10616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent10816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent101016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent13616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent13816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-20.1 ~ 21.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-22.1 ~ 24.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-25.1 ~ 29.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-30.1 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent131016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1310-10 ~ 15.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1310-16.1 ~ 19.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent1310-20.1 ~ 21.9

Loading...

 

Basic Information

Shank type Straight Scrap retention W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.