(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Dies -Single Flange Type-

Block Dies  -Single Flange Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-flanged
•Scrap Retention: W/O

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLDDF0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
BLDDF0606-LC[10-35/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLDDF0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
BLDDF0806-LC[10-35/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLDDF0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-4/0.01]
BLDDF0808-LC[10-35/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLDDF1006-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-3/0.01]
BLDDF1006-LC[10-35/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLDDF1008-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-4/0.01]
BLDDF1008-LC[10-35/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLDDF1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-6/0.01]
BLDDF1010-LC[10-35/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLDDF1306-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-3/0.01]
BLDDF1306-LC[10-35/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLDDF1308-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-4/0.01]
BLDDF1308-LC[10-35/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLDDF1310-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-6/0.01]
BLDDF1310-LC[10-35/0.1]-P[1-8/0.01]-W[1-6/0.01]
BLDDF1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-8/0.01]
BLDDF1313-LC[10-35/0.1]-P[1-8/0.01]-W[1-8/0.01]
BLDDF1606-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-3/0.01]
BLDDF1606-LC[10-35/0.1]-P[1-10/0.01]-W[1-3/0.01]
BLDDF1608-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-4/0.01]
BLDDF1608-LC[10-35/0.1]-P[1-10/0.01]-W[1-4/0.01]
BLDDF1610-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-6/0.01]
BLDDF1610-LC[10-35/0.1]-P[1-10/0.01]-W[1-6/0.01]
BLDDF1613-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-8/0.01]
BLDDF1613-LC[10-35/0.1]-P[1-10/0.01]-W[1-8/0.01]
BLDDF1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-10/0.01]
BLDDF1616-LC[10-35/0.1]-P[1-10/0.01]-W[1-10/0.01]
BLDDF2006-[16,​20,​22,​25,​30,​35]-P[1.5-12.9/0.01]-W[1-3/0.01]
BLDDF2006-LC[10-35/0.1]-P[1.5-12.9/0.01]-W[1-3/0.01]
BLDDF2008-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-4/0.01]
BLDDF2008-LC[10-35/0.1]-P[1.5-12/0.01]-W[1-4/0.01]
BLDDF2010-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-6/0.01]
BLDDF2010-LC[10-35/0.1]-P[1.5-12/0.01]-W[1-6/0.01]
BLDDF2013-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-8/0.01]
BLDDF2013-LC[10-35/0.1]-P[1.5-12/0.01]-W[1-8/0.01]
BLDDF2016-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-10/0.01]
BLDDF2016-LC[10-35/0.1]-P[1.5-12/0.01]-W[1-10/0.01]
BLDDF2020-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1.5-12/0.01]
BLDDF2020-LC[10-35/0.1]-P[1.5-12/0.01]-W[1.5-12/0.01]
BLDDF2506-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-3/0.01]
BLDDF2506-LC[10-35/0.1]-P[1.5-16/0.01]-W[1-3/0.01]
BLDDF2508-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-4/0.01]
BLDDF2508-LC[10-35/0.1]-P[1.5-16/0.01]-W[1-4/0.01]
BLDDF2510-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-6/0.01]
BLDDF2510-LC[10-35/0.1]-P[1.5-16/0.01]-W[1-6/0.01]
BLDDF2513-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-8/0.01]
BLDDF2513-LC[10-35/0.1]-P[1.5-16/0.01]-W[1-8/0.01]
BLDDF2516-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-10/0.01]
BLDDF2516-LC[10-35/0.1]-P[1.5-16/0.01]-W[1-10/0.01]
BLDDF2520-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1.5-12/0.01]
BLDDF2520-LC[10-35/0.1]-P[1.5-16/0.01]-W[1.5-12/0.01]
BLDDF2525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1.5-16/0.01]
BLDDF2525-LC[10-35/0.1]-P[1.5-16/0.01]-W[1.5-16/0.01]
BLDEF0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
BLDEF0606-LC[10-35/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLDEF0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
BLDEF0806-LC[10-35/0.1]-P[1-4/0.01]-W[1-3/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10DSKD11 Equivalent6616 ~ 35-1 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent66-10 ~ 351 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent8616 ~ 35-1 ~ 4-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent86-10 ~ 351 ~ 4-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent8816 ~ 35-1 ~ 4-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent88-10 ~ 351 ~ 4-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent10616 ~ 35-1 ~ 6-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent106-10 ~ 351 ~ 6-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent10816 ~ 35-1 ~ 6-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent108-10 ~ 351 ~ 6-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent101016 ~ 35-1 ~ 6-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent1010-10 ~ 351 ~ 6-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent13616 ~ 35-1 ~ 8-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent136-10 ~ 351 ~ 8-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent13816 ~ 35-1 ~ 8-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent138-10 ~ 351 ~ 8-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent131016 ~ 35-1 ~ 8-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent1310-10 ~ 351 ~ 8-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent131316 ~ 35-1 ~ 8-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent1313-10 ~ 351 ~ 8-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent16616 ~ 35-1 ~ 10-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent166-10 ~ 351 ~ 10-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent16816 ~ 35-1 ~ 10-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent168-10 ~ 351 ~ 10-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent161016 ~ 35-1 ~ 10-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent1610-10 ~ 351 ~ 10-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent161316 ~ 35-1 ~ 10-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent1613-10 ~ 351 ~ 10-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent161616 ~ 35-1 ~ 10-1 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 Equivalent1616-10 ~ 351 ~ 10-1 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 Equivalent20616 ~ 35-1.5 ~ 12.9-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent206-10 ~ 351.5 ~ 12.9-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent20816 ~ 35-1.5 ~ 12-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent208-10 ~ 351.5 ~ 12-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent201016 ~ 35-1.5 ~ 12-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2010-10 ~ 351.5 ~ 12-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent201316 ~ 35-1.5 ~ 12-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2013-10 ~ 351.5 ~ 12-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent201616 ~ 35-1.5 ~ 12-1 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2016-10 ~ 351.5 ~ 12-1 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 Equivalent202016 ~ 35-1.5 ~ 12-1.5 ~ 12
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2020-10 ~ 351.5 ~ 12-1.5 ~ 12
1 Piece(s)

8 Days or more

10DSKD11 Equivalent25616 ~ 35-1.5 ~ 16-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent256-10 ~ 351.5 ~ 16-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent25816 ~ 35-1.5 ~ 16-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent258-10 ~ 351.5 ~ 16-1 ~ 4
1 Piece(s)

8 Days or more

10DSKD11 Equivalent251016 ~ 35-1.5 ~ 16-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2510-10 ~ 351.5 ~ 16-1 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 Equivalent251316 ~ 35-1.5 ~ 16-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2513-10 ~ 351.5 ~ 16-1 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 Equivalent251616 ~ 35-1.5 ~ 16-1 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2516-10 ~ 351.5 ~ 16-1 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 Equivalent252016 ~ 35-1.5 ~ 16-1.5 ~ 12
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2520-10 ~ 351.5 ~ 16-1.5 ~ 12
1 Piece(s)

8 Days or more

10DSKD11 Equivalent252516 ~ 35-1.5 ~ 16-1.5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 Equivalent2525-10 ~ 351.5 ~ 16-1.5 ~ 16
1 Piece(s)

8 Days or more

10ESKD11 Equivalent6616 ~ 35-1 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10ESKD11 Equivalent66-10 ~ 351 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10ESKD11 Equivalent8616 ~ 35-1 ~ 4-1 ~ 3
1 Piece(s)

8 Days or more

10ESKD11 Equivalent86-10 ~ 351 ~ 4-1 ~ 3

Loading...

 

Basic Information

Shank type Single-flanged Scrap retention W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.