(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Punches for Heavy Load Lapping

Straight Punches for Heavy Load Lapping

•Heavy-load Punch
•Shank Type: Straight
•Surface Treatment: Lapping
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

  • FLANGE
  • SKH51
  • POWDER HSS

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-AHC4-[40-80/10]-P[3-4/0.001]
L-AHC4-LC[20-79.9/0.1]-P[3-4/0.001]
L-AHC5-[40-80/10]-P[4-5/0.001]
L-AHC5-LC[20-79.9/0.1]-P[4-5/0.001]
L-AHC6-[40-80/10]-P[5-6/0.001]
L-AHC6-LC[20-79.9/0.1]-P[5-6/0.001]
L-AHC8-[40-100/10]-P[6-8/0.001]
L-AHC8-LC[20-99.9/0.1]-P[6-8/0.001]
L-AHC10-[40-100/10]-P[8-10/0.001]
L-AHC10-LC[20-99.9/0.1]-P[8-10/0.001]
L-AHC13-[40-120/10]-P[10-13/0.001]
L-AHC13-LC[20-119.9/0.1]-P[10-13/0.001]
L-AHC16-[40-120/10]-P[13-16/0.001]
L-AHC16-LC[20-119.9/0.1]-P[13-16/0.001]
L-AHC20-[40-120/10]-P[16-20/0.001]
L-AHC20-LC[20-119.9/0.1]-P[16-20/0.001]
L-AHC25-[40-120/10]-P[20-25/0.001]
L-AHC25-LC[20-119.9/0.1]-P[20-25/0.001]
L-APHC4-[40-80/10]-P[3-4/0.001]
L-APHC4-LC[20-79.9/0.1]-P[3-4/0.001]
L-APHC5-[40-80/10]-P[4-5/0.001]
L-APHC5-LC[20-79.9/0.1]-P[4-5/0.001]
L-APHC6-[40-80/10]-P[5-6/0.001]
L-APHC6-LC[20-79.9/0.1]-P[5-6/0.001]
L-APHC8-[40-100/10]-P[6-8/0.001]
L-APHC8-LC[20-99.9/0.1]-P[6-8/0.001]
L-APHC10-[40-100/10]-P[8-10/0.001]
L-APHC10-LC[20-99.9/0.1]-P[8-10/0.001]
L-APHC13-[40-120/10]-P[10-13/0.001]
L-APHC13-LC[20-119.9/0.1]-P[10-13/0.001]
L-APHC16-[40-120/10]-P[13-16/0.001]
L-APHC16-LC[20-119.9/0.1]-P[13-16/0.001]
L-APHC20-[40-120/10]-P[16-20/0.001]
L-APHC20-LC[20-119.9/0.1]-P[16-20/0.001]
L-APHC25-[40-120/10]-P[20-25/0.001]
L-APHC25-LC[20-119.9/0.1]-P[20-25/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

9 Days or more

10SKH51 Equivalent43 ~ 440 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent43 ~ 4-20 ~ 79.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent54 ~ 540 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent54 ~ 5-20 ~ 79.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent65 ~ 640 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent65 ~ 6-20 ~ 79.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent86 ~ 840 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent86 ~ 8-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent108 ~ 1040 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent108 ~ 10-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent1310 ~ 1340 ~ 120-
1 Piece(s)

9 Days or more

10SKH51 Equivalent1310 ~ 13-20 ~ 119.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent1613 ~ 1640 ~ 120-
1 Piece(s)

9 Days or more

10SKH51 Equivalent1613 ~ 16-20 ~ 119.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent2016 ~ 2040 ~ 120-
1 Piece(s)

9 Days or more

10SKH51 Equivalent2016 ~ 20-20 ~ 119.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent2520 ~ 2540 ~ 120-
1 Piece(s)

9 Days or more

10SKH51 Equivalent2520 ~ 25-20 ~ 119.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel43 ~ 440 ~ 80-
1 Piece(s)

9 Days or more

10Powdered high-speed steel43 ~ 4-20 ~ 79.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel54 ~ 540 ~ 80-
1 Piece(s)

9 Days or more

10Powdered high-speed steel54 ~ 5-20 ~ 79.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel65 ~ 640 ~ 80-
1 Piece(s)

9 Days or more

10Powdered high-speed steel65 ~ 6-20 ~ 79.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel86 ~ 840 ~ 100-
1 Piece(s)

9 Days or more

10Powdered high-speed steel86 ~ 8-20 ~ 99.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel108 ~ 1040 ~ 100-
1 Piece(s)

9 Days or more

10Powdered high-speed steel108 ~ 10-20 ~ 99.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel1310 ~ 1340 ~ 120-
1 Piece(s)

9 Days or more

10Powdered high-speed steel1310 ~ 13-20 ~ 119.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel1613 ~ 1640 ~ 120-
1 Piece(s)

9 Days or more

10Powdered high-speed steel1613 ~ 16-20 ~ 119.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel2016 ~ 2040 ~ 120-
1 Piece(s)

9 Days or more

10Powdered high-speed steel2016 ~ 20-20 ~ 119.9
1 Piece(s)

9 Days or more

10Powdered high-speed steel2520 ~ 2540 ~ 120-
1 Piece(s)

9 Days or more

10Powdered high-speed steel2520 ~ 25-20 ~ 119.9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

Loading...

  1. 1

Basic Information

Heavy-load punches Yes Shank type Straight Jector None
Surface treatment Lapping Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.