(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punch Blanks

Block Punch Blanks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punch Blanks
  • Block Punch Blanks
  • Block Punch Blanks
  • Block Punch Blanks
  • Block Punch Blanks
  • Block Punch Blanks

•Shank Type: Blank
•With/without jector: W/O

  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFB0303-[40-70/10]-F[0,​90]
HFB0303-LC[13-69.9/0.1]-F[0,​90]
HFB0403-[40-70/10]-F[0,​90]
HFB0403-LC[13-69.9/0.1]-F[0,​90]
HFB0404-[40-70/10]-F[0,​90]
HFB0404-LC[13-69.9/0.1]-F[0,​90]
HFB0503-[40-70/10]-F[0,​90]
HFB0503-LC[13-69.9/0.1]-F[0,​90]
HFB0504-[40-70/10]-F[0,​90]
HFB0504-LC[13-69.9/0.1]-F[0,​90]
HFB0505-[40-100/10]-F[0,​90]
HFB0505-LC[13-99.9/0.1]-F[0,​90]
HFB0603-[40-70/10]-F[0,​90]
HFB0603-LC[13-69.9/0.1]-F[0,​90]
HFB0604-[40-70/10]-F[0,​90]
HFB0604-LC[13-69.9/0.1]-F[0,​90]
HFB0605-[40-100/10]-F[0,​90]
HFB0605-LC[13-100/0.1]-F[0,​90]
HFB0606-[40-100/10]-F[0,​90]
HFB0606-LC[13-99.9/0.1]-F[0,​90]
HFB0803-[40-70/10]-F[0,​90]
HFB0803-LC[13-69.9/0.1]-F[0,​90]
HFB0804-[40-70/10]-F[0,​90]
HFB0804-LC[13-69.9/0.1]-F[0,​90]
HFB0805-[40-100/10]-F[0,​90]
HFB0805-LC[13-99.9/0.1]-F[0,​90]
HFB0806-[40-100/10]-F[0,​90]
HFB0806-LC[13-99.9/0.1]-F[0,​90]
HFB0808-[40-100/10]-F[0,​90]
HFB0808-LC[13-99.9/0.1]-F[0,​90]
HFB1003-[40-70/10]-F[0,​90]
HFB1003-LC[13-69.9/0.1]-F[0,​90]
HFB1004-[40-70/10]-F[0,​90]
HFB1004-LC[13-69.9/0.1]-F[0,​90]
HFB1005-[40-100/10]-F[0,​90]
HFB1005-LC[13-99.9/0.1]-F[0,​90]
HFB1006-[40-100/10]-F[0,​90]
HFB1006-LC[13-99.9/0.1]-F[0,​90]
HFB1008-[40-100/10]-F[0,​90]
HFB1008-LC[13-99.9/0.1]-F[0,​90]
HFB1010-[40-100/10]-F[0,​90]
HFB1010-LC[13-99.9/0.1]-F[0,​90]
HFB1303-[40-70/10]-F[0,​90]
HFB1303-LC[13-69.9/0.1]-F[0,​90]
HFB1304-[40-70/10]-F[0,​90]
HFB1304-LC[13-69.9/0.1]-F[0,​90]
HFB1305-[40-100/10]-F[0,​90]
HFB1305-LC[13-99.9/0.1]-F[0,​90]
HFB1306-[40-100/10]-F[0,​90]
HFB1306-LC[13-99.9/0.1]-F[0,​90]
HFB1308-[40-100/10]-F[0,​90]
HFB1308-LC[13-99.9/0.1]-F[0,​90]
HFB1310-[40-100/10]-F[0,​90]
HFB1310-LC[13-99.9/0.1]-F[0,​90]
HFB1313-[40-100/10]-F[0,​90]
HFB1313-LC[13-99.9/0.1]-F[0,​90]
HFB1603-[40-70/10]-F[0,​90]
HFB1603-LC[13-69.9/0.1]-F[0,​90]
HFB1604-[40-70/10]-F[0,​90]
HFB1604-LC[13-69.9/0.1]-F[0,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
K L (L dimension)
(mm)
LC (Full length alteration)
(mm)
T (Key groove position)
(mm)
TF (Head position designation)
(°)
WF (Flange position designation)
(°)
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged330 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged330 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged430 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged430 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged440 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged440 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged530 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged530 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged540 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged540 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged550 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged550 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged630 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged630 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged640 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged640 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged650 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged650 ~ 90--13 ~ 100---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged660 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged660 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged830 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged830 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged840 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged840 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged850 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged850 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged860 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged860 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged880 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged880 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1030 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1030 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1040 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1040 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1050 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1050 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1060 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1060 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1080 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1080 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged10100 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged10100 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1330 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1330 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1340 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1340 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1350 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1350 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1360 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1360 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1380 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged1380 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged13100 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged13100 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged13130 ~ 90-40 ~ 100----
1 Piece(s)

8 Days or more

10SKD11 EquivalentSingle-flanged13130 ~ 90--13 ~ 99.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1630 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1630 ~ 90--13 ~ 69.9---
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1640 ~ 90-40 ~ 70----
1 Piece(s)

8 Days or more

10SKH51 EquivalentSingle-flanged1640 ~ 90--13 ~ 69.9---

Loading...

 

Basic Information

Shank type Blank With/without jector W/O Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.