(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Die Blanks -Single Flange Type-

Block Die Blanks -Single Flange Type-

Move the mouse over the image to zoom

•Shank Type: Single-flanged
•Scrap Retention: W/O

  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLDBF0606-[16,​20,​22,​25,​30,​35]
BLDBF0606-LC[10-35/0.1]
BLDBF0806-[16,​20,​22,​25,​30,​35]
BLDBF0806-LC[10-35/0.1]
BLDBF0808-[16,​20,​22,​25,​30,​35]
BLDBF0808-LC[10-35/0.1]
BLDBF1006-[16,​20,​22,​25,​30,​35]
BLDBF1006-LC[10-35/0.1]
BLDBF1008-[16,​20,​22,​25,​30,​35]
BLDBF1008-LC[10-35/0.1]
BLDBF1010-[16,​20,​22,​25,​30,​35]
BLDBF1010-LC[10-35/0.1]
BLDBF1306-[16,​20,​22,​25,​30,​35]
BLDBF1306-LC[10-35/0.1]
BLDBF1308-[16,​20,​22,​25,​30,​35]
BLDBF1308-LC[10-35/0.1]
BLDBF1310-[16,​20,​22,​25,​30,​35]
BLDBF1310-LC[10-35/0.1]
BLDBF1313-[16,​20,​22,​25,​30,​35]
BLDBF1313-LC[10-35/0.1]
BLDBF1606-[16,​20,​22,​25,​30,​35]
BLDBF1606-LC[10-35/0.1]
BLDBF1608-[16,​20,​22,​25,​30,​35]
BLDBF1608-LC[10-35/0.1]
BLDBF1610-[16,​20,​22,​25,​30,​35]
BLDBF1610-LC[10-35/0.1]
BLDBF1613-[16,​20,​22,​25,​30,​35]
BLDBF1613-LC[10-34.9/0.1]
BLDBF1616-[16,​20,​22,​25,​30,​35]
BLDBF1616-LC[10-34.9/0.1]
BLDBF2006-[16,​20,​22,​25,​30,​35]
BLDBF2006-LC[10-35/0.1]
BLDBF2008-[16,​20,​22,​25,​30,​35]
BLDBF2008-LC[10-35/0.1]
BLDBF2010-[16,​20,​22,​25,​30,​35]
BLDBF2010-LC[10-35/0.1]
BLDBF2013-[16,​20,​22,​25,​30,​35]
BLDBF2013-LC[10-35/0.1]
BLDBF2016-[16,​20,​22,​25,​30,​35]
BLDBF2016-LC[10-35/0.1]
BLDBF2020-[16,​20,​22,​25,​30,​35]
BLDBF2020-LC[10-35/0.1]
BLDBF2506-[16,​20,​22,​25,​30,​35]
BLDBF2506-LC[10-35/0.1]
BLDBF2508-[16,​20,​22,​25,​30,​35]
BLDBF2508-LC[10-35/0.1]
BLDBF2510-[16,​20,​22,​25,​30,​35]
BLDBF2510-LC[10-35/0.1]
BLDBF2513-[16,​20,​22,​25,​30,​35]
BLDBF2513-LC[10-35/0.1]
BLDBF2516-[16,​20,​22,​25,​30,​35]
BLDBF2516-LC[10-35/0.1]
BLDBF2520-[16,​20,​22,​25,​30,​35]
BLDBF2520-LC[10-35/0.1]
BLDBF2525-[16,​20,​22,​25,​30,​35]
BLDBF2525-LC[10-35/0.1]
BLDBF2525-LC[16,​20,​22,​25,​30,​35]
PBLDBF0606-[16,​20,​22,​25,​30,​35]
PBLDBF0606-LC[10-15.9/0.1]
PBLDBF0606-LC[16.1-19.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10SKD11 Equivalent6616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent66-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent8616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent86-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent8816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent88-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent10616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent106-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent10816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent108-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent101016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1010-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent13616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent136-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent13816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent138-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent131016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1310-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent131316 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1313-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent16616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent166-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent16816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent168-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent161016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1610-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent161316 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1613-10 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent161616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent1616-10 ~ 34.9
1 Piece(s)

10 Days or more

10SKD11 Equivalent20616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent206-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent20816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent208-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent201016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2010-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent201316 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2013-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent201616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2016-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent202016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2020-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent25616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent256-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent25816 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent258-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent251016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2510-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent251316 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2513-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent251616 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2516-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent252016 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2520-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent252516 ~ 35-
1 Piece(s)

10 Days or more

10SKD11 Equivalent2525-10 ~ 35
1 Piece(s)

10 Days or more

10SKD11 Equivalent2525-16 ~ 35
1 Piece(s)

10 Days or more

10Powdered high-speed steel6616 ~ 35-
1 Piece(s)

10 Days or more

10Powdered high-speed steel66-10 ~ 15.9
1 Piece(s)

10 Days or more

10Powdered high-speed steel66-16.1 ~ 19.9

Loading...

 

Basic Information

Shank type Single-flanged Scrap retention W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.