(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Straight Punches (Part Numbers)

Short Straight Punches

Click this image to zoom it.

Move the mouse over the image to zoom

  • Short Straight Punches
  • Short Straight Punches
  • Short Straight Punches
  • Short Straight Punches

•Shank Type: Straight
•With/without jector: W/O
•Tip shape: D

  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCDS-[13,​16,​20,​25]-P[5.01-20/0.01]-W[5.01-20/0.01]-F[0,​90]
HFCDS-LC[13.1-24.9/0.1]-P[5.01-20/0.01]-W[5.01-20/0.01]-F[0,​90]
HMCDS-[13,​16,​20,​25]-P[5.01-20/0.01]-W[5.01-20/0.01]
HMCDS-LC[13-24.9/0.1]-P[5.01-20/0.01]-W[5.01-20/0.01]
HWCDS-[13,​16,​20,​25]-P[5.01-20/0.01]-W[5.01-20/0.01]-WF[0,​90]
HWCDS-LC[13.1-24.9/0.1]-P[5.01-20/0.01]-W[5.01-20/0.01]-WF[0,​90]
PHFCDS-[13,​16,​20,​25]-P[5.01-20/0.01]-W[5.01-20/0.01]-F[0,​90]
PHFCDS-LC[13.1-24.9/0.1]-P[5.01-20/0.01]-W[5.01-20/0.01]-F[0,​90]
PHMCDS-[13,​16,​20,​25]-P[5.01-20/0.01]-W[5.01-20/0.01]
PHMCDS-LC[13-24.9/0.1]-P[5.01-20/0.01]-W[5.01-20/0.01]
PHWCDS-[13,​16,​20,​25]-P[5.01-20/0.01]-W[5.01-20/0.01]-WF[0,​90]
PHWCDS-LC[13.1-24.9/0.1]-P[5.01-20/0.01]-W[5.01-20/0.01]-WF[0,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shank (mounting part) shape F (Flange position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged0 ~ 9013 ~ 25-5.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged0 ~ 90-13.1 ~ 24.95.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped-13 ~ 25-5.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped--13 ~ 24.95.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10SKD11 EquivalentDouble-flanged-13 ~ 25-5.01 ~ 205.01 ~ 200 ~ 90
1 Piece(s)

10 Days or more

10SKD11 EquivalentDouble-flanged--13.1 ~ 24.95.01 ~ 205.01 ~ 200 ~ 90
1 Piece(s)

10 Days or more

10Powdered high-speed steelSingle-flanged0 ~ 9013 ~ 25-5.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10Powdered high-speed steelSingle-flanged0 ~ 90-13.1 ~ 24.95.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10Powdered high-speed steelTapped-13 ~ 25-5.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10Powdered high-speed steelTapped--13 ~ 24.95.01 ~ 205.01 ~ 20-
1 Piece(s)

10 Days or more

10Powdered high-speed steelDouble-flanged-13 ~ 25-5.01 ~ 205.01 ~ 200 ~ 90
1 Piece(s)

10 Days or more

10Powdered high-speed steelDouble-flanged--13.1 ~ 24.95.01 ~ 205.01 ~ 200 ~ 90

Loading...

  1. 1
 

Basic Information

Shank type Straight With/without jector W/O Tip shape D
Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.