(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Punches

Straight Punches

Move the mouse over the image to zoom

  • Straight Punches
  • Straight Punches
  • Straight Punches
  • Straight Punches
  • Straight Punches
  • Straight Punches

•Shank Type: Straight
•With/without jector: W/O

  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCD-[40-100/10]-P[3-50/0.01]-W[2-30/0.01]-F[0-270/90]
HFCD-LC[20-100/0.1]-P[3-50/0.01]-W[2-30/0.01]-F[0-270/90]
HFCE-[40-100/10]-P[3-30/0.01]-W[2-30/0.01]-F0
HFCE-LC[20-100/0.1]-P[3-30/0.01]-W[2-30/0.01]-F0
HFCG-[40-100/10]-P[3-30/0.01]-W[2-30/0.01]-F0
HFCG-LC[20-100/0.1]-P[3-30/0.01]-W[2-30/0.01]-F0
HFCR-[40-100/10]-P[3-30/0.01]-W[2-30/0.01]-R[0.15-15/0.01]-F[0-270/90]
HFCR-LC[20-100/0.1]-P[3-30/0.01]-W[2-30/0.01]-R[0.15-15/0.01]-F[0-270/90]
HKCD-[40-100/10]-P[2-50/0.01]-W[2-30/0.01]-K[0,​90]-T[2-100/0.1]
HKCD-LC[20-100/0.1]-P[2-50/0.01]-W[2-30/0.01]-K[0,​90]-T[2-100/0.1]
HKCE-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-T[2-100/0.1]-K[0,​90]
HKCE-LC[20-100/0.1]-P[2-30/0.01]-W[2-30/0.01]-T[2-100/0.1]-K[0,​90]
HKCG-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-T[2-100/0.1]-K[0,​90]
HKCG-LC[20-100/0.1]-P[2-30/0.01]-W[2-30/0.01]-T[2-100/0.1]-K[0,​90]
HKCR-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-R[0.15-15/0.01]-T[2-100/0.1]-K[0,​90]
HKCR-LC[20-100/0.1]-P[2-30/0.01]-W[2-30/0.01]-R[0.15-15/0.01]-T[2-100/0.1]-K[0,​90]
HMCD-[40-100/10]-P[4.01-50/0.01]-W[4.01-30/0.01]
HMCD-LC[30-100/0.1]-P[4.01-50/0.01]-W[4.01-30/0.01]
HMCE-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
HMCE-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
HMCG-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
HMCG-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
HMCR-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]-R[0.15-15/0.01]
HMCR-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]-R[0.15-15/0.01]
HPCD-[40-100/10]-P[2-50/0.01]-W[2-30/0.01]
HPCD-LC[20-100/0.1]-P[2-50/0.01]-W[2-30/0.01]
HPCE-[40-100/10]-P[2-50/0.01]-W[2-30/0.01]
HPCE-LC[20-100/0.1]-P[2-50/0.01]-W[2-30/0.01]
HPCG-[40-100/10]-P[2-50/0.01]-W[2-30/0.01]
HPCG-LC[20-100/0.1]-P[2-50/0.01]-W[2-30/0.01]
HPCR-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-R[0.15-15/0.01]
HPCR-LC[20-100/0.1]-P[2-30/0.01]-W[2-30/0.01]-R[0.15-15/0.01]
HSFCD-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-F[0,​90]
HSFCD-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-F[0,​90]
HSFCE-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-F[0,​90]
HSFCE-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-F[0,​90]
HSFCG-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-F[0,​90]
HSFCG-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-F[0,​90]
HSFCR-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-R[0.15-15/0.01]-F[0,​90]
HSFCR-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-R[0.15-15/0.01]-F[0,​90]
HSKCD-[40-100/10]-P[5-30/0.01]-W[5-30/0.01]-K[0,​90]-T[2-100/0.1]
HSKCD-LC[20-99.9/0.1]-P[5-30/0.01]-W[5-30/0.01]-K[0,​90]-T[2-100/0.1]
HSKCE-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-T[2-100/0.1]-K[0,​90]
HSKCE-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-T[2-100/0.1]-K[0,​90]
HSKCG-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-T[2-100/0.1]-K[0,​90]
HSKCG-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-T[2-100/0.1]-K[0,​90]
HSKCR-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-R[0.2-15/0.01]-T[2-100/0.1]-K[0,​90]
HSKCR-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-R[0.2-15/0.01]-T[2-100/0.1]-K[0,​90]
HSMCD-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSMCD-LC[30-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSMCE-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSMCE-LC[30-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSMCG-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSMCG-LC[30-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSMCR-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]-R[0.15-15/0.01]
HSMCR-LC[30-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-R[0.15-15/0.01]
HSPCD-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSPCD-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSPCE-[40-100/10]-P[5.01-30/0.01]-W[5.01-30/0.01]
HSPCE-LC[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged0 ~ 270-40 ~ 100-3 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged0 ~ 270--20 ~ 1003 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged0-40 ~ 100-3 ~ 30--2 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged0--20 ~ 1003 ~ 30--2 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged0-40 ~ 100-3 ~ 30--2 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged0--20 ~ 1003 ~ 30--2 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged0 ~ 270-40 ~ 100-3 ~ 300.15 ~ 15-2 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged0 ~ 270--20 ~ 1003 ~ 300.15 ~ 15-2 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentWith key groove-0 ~ 9040 ~ 100-2 ~ 50-2 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentWith key groove-0 ~ 90-20 ~ 1002 ~ 50-2 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentWith key groove-0 ~ 9040 ~ 100-2 ~ 30-2 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentWith key groove-0 ~ 90-20 ~ 1002 ~ 30-2 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentWith key groove-0 ~ 9040 ~ 100-2 ~ 30-2 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentWith key groove-0 ~ 90-20 ~ 1002 ~ 30-2 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentWith key groove-0 ~ 9040 ~ 100-2 ~ 300.15 ~ 152 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentWith key groove-0 ~ 90-20 ~ 1002 ~ 300.15 ~ 152 ~ 1002 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentTapped--40 ~ 100-4.01 ~ 50--4.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentTapped---30 ~ 1004.01 ~ 50--4.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentTapped--40 ~ 100-4.01 ~ 30--4.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentTapped---30 ~ 1004.01 ~ 30--4.01 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentTapped--40 ~ 100-4.01 ~ 30--4.01 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentTapped---30 ~ 1004.01 ~ 30--4.01 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentTapped--40 ~ 100-4.01 ~ 300.15 ~ 15-4.01 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentTapped---30 ~ 1004.01 ~ 300.15 ~ 15-4.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentStandard--40 ~ 100-2 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 or SKD11 EquivalentStandard---20 ~ 1002 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentStandard--40 ~ 100-2 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 or SKD11 EquivalentStandard---20 ~ 1002 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentStandard--40 ~ 100-2 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 or SKD11 EquivalentStandard---20 ~ 1002 ~ 50--2 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentStandard--40 ~ 100-2 ~ 300.15 ~ 15-2 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 or SKD11 EquivalentStandard---20 ~ 1002 ~ 300.15 ~ 15-2 ~ 30-
1 Piece(s)

12 Days or more

10DSKH51 EquivalentSingle-flanged0 ~ 90-40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

12 Days or more

10DSKH51 EquivalentSingle-flanged0 ~ 90--20 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

12 Days or more

10ESKH51 EquivalentSingle-flanged0 ~ 90-40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

12 Days or more

10ESKH51 EquivalentSingle-flanged0 ~ 90--20 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

12 Days or more

10GSKH51 EquivalentSingle-flanged0 ~ 90-40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

12 Days or more

10GSKH51 EquivalentSingle-flanged0 ~ 90--20 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

12 Days or more

10RSKH51 EquivalentSingle-flanged0 ~ 90-40 ~ 100-5.01 ~ 300.15 ~ 15-5.01 ~ 30-
1 Piece(s)

12 Days or more

10RSKH51 EquivalentSingle-flanged0 ~ 90--20 ~ 1005.01 ~ 300.15 ~ 15-5.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentWith key groove-0 ~ 9040 ~ 100-5 ~ 30-2 ~ 1005 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentWith key groove-0 ~ 90-20 ~ 99.95 ~ 30-2 ~ 1005 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 EquivalentWith key groove-0 ~ 9040 ~ 100-5.01 ~ 30-2 ~ 1005.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 EquivalentWith key groove-0 ~ 90-20 ~ 1005.01 ~ 30-2 ~ 1005.01 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 EquivalentWith key groove-0 ~ 9040 ~ 100-5.01 ~ 30-2 ~ 1005.01 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 EquivalentWith key groove-0 ~ 90-20 ~ 1005.01 ~ 30-2 ~ 1005.01 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 EquivalentWith key groove-0 ~ 9040 ~ 100-5.01 ~ 300.2 ~ 152 ~ 1005.01 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 EquivalentWith key groove-0 ~ 90-20 ~ 1005.01 ~ 300.2 ~ 152 ~ 1005.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentTapped--40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentTapped---30 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 EquivalentTapped--40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 EquivalentTapped---30 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 EquivalentTapped--40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10GSKH51 EquivalentTapped---30 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 EquivalentTapped--40 ~ 100-5.01 ~ 300.15 ~ 15-5.01 ~ 30-
1 Piece(s)

10 Days or more

10RSKH51 EquivalentTapped---30 ~ 1005.01 ~ 300.15 ~ 15-5.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentStandard--40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentStandard---20 ~ 1005.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 EquivalentStandard--40 ~ 100-5.01 ~ 30--5.01 ~ 30-
1 Piece(s)

10 Days or more

10ESKH51 EquivalentStandard---20 ~ 1005.01 ~ 30--5.01 ~ 30-

Loading...

 

Basic Information

Shank type Straight With/without jector W/O Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.