(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Ejector Bushings

Pilot Ejector Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD11 Equivalent
For complete product overview and details on Pilot Ejector Bushings see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MEG4-10-P[1-2/0.01]
MEG5-10-P[1-3/0.01]
MEG6-10-P[2.5-4/0.01]
MEG8-10-P[3-6/0.01]
MEG10-10-P[5-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Guide diameter)
(mm)
1 Piece(s)

9 Days or more

104101 ~ 2
1 Piece(s)

9 Days or more

105101 ~ 3
1 Piece(s)

9 Days or more

106102.5 ~ 4
1 Piece(s)

9 Days or more

108103 ~ 6
1 Piece(s)

9 Days or more

1010105 ~ 8

Loading...

  1. 1
 

Basic Information

Material SKD11 Equivalent Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.