(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches Dicoat treatment

Pilot Punches Dicoat treatment

•Shank Type: Standard
•Surface Treatment: Dicoat
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKD11
  • POWDER HSS
  • DICOAT

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-PSTAL3-[52-72/10]-P[1-2.99/0.01]
AT-PSTAL3-LC[32-71.9/0.1]-P[1-2.99/0.01]
AT-PSTAL3-LCT[32-71.9/0.1]-P[1-2.99/0.01]
AT-PSTAL3-LMT[32-71.9/0.1]-P[1-2.99/0.01]
AT-PSTAL4-[52-72/10]-P[1-3.99/0.01]
AT-PSTAL4-LC[32-71.9/0.1]-P[1-3.99/0.01]
AT-PSTAL4-LCT[32-71.9/0.1]-P[1-3.99/0.01]
AT-PSTAL4-LMT[32-71.9/0.1]-P[1-3.99/0.01]
AT-PSTAL5-[52-72/10]-P[2-4.99/0.01]
AT-PSTAL5-[52-72/10]-PC[1-2/0.01]
AT-PSTAL5-LC[32-71.9/0.1]-P[2-4.99/0.01]
AT-PSTAL5-LC[32-71.9/0.1]-PC[1-2/0.01]
AT-PSTAL5-LCT[32-71.9/0.1]-P[2-4.99/0.01]
AT-PSTAL5-LCT[32-71.9/0.1]-PC[1-2/0.01]
AT-PSTAL5-LMT[32-71.9/0.1]-P[2-4.99/0.01]
AT-PSTAL5-LMT[32-71.9/0.1]-PC[1-2/0.01]
AT-PSTAL6-[52-72/10]-P[2.5-5.99/0.01]
AT-PSTAL6-[52-72/10]-PC[1-2.5/0.01]
AT-PSTAL6-LC[32-71.9/0.1]-P[2.5-5.99/0.01]
AT-PSTAL6-LC[32-71.9/0.1]-PC[1-2.5/0.01]
AT-PSTAL6-LCT[32-71.9/0.1]-P[2.5-5.99/0.01]
AT-PSTAL6-LCT[32-71.9/0.1]-PC[1-2.5/0.01]
AT-PSTAL6-LMT[32-71.9/0.1]-P[2.5-5.99/0.01]
AT-PSTAL6-LMT[32-71.9/0.1]-PC[1-2.5/0.01]
AT-PSTAL8-[52-92/10]-P[3-7.99/0.01]
AT-PSTAL8-[52-92/10]-PC[1.5-3/0.01]
AT-PSTAL8-LC[32-91.9/0.1]-P[3-7.99/0.01]
AT-PSTAL8-LC[32-91.9/0.1]-PC[1.5-3/0.01]
AT-PSTAL8-LCT[32-91.9/0.1]-P[3-7.99/0.01]
AT-PSTAL8-LCT[32-91.9/0.1]-PC[1.5-3/0.01]
AT-PSTAL8-LMT[32-91.9/0.1]-P[3-7.99/0.01]
AT-PSTAL8-LMT[32-91.9/0.1]-PC[1.5-3/0.01]
AT-PSTAL10-[52-102/10]-P[3-9.99/0.01]
AT-PSTAL10-[52-102/10]-PC[1.5-3/0.01]
AT-PSTAL10-LC[32-101.9/0.1]-P[3-9.99/0.01]
AT-PSTAL10-LC[32-101.9/0.1]-PC[1.5-3/0.01]
AT-PSTAL10-LCT[32-101.9/0.1]-P[3-9.99/0.01]
AT-PSTAL10-LCT[32-101.9/0.1]-PC[1.5-3/0.01]
AT-PSTAL10-LMT[32-101.9/0.1]-P[3-9.99/0.01]
AT-PSTAL10-LMT[32-101.9/0.1]-PC[1.5-3/0.01]
AT-PSTAL13-[52-102/10]-P[6-12.99/0.01]
AT-PSTAL13-[52-102/10]-PC[3-6/0.01]
AT-PSTAL13-LC[32-101.9/0.1]-P[6-12.99/0.01]
AT-PSTAL13-LC[32-101.9/0.1]-PC[3-6/0.01]
AT-PSTAL13-LCT[32-101.9/0.1]-P[6-12.99/0.01]
AT-PSTAL13-LCT[32-101.9/0.1]-PC[3-6/0.01]
AT-PSTAL13-LMT[32-101.9/0.1]-P[6-12.99/0.01]
AT-PSTAL13-LMT[32-101.9/0.1]-PC[3-6/0.01]
AT-PSTAS3-[42-72/10]-P[1-2.99/0.01]
AT-PSTAS3-LC[32-71.9/0.1]-P[1-2.99/0.01]
AT-PSTAS3-LCT[32-71.9/0.1]-P[1-2.99/0.01]
AT-PSTAS3-LMT[32-71.9/0.1]-P[1-2.99/0.01]
AT-PSTAS4-[42-72/10]-P[1-3.99/0.01]
AT-PSTAS4-LC[32-71.9/0.1]-P[1-3.99/0.01]
AT-PSTAS4-LCT[32-71.9/0.1]-P[1-3.99/0.01]
AT-PSTAS4-LMT[32-71.9/0.1]-P[1-3.99/0.01]
AT-PSTAS5-[42-72/10]-P[2-4.99/0.01]
AT-PSTAS5-[42-72/10]-PC[1-2/0.01]
AT-PSTAS5-LC[32-71.9/0.1]-P[2-4.99/0.01]
AT-PSTAS5-LC[32-71.9/0.1]-PC[1-2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L352 ~ 72---1 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3-32 ~ 71.9--1 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3--32 ~ 71.9-1 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3---32 ~ 71.91 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L452 ~ 72---1 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4-32 ~ 71.9--1 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4--32 ~ 71.9-1 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4---32 ~ 71.91 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L552 ~ 72---2 ~ 4.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L552 ~ 72----1 ~ 2
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5-32 ~ 71.9--2 ~ 4.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5-32 ~ 71.9---1 ~ 2
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5--32 ~ 71.9-2 ~ 4.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5--32 ~ 71.9--1 ~ 2
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5---32 ~ 71.92 ~ 4.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5---32 ~ 71.9-1 ~ 2
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L652 ~ 72---2.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L652 ~ 72----1 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6-32 ~ 71.9--2.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6-32 ~ 71.9---1 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6--32 ~ 71.9-2.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6--32 ~ 71.9--1 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6---32 ~ 71.92.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6---32 ~ 71.9-1 ~ 2.5
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L852 ~ 92---3 ~ 7.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L852 ~ 92----1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8-32 ~ 91.9--3 ~ 7.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8-32 ~ 91.9---1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8--32 ~ 91.9-3 ~ 7.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8--32 ~ 91.9--1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8---32 ~ 91.93 ~ 7.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8---32 ~ 91.9-1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1052 ~ 102---3 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1052 ~ 102----1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10-32 ~ 101.9--3 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10-32 ~ 101.9---1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10--32 ~ 101.9-3 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10--32 ~ 101.9--1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10---32 ~ 101.93 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10---32 ~ 101.9-1.5 ~ 3
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1352 ~ 102---6 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1352 ~ 102----3 ~ 6
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13-32 ~ 101.9--6 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13-32 ~ 101.9---3 ~ 6
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13--32 ~ 101.9-6 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13--32 ~ 101.9--3 ~ 6
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13---32 ~ 101.96 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13---32 ~ 101.9-3 ~ 6
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S342 ~ 72---1 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S3-32 ~ 71.9--1 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S3--32 ~ 71.9-1 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S3---32 ~ 71.91 ~ 2.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S442 ~ 72---1 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S4-32 ~ 71.9--1 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S4--32 ~ 71.9-1 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S4---32 ~ 71.91 ~ 3.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S542 ~ 72---2 ~ 4.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S542 ~ 72----1 ~ 2
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S5-32 ~ 71.9--2 ~ 4.99-
1 Piece(s)

8 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0S5-32 ~ 71.9---1 ~ 2

Loading...

 

Basic Information

Shank type Standard Surface treatment Dicoat Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support