(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Blanks

Punch Blanks

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Blank
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHB1.6-[30-50/10]
A-PHB1.6-LC[15-49.9/0.1]
A-PHB1.6-LCT[15-29.9/0.1]
A-PHB1.6-LMT[15-29.9/0.1]
A-PHB2.0-[30-50/10]
A-PHB2.0-LC[15-49.9/0.1]
A-PHB2.0-LCT[15-29.9/0.1]
A-PHB2.0-LMT[15-29.9/0.1]
A-PHB2.5-[30-50/10]
A-PHB2.5-LC[15-49.9/0.1]
A-PHB2.5-LCT[15-29.9/0.1]
A-PHB2.5-LMT[15-29.9/0.1]
A-PHB3-[40-100/10]
A-PHB3-LC[15-99.9/0.1]
A-PHB3-LCT[15-39.9/0.1]
A-PHB3-LMT[15-39.9/0.1]
A-PHB4-[40-100/10]
A-PHB4-LC[15-99.9/0.1]
A-PHB4-LCT[15-39.9/0.1]
A-PHB4-LMT[15-39.9/0.1]
A-PHB5-[40-100/10]
A-PHB5-LC[15-99.9/0.1]
A-PHB5-LCT[15-39.9/0.1]
A-PHB5-LMT[15-39.9/0.1]
A-PHB6-[40-100/10]
A-PHB6-LC[15-99.9/0.1]
A-PHB6-LCT[15-39.9/0.1]
A-PHB6-LMT[15-39.9/0.1]
A-PHB8-[40-100/10]
A-PHB8-LC[15-99.9/0.1]
A-PHB8-LCT[15-39.9/0.1]
A-PHB8-LMT[15-39.9/0.1]
A-PHB10-[40-100/10]
A-PHB10-LC[15-99.9/0.1]
A-PHB10-LCT[15-39.9/0.1]
A-PHB10-LMT[15-39.9/0.1]
A-PHB13-[40-100/10]
A-PHB13-LC[15-99.9/0.1]
A-PHB13-LCT[15-39.9/0.1]
A-PHB13-LMT[15-39.9/0.1]
A-PHB16-[40-100/10]
A-PHB16-LC[15-99.9/0.1]
A-PHB16-LCT[15-99.9/0.1]
A-PHB16-LMT[15-99.9/0.1]
A-PHB20-[40-100/10]
A-PHB20-LC[15-99.9/0.1]
A-PHB20-LCT[15-99.9/0.1]
A-PHB20-LMT[15-99.9/0.1]
A-PHB25-[40-100/10]
A-PHB25-LC[15-99.9/0.1]
A-PHB25-LCT[15-39.9/0.1]
A-PHB25-LMT[15-39.9/0.1]
A-SHB1.0-[30-50/10]
A-SHB1.0-LC[15-49.9/0.1]
A-SHB1.0-LCT[15-29.9/0.1]
A-SHB1.0-LMT[15-29.9/0.1]
A-SHB1.6-[30-50/10]
A-SHB1.6-LC[15-49.9/0.1]
A-SHB1.6-LCT[15-29.9/0.1]
A-SHB1.6-LMT[15-29.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
T (Head thickness/plate thickness)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.630 ~ 503-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.6-315 ~ 49.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.6-3-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.6-3-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.030 ~ 503-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.0-315 ~ 49.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.0-3-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.0-3-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.530 ~ 503-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.5-315 ~ 49.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.5-3-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.5-3-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0340 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/03-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/03-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/03-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0440 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/04-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/04-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/04-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0540 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/05-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/05-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/05-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0640 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/06-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/06-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/06-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0840 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/08-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/08-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/08-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01040 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/010-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/010-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/010-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01340 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/013-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/013-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/013-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01640 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/016-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/016-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/016-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02040 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/020-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/020-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/020-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02540 ~ 1005-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/025-515 ~ 99.9
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/025-5-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/025-5-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.030 ~ 503-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.0-315 ~ 49.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.0-3-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.0-3-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.630 ~ 503-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.6-315 ~ 49.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.6-3-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01.6-3-

Loading...

 

Basic Information

Heavy-load punches No Shank type Blank Jector None
Surface treatment None Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.