(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Quill Punches

Mini Quill Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Round
•Material : SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Mini Punches (MISUMI) see the sections below:

  • FLANGE
  • SKH51

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHCL1.6-[25,​30,​35,​40,​50]-P[0.3-1.59/0.01]
SHCL1.6-LC[25-50/0.1]-P[0.3-1.59/0.01]
SHCL2.0-[25,​30,​35,​40,​50]-P[0.5-1.99/0.01]
SHCL2.0-[25,​30,​35,​40,​50]-PC[0.3-0.5/0.01]
SHCL2.0-LC[25-50/0.1]-P[0.5-1.99/0.01]
SHCL2.0-LC[25-50/0.1]-PC[0.3-0.5/0.01]
SHCL2.5-[25,​30,​35,​40,​50]-P[1-2.49/0.01]
SHCL2.5-[25,​30,​35,​40,​50]-PC[0.5-1/0.01]
SHCL2.5-LC[25-50/0.1]-P[1-2.49/0.01]
SHCL2.5-LC[25-50/0.1]-PC[0.5-1/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

101.60.3 ~ 1.5925 ~ 50--
1 Piece(s)

7 Days or more

101.60.3 ~ 1.59-25 ~ 50-
1 Piece(s)

7 Days or more

102.00.5 ~ 1.9925 ~ 50--
1 Piece(s)

7 Days or more

102.0-25 ~ 50-0.3 ~ 0.5
1 Piece(s)

7 Days or more

102.00.5 ~ 1.99-25 ~ 50-
1 Piece(s)

7 Days or more

102.0--25 ~ 500.3 ~ 0.5
1 Piece(s)

7 Days or more

102.51 ~ 2.4925 ~ 50--
1 Piece(s)

7 Days or more

102.5-25 ~ 50-0.5 ~ 1
1 Piece(s)

7 Days or more

102.51 ~ 2.49-25 ~ 50-
1 Piece(s)

7 Days or more

102.5--25 ~ 500.5 ~ 1

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Tip shape Round Material SKH51 Equivalent (M2) Surface treatment None
Shank (mounting part) shape Standard Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.