(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches with Locating Dowel Holes, WPC treatment

Jector Punches with Locating Dowel Holes, WPC treatment

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: WPC
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11
  • WPC
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
W-SJAL-C10-[70-120/10]-P[3-9.99/0.01]
W-SJAL-C10-[70-120/10]-PC[2.8-3/0.01]
W-SJAL-C10-LC[34-119.9/0.1]-P[3-9.99/0.01]
W-SJAL-C10-LC[34-119.9/0.1]-PC[2.8-3/0.01]
W-SJAL-C13-[70-120/10]-P[6-12.99/0.01]
W-SJAL-C13-[70-120/10]-PC[5-6/0.01]
W-SJAL-C13-LC[34-119.9/0.1]-P[6-12.99/0.01]
W-SJAL-C13-LC[34-119.9/0.1]-PC[5-6/0.01]
W-SJAL-C16-[70-120/10]-P[10-15.99/0.01]
W-SJAL-C16-[70-120/10]-PC[8-10/0.01]
W-SJAL-C16-LC[34-119.9/0.1]-P[10-15.99/0.01]
W-SJAL-C16-LC[34-119.9/0.1]-PC[8-10/0.01]
W-SJAL-C20-[70-120/10]-P[13-19.99/0.01]
W-SJAL-C20-[70-120/10]-PC[9-13/0.01]
W-SJAL-C20-LC[34-119.9/0.1]-P[13-19.99/0.01]
W-SJAL-C20-LC[34-119.9/0.1]-PC[9-13/0.01]
W-SJAL-C25-[70-120/10]-P[18-24.99/0.01]
W-SJAL-C25-[70-120/10]-PC[9-18/0.01]
W-SJAL-C25-LC[34-119.9/0.1]-P[18-24.99/0.01]
W-SJAL-C25-LC[34-119.9/0.1]-PC[9-18/0.01]
W-SJAL-C32-[70-120/10]-P[20-31.99/0.01]
W-SJAL-C32-[70-120/10]-PC[15-20/0.01]
W-SJAL-C32-LC[34-119.9/0.1]-P[20-31.99/0.01]
W-SJAL-C32-LC[34-119.9/0.1]-PC[15-20/0.01]
W-SJAL-C38-[70-120/10]-P[28-37.99/0.01]
W-SJAL-C38-[70-120/10]-PC[23-28/0.01]
W-SJAL-C38-LC[34-119.9/0.1]-P[28-37.99/0.01]
W-SJAL-C38-LC[34-119.9/0.1]-PC[23-28/0.01]
W-SJAL-C45-[70-120/10]-P[35-44.99/0.01]
W-SJAL-C45-[70-120/10]-PC[30-35/0.01]
W-SJAL-C45-LC[34-119.9/0.1]-P[35-44.99/0.01]
W-SJAL-C45-LC[34-119.9/0.1]-PC[30-35/0.01]
W-SJAS-C10-[60-120/10]-P[3-9.99/0.01]
W-SJAS-C10-[60-120/10]-PC[2.8-2.99/0.01]
W-SJAS-C10-LC[34-119.9/0.1]-P[3-9.99/0.01]
W-SJAS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]
W-SJAS-C13-[60-120/10]-P[6-12.99/0.01]
W-SJAS-C13-[60-120/10]-PC[5-6/0.01]
W-SJAS-C13-LC[34-119.9/0.1]-P[6-12.99/0.01]
W-SJAS-C13-LC[34-119.9/0.1]-PC[5-6/0.01]
W-SJAS-C16-[60-120/10]-P[10-15.99/0.01]
W-SJAS-C16-[60-120/10]-PC[8-10/0.01]
W-SJAS-C16-LC[34-119.9/0.1]-P[10-15.99/0.01]
W-SJAS-C16-LC[34-119.9/0.1]-PC[8-10/0.01]
W-SJAS-C20-[60-120/10]-P[13-19.99/0.01]
W-SJAS-C20-[60-120/10]-PC[9-13/0.01]
W-SJAS-C20-LC[34-119.9/0.1]-P[13-19.99/0.01]
W-SJAS-C20-LC[34-119.9/0.1]-PC[9-13/0.01]
W-SJAS-C25-[60-120/10]-P[18-24.99/0.01]
W-SJAS-C25-[60-120/10]-PC[9-18/0.01]
W-SJAS-C25-LC[34-119.9/0.1]-P[18-24.99/0.01]
W-SJAS-C25-LC[34-119.9/0.1]-PC[9-18/0.01]
W-SJAS-C32-[60-120/10]-P[20-31.99/0.01]
W-SJAS-C32-[60-120/10]-PC[15-20/0.01]
W-SJAS-C32-LC[34-119.9/0.1]-P[20-31.99/0.01]
W-SJAS-C32-LC[34-119.9/0.1]-PC[15-20/0.01]
W-SJAS-C38-[60-120/10]-P[28-37.99/0.01]
W-SJAS-C38-[60-120/10]-PC[23-28/0.01]
W-SJAS-C38-LC[34-59.9/0.1]-P[28-37.99/0.01]
W-SJAS-C38-LC[34-59.9/0.1]-PC[23-28/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10Standard typeRoundL103 ~ 9.9970 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundL10-70 ~ 120-2.8 ~ 3---
1 Piece(s)

9 Days or more

10Standard typeRoundL103 ~ 9.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundL10--34 ~ 119.92.8 ~ 3---
1 Piece(s)

9 Days or more

10Standard typeRoundL136 ~ 12.9970 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundL13-70 ~ 120-5 ~ 6---
1 Piece(s)

9 Days or more

10Standard typeRoundL136 ~ 12.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundL13--34 ~ 119.95 ~ 6---
1 Piece(s)

9 Days or more

10Standard typeRoundL1610 ~ 15.9970 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundL16-70 ~ 120-8 ~ 10---
1 Piece(s)

9 Days or more

10Standard typeRoundL1610 ~ 15.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundL16--34 ~ 119.98 ~ 10---
1 Piece(s)

9 Days or more

10Standard typeRoundL2013 ~ 19.9970 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundL20-70 ~ 120-9 ~ 13---
1 Piece(s)

9 Days or more

10Standard typeRoundL2013 ~ 19.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundL20--34 ~ 119.99 ~ 13---
1 Piece(s)

9 Days or more

10Standard typeRoundL2518 ~ 24.9970 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundL25-70 ~ 120-9 ~ 18---
1 Piece(s)

9 Days or more

10Standard typeRoundL2518 ~ 24.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundL25--34 ~ 119.99 ~ 18---
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.9970 ~ 120-----
1 Piece(s)

10 Days or more

10Standard typeRoundL32-70 ~ 120-15 ~ 20---
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-34 ~ 119.9----
1 Piece(s)

10 Days or more

10Standard typeRoundL32--34 ~ 119.915 ~ 20---
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.9970 ~ 120-----
1 Piece(s)

10 Days or more

10Standard typeRoundL38-70 ~ 120-23 ~ 28---
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-34 ~ 119.9----
1 Piece(s)

10 Days or more

10Standard typeRoundL38--34 ~ 119.923 ~ 28---
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.9970 ~ 120-----
1 Piece(s)

10 Days or more

10Standard typeRoundL45-70 ~ 120-30 ~ 35---
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-34 ~ 119.9----
1 Piece(s)

10 Days or more

10Standard typeRoundL45--34 ~ 119.930 ~ 35---
1 Piece(s)

9 Days or more

10Standard typeRoundS103 ~ 9.9960 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundS10-60 ~ 120-2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10Standard typeRoundS103 ~ 9.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundS10--34 ~ 119.92.8 ~ 2.99---
1 Piece(s)

9 Days or more

10Standard typeRoundS136 ~ 12.9960 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundS13-60 ~ 120-5 ~ 6---
1 Piece(s)

9 Days or more

10Standard typeRoundS136 ~ 12.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundS13--34 ~ 119.95 ~ 6---
1 Piece(s)

9 Days or more

10Standard typeRoundS1610 ~ 15.9960 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundS16-60 ~ 120-8 ~ 10---
1 Piece(s)

9 Days or more

10Standard typeRoundS1610 ~ 15.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundS16--34 ~ 119.98 ~ 10---
1 Piece(s)

9 Days or more

10Standard typeRoundS2013 ~ 19.9960 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundS20-60 ~ 120-9 ~ 13---
1 Piece(s)

9 Days or more

10Standard typeRoundS2013 ~ 19.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundS20--34 ~ 119.99 ~ 13---
1 Piece(s)

9 Days or more

10Standard typeRoundS2518 ~ 24.9960 ~ 120-----
1 Piece(s)

9 Days or more

10Standard typeRoundS25-60 ~ 120-9 ~ 18---
1 Piece(s)

9 Days or more

10Standard typeRoundS2518 ~ 24.99-34 ~ 119.9----
1 Piece(s)

9 Days or more

10Standard typeRoundS25--34 ~ 119.99 ~ 18---
1 Piece(s)

10 Days or more

10Standard typeRoundS3220 ~ 31.9960 ~ 120-----
1 Piece(s)

10 Days or more

10Standard typeRoundS32-60 ~ 120-15 ~ 20---
1 Piece(s)

10 Days or more

10Standard typeRoundS3220 ~ 31.99-34 ~ 119.9----
1 Piece(s)

10 Days or more

10Standard typeRoundS32--34 ~ 119.915 ~ 20---
1 Piece(s)

10 Days or more

10Standard typeRoundS3828 ~ 37.9960 ~ 120-----
1 Piece(s)

10 Days or more

10Standard typeRoundS38-60 ~ 120-23 ~ 28---
1 Piece(s)

10 Days or more

10Standard typeRoundS3828 ~ 37.99-34 ~ 59.9----
1 Piece(s)

10 Days or more

10Standard typeRoundS38--34 ~ 59.923 ~ 28---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKD11 Equivalent (D2)
Surface treatment WPC Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support