(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Product Type: Leader pins for middle・large mold
•Head: Straight
•How Mount: With tap
•Compatible Joint
Days to Ship: | 8 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: With head
•Oil Groove: Oil groove
•How Mount: Head type
Days to Ship: | 8 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: With head
•How Mount: Head type
Days to Ship: | 8 Days or more |
---|
Precision Leader Pins -Head Type With Oil Groove/L Dimension Selection Type-
MISUMI
•Product Type: Standard
•Head: With head
•Oil Groove: Oil groove
•How Mount: Head type
Days to Ship: | 8 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: Straight
•How Mount: With tap
Days to Ship: | 8 Days or more |
---|
Precision Leader Pins -Straight・Oil Groove/Press-Fit Length Designation/Blank Type-
MISUMI
•Product Type: Standard
•Head: Straight
•Oil Groove: Oil groove
•How Mount: With tap
•Press-fit Section Designation Method: Static type
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Straight Leader Pins For Middle・Large Mold -Bolt Type-
MISUMI
•Product Type: Leader pins for middle・large mold
•Head: Straight
•How Mount: Bolt hole
Days to Ship: | 12 Days or more |
---|
Precision Leader Pins -Head / Plain With Head / L Dimension Selection Type-
MISUMI
•Product Type: Standard
•Head: With head
•How Mount: Head type
Days to Ship: | 8 Days or more |
---|
Precision Leader Pins -Head Type Spiral Groove/Press-Fit Length Designation/Blank Type-
MISUMI
•Product Type: Standard
•Head: With head
•Oil Groove: Spiral groove
•How Mount: Head type
•Press-fit Section Designation Method: Static type
Days to Ship: | 10 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: With head
•Oil Groove: Spiral groove
•How Mount: Head type
Days to Ship: | 12 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: With head
•With/without diameter of recess
•How Mount: Head type
Days to Ship: | 10 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: Straight
•With/without diameter of recess
•How Mount: With tap
•Press-fit Section Designation Method: Static type
Days to Ship: | 10 Days or more |
---|
MISUMI
•Product Type: Standard
•Head: Straight
•Oil Groove: Spiral groove
•How Mount: With tap
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Straight Leader Pins For Middle・Large Mold -Joint Type-
MISUMI
•Product Type: Leader pins for middle・large mold
•Head: Straight
•How Mount: Bolt hole
•Compatible Joint
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product Type |
Head |
Oil groove |
With/without diameter of recess |
How to mount |
D (Sliding part)(mm) |
Applicable to joint or not |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Precision Leader Pins -Head Type With Oil Groove/L Dimension Selection Type- | Precision Leader Pins -Straight・Oil Groove/Press-Fit Length Designation/Blank Type- | Precision Leader Pins -Head / Plain With Head / L Dimension Selection Type- | Precision Leader Pins -Head Type Spiral Groove/Press-Fit Length Designation/Blank Type- | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more |
Product Type | Leader pins for middle・large mold | Standard | Standard | Standard | Standard | Standard | Assist pins | Leader pins for middle・large mold | Standard | Standard | Standard | Standard | Standard | Standard | Assist pins | Leader pins for middle・large mold |
Head | Straight | With head | With head | With head | Straight | Straight | - | Straight | With head | With head | With head | With head | Straight | Straight | - | Straight |
Oil groove | No | Oil groove | No | Oil groove | No | Oil groove | No | No | No | Spiral groove | Spiral groove | No | No | Spiral groove | No | No |
With/without diameter of recess | No | No | No | No | No | No | No | No | No | No | No | Yes | Yes | No | No | No |
How to mount | With tap | Head type | Head type | Head type | With tap | With tap | - | Bolt hole | Head type | Head type | Head type | Head type | With tap | With tap | - | Bolt hole |
D (Sliding part)(mm) | 40 ~ 80 | 8 ~ 60 | 8 ~ 60 | 10 ~ 20 | 8 ~ 60 | 35 ~ 60 | 40 ~ 80 | 40 ~ 80 | 8 ~ 60 | 20 ~ 50 | 8 ~ 60 | 12 ~ 50 | 16 ~ 30 | 8 ~ 60 | 40 ~ 80 | 40 ~ 80 |
Applicable to joint or not | Yes | No | No | No | No | No | Yes | No | No | No | No | No | No | No | Yes | Yes |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy