(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Leader Pins -Head Type Spiral Groove/Press-Fit Length Designation/Blank Type-

Precision Leader Pins -Head Type Spiral Groove/Press-Fit Length Designation/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Standard
•Head: With head
•Oil Groove: Spiral groove
•How Mount: Head type
•Press-fit Section Designation Method: Static type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPHLSP20-[60,​70,​80,​90,​100,​110,​120,​130,​140,​150,​170,​200,​210]-N[8-104/1]
GPHLSP25-[60,​70,​80,​90,​100,​110,​120,​130,​140,​150,​160,​170,​200,​210,​220,​230]-N[8-114/1]
GPHLSP30-[130-230/10]-N[8-114/1]
GPHLSP40-[200-360/10]-N[10-179/1]
GPHLSP50-[230-350/10]-N[12-174/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)
1 Piece(s)

10 Days or more

102060 ~ 2108 ~ 104
1 Piece(s)

10 Days or more

102560 ~ 2308 ~ 114
1 Piece(s)

10 Days or more

1030130 ~ 2308 ~ 114
1 Piece(s)

10 Days or more

1040200 ~ 36010 ~ 179
1 Piece(s)

10 Days or more

1050230 ~ 35012 ~ 174

Loading...

  1. 1
 

Basic Information

Product Type Standard Head With head Oil groove Spiral groove
With/without diameter of recess No How to mount Head type Applicable to joint or not No
Press-fit section designation method Static type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.