(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Leader Pins -Straight・Oil Groove/Press-Fit Length Designation/Blank Type-

Precision Leader Pins -Straight・Oil Groove/Press-Fit Length Designation/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Standard
•Head: Straight
•Oil Groove: Oil groove
•How Mount: With tap
•Press-fit Section Designation Method: Static type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPOL35-[100-200/10]-N[0-80/1]
GPOL40-[130-220/10]-N[0-80/1]
GPOL50-[150-260/10]-N[0-100/1]
GPOL60-[200-280/10]-N[0-120/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)
1 Piece(s)

8 Days or more

1035100 ~ 2000 ~ 80
1 Piece(s)

8 Days or more

1040130 ~ 2200 ~ 80
1 Piece(s)

8 Days or more

1050150 ~ 2600 ~ 100
1 Piece(s)

8 Days or more

1060200 ~ 2800 ~ 120

Loading...

  1. 1
 

Basic Information

Product Type Standard Head Straight Oil groove Oil groove
With/without diameter of recess No How to mount With tap Applicable to joint or not No
Press-fit section designation method Static type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.