(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Leader Pins -Head / Plain With Head / L Dimension Selection Type-

Precision Leader Pins -Head / Plain With Head / L Dimension Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: Standard
•Head: With head
•How Mount: Head type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPH8-30
GPH8-35
GPH8-40
GPH8-45
GPH8-50
GPH8-60
GPH8-70
GPH10-30
GPH10-35
GPH10-40
GPH10-45
GPH10-50
GPH10-55
GPH10-60
GPH10-65
GPH10-70
GPH12-30
GPH12-35
GPH12-40
GPH12-45
GPH12-50
GPH12-55
GPH12-60
GPH12-65
GPH12-70
GPH12-75
GPH13-40
GPH13-50
GPH13-60
GPH13-70
GPH13-80
GPH13-90
GPH13-100
GPH13-110
GPH13-120
GPH16-50
GPH16-60
GPH16-70
GPH16-80
GPH16-90
GPH16-100
GPH16-110
GPH16-120
GPH16-130
GPH16-140
GPH16-150
GPH16-160
GPH20-60
GPH20-70
GPH20-80
GPH20-90
GPH20-100
GPH20-110
GPH20-120
GPH20-130
GPH20-140
GPH20-150
GPH20-160
GPH20-170
GPH20-180
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

10860
1 Piece(s)Available

8 Days or more

10870
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101045
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

8 Days or more

101055
1 Piece(s)Available

8 Days or more

101060
1 Piece(s)Available

8 Days or more

101065
1 Piece(s)Available

8 Days or more

101070
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101235
1 Piece(s)Available

8 Days or more

101240
1 Piece(s)Available

8 Days or more

101245
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101255
1 Piece(s)Available

8 Days or more

101260
1 Piece(s)Available

8 Days or more

101265
1 Piece(s)Available

8 Days or more

101270
1 Piece(s)Available

8 Days or more

101275
1 Piece(s)Available

8 Days or more

101340
1 Piece(s)Available

8 Days or more

101350
1 Piece(s)Available

8 Days or more

101360
1 Piece(s)Available

8 Days or more

101370
1 Piece(s)Available

8 Days or more

101380
1 Piece(s)Available

8 Days or more

101390
1 Piece(s)Available

8 Days or more

1013100
1 Piece(s)Available

8 Days or more

1013110
1 Piece(s)Available

8 Days or more

1013120
1 Piece(s)Available

8 Days or more

101650
1 Piece(s)Available

8 Days or more

101660
1 Piece(s)Available

8 Days or more

101670
1 Piece(s)Available

8 Days or more

101680
1 Piece(s)Available

8 Days or more

101690
1 Piece(s)Available

8 Days or more

1016100
1 Piece(s)Available

8 Days or more

1016110
1 Piece(s)Available

8 Days or more

1016120
1 Piece(s)Available

8 Days or more

1016130
1 Piece(s)Available

8 Days or more

1016140
1 Piece(s)Available

8 Days or more

1016150
1 Piece(s)Available

8 Days or more

1016160
1 Piece(s)Available

8 Days or more

102060
1 Piece(s)Available

8 Days or more

102070
1 Piece(s)Available

8 Days or more

102080
1 Piece(s)Available

8 Days or more

102090
1 Piece(s)Available

8 Days or more

1020100
1 Piece(s)Available

8 Days or more

1020110
1 Piece(s)Available

8 Days or more

1020120
1 Piece(s)Available

8 Days or more

1020130
1 Piece(s)Available

8 Days or more

1020140
1 Piece(s)Available

8 Days or more

1020150
1 Piece(s)Available

8 Days or more

1020160
1 Piece(s)Available

8 Days or more

1020170
1 Piece(s)Available

8 Days or more

1020180

Loading...

 

Basic Information

Product Type Standard Head With head Oil groove No
With/without diameter of recess No How to mount Head type Applicable to joint or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.