(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(T4)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, L Dimension Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Blank Type-
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Blank Type (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, L Dimension Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/Blank Type-
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, Blank Type (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, N Dimension Short Type, Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKD61
•Shape Type: Normal
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Surface Treatment: Nitrided
Days to Ship: | 15 Days or more |
---|
MISUMI
•Material: SKH51
•Shape Type: Caulking
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
Days to Ship: | 10 Days or more |
---|
Rectangular Ejector Blanks For Large Mold -High Speed Steel SKH51-
MISUMI
•Material: SKH51
•P/W Dimension Tolerance Reference: 0/-0.02
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.003
•Surface treatment : No
•Head thickness : 4mm(T4)
For complete product overview and details on Extra Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.003, Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, L Dimension Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, N Dimension Short Type, Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(T4)
For complete product overview and details on Precision R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, L Dimension Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, R Position Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(T4)
For complete product overview and details on Precision C-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, Configurable (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, R Position Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on C-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Configurable (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.02
•Surface treatment : No
•Head thickness : 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin For Large Mold -High Speed Steel SKH51, P・W Tolerance 0_-0.02, Blank Type, L Dimension Configurable (MISUMI) see the sections below:
Days to Ship: | 16 Days or more |
---|
MISUMI
•Material: SKH51
•Shape Type: Normal
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Head Thickness: 8mm(JIS)
Days to Ship: | 16 Days or more |
---|
MISUMI
•Material: SKH51
•Shape Type: Normal
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Head Thickness: 8mm(JIS)
Days to Ship: | 16 Days or more |
---|
Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51・Caulking/Free Designation Type-
MISUMI
•Material: SKH51
•Shape Type: Caulking
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Type: Free designation
Days to Ship: | 12 Days or more |
---|
Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-
MISUMI
•Material : SKD61
•P/W dimension tolerance (Reference tolerance) : 0/-0.02
•Surface treatment : Nitrided
•Head thickness : 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin For Large Mold - SKD61 Die Steel, Nitrided, Configurable (MISUMI) see the sections below:
Days to Ship: | 15 Days or more |
---|
R-Chamfered Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-
MISUMI
•Material : SKD61
•P/W dimension tolerance (Reference tolerance) : 0/-0.02
•Surface treatment : Nitrided
•Head thickness : 6mm(JIS), 8mm(JIS)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin For Large Mold - SKD61 Die Steel, Nitrided, Configurable (MISUMI) see the sections below:
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
P/W dimension tolerance (Reference tolerance) |
Surface treatment |
Head thickness |
P (Tip)(mm) |
W (Tip)(mm) |
D (Shaft diameter)(mm) |
Rectangular treatment |
Tip shape |
Character engraving type |
Number of engraving characters |
R-Chamfered rectangular position |
C-Chamfered position |
With/without gas release shape |
Shape type |
Trimming |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type- | Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Blank Type- | Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type- | Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/Blank Type- | Rectangular Ejector Blanks For Large Mold -High Speed Steel SKH51- | Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51・Caulking/Free Designation Type- | Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type- | R-Chamfered Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type- | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 15 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 16 Days or more | 16 Days or more | 16 Days or more | 12 Days or more | 15 Days or more | 15 Days or more |
Material | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKD61 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKD61 | SKD61 |
P/W dimension tolerance (Reference tolerance) | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.005 | 0/-0.01 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.003 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 |
Surface treatment | No | No | No | No | No | No | Nitrided | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | Nitrided | Nitrided |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 8mm(JIS) | 6mm(JIS) / 8mm(JIS) | - | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 8mm(JIS) | 8mm(JIS) | 8mm(JIS) | 6mm(JIS) / 8mm(JIS) | 6mm(JIS) / 8mm(JIS) | 6mm(JIS) / 8mm(JIS) |
P (Tip)(mm) | 0.3 ~ 14.9 | 0.8 ~ 10 | 0.8 ~ 10 | 0.8 ~ 10 | 0.8 ~ 10 | 0.6 ~ 11.8 | 7 ~ 17 | 6 ~ 15 | 6 ~ 15 | 0.3 ~ 5.8 | 0.3 ~ 10 | 0.3 ~ 14.8 | 0.6 ~ 14.8 | 0.6 ~ 5 | 0.6 ~ 14.8 | 0.6 ~ 14.8 | 0.6 ~ 11.8 | 0.6 ~ 14.8 | 0.6 ~ 14.8 | 0.6 ~ 11.8 | 7 ~ 17 | 5 ~ 19.8 | 5 ~ 19.8 | 4 ~ 15 | 2 ~ 24.7 | 2 ~ 19.8 |
W (Tip)(mm) | 0.2 ~ 14.8 | 0.3 ~ 2.5 | 0.3 ~ 3 | 0.3 ~ 3 | 0.4 ~ 5.5 | 0.3 ~ 11.8 | 1 ~ 10 | 1 ~ 6 | 1 ~ 2 | 0.3 ~ 5.8 | 0.3 ~ 5.5 | 0.2 ~ 14.8 | 0.3 ~ 14.8 | 0.3 ~ 2 | 0.3 ~ 14.8 | 0.3 ~ 11.8 | 0.3 ~ 11.8 | 0.3 ~ 14.8 | 0.3 ~ 14.8 | 0.3 ~ 11.8 | 1 ~ 10 | 1 ~ 19.8 | 1 ~ 19.8 | 1 ~ 6 | 1 ~ 13 | 1 ~ 19.8 |
D (Shaft diameter)(mm) | 1.1 ~ 15 | 1.5 ~ 12 | 1.5 ~ 12 | 1.5 ~ 12 | 1.5 ~ 12 | 1.5 ~ 12 | 10 ~ 20 | 6 ~ 16 | - | 1 ~ 6 | 1 ~ 12 | 0.8 ~ 15 | 1.5 ~ 15 | 1.5 ~ 6 | 1.5 ~ 15 | 1.5 ~ 15 | 1.5 ~ 12 | 1.5 ~ 15 | 1.5 ~ 15 | 1.5 ~ 12 | 10 ~ 20 | 10 ~ 20 | 10 ~ 20 | 6 ~ 16 | 4 ~ 25 | 4 ~ 20 |
Rectangular treatment | No | R-Chamfered rectangular | No | No | No | No | No | No | - | No | No | No | No | R-Chamfered rectangular | R-Chamfered rectangular | R-Chamfered rectangular | C-Chamfered | R-Chamfered rectangular | R-Chamfered rectangular | C-Chamfered | No | No | R-Chamfered rectangular | No | No | R-Chamfered rectangular |
Tip shape | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Character engraving type | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Number of engraving characters | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
R-Chamfered rectangular position | No | WR / FR | No | No | No | No | No | No | - | No | No | No | No | WR / FR | WR / FR | 1AR / 2CR / 3AR / 1BR / 2BR / 2DR / 3BR | No | WR / FR | 1AR / 2CR / 3AR / 1BR / 2BR / 2DR / 3BR | No | No | No | WR / FR | No | No | WR / FR |
C-Chamfered position | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | 1AC / 1BC / 2AC / 2BC / 2CC / 2DC / 4AC | No | No | 1AC / 1BC / 2AC / 2BC / 2CC / 2DC / 4AC | No | No | No | No | No | No |
With/without gas release shape | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Shape type | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Caulking | - | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Caulking | Normal | Normal |
Trimming | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | - | Angular tip corner / Normal | Angular tip corner / Normal | Angular tip corner / Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal | Normal |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy