(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-

Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material : SKD61
•P/W dimension tolerance (Reference tolerance) : 0/-0.02
•Surface treatment : Nitrided
•Head thickness : 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin For Large Mold - SKD61 Die Steel, Nitrided, Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERNX4-[200-350/0.01]-P[2-3.7/0.01]-W[1-2/0.01]-N[40-349/1]
ERNX5-[200-350/0.01]-P[2.5-4.7/0.01]-W[1-2.5/0.01]-N[40-349/1]
ERNX6-[200-500/0.01]-P[3-5.5/0.01]-W[2-3/0.01]-N[45-490/1]
ERNX7-[200-500/0.01]-P[3.3-6.6/0.01]-W[2-3.3/0.01]-N[45-499/1]
ERNX8-[200-500/0.01]-P[3.3-7.6/0.01]-W[2-7.8/0.01]-N[45-490/1]
ERNX10-[200-500/0.01]-P[5-9.8/0.01]-W[2-5/0.01]-N[50-490/1]
ERNX12-[200-500/0.01]-P[6-11.7/0.01]-W[2-11.8/0.01]-N[50-490/1]
ERNX13-[200-600/0.01]-P[6-12.8/0.01]-W[2-6/0.01]-N[50-590/1]
ERNX15-[200-600/0.01]-P[8-14.8/0.01]-W[2-8/0.01]-N[50-590/1]
ERNX16-[200-700/0.01]-P[8-15.8/0.01]-W[2-8/0.01]-N[55-590/1]
ERNX20-[200-700/0.01]-P[10-19.8/0.01]-W[2-10/0.01]-N[55-590/1]
ERNX25-[200-700/0.01]-P[13-24.7/0.01]-W[2-13/0.01]-N[55-590/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

15 Days or more

106mm(JIS)2 ~ 3.71 ~ 24200 ~ 35040 ~ 349
1 Piece(s)

15 Days or more

106mm(JIS)2.5 ~ 4.71 ~ 2.55200 ~ 35040 ~ 349
1 Piece(s)

15 Days or more

106mm(JIS)3 ~ 5.52 ~ 36200 ~ 50045 ~ 490
1 Piece(s)

15 Days or more

106mm(JIS)3.3 ~ 6.62 ~ 3.37200 ~ 50045 ~ 499
1 Piece(s)

15 Days or more

108mm(JIS)3.3 ~ 7.62 ~ 7.88200 ~ 50045 ~ 490
1 Piece(s)

15 Days or more

108mm(JIS)5 ~ 9.82 ~ 510200 ~ 50050 ~ 490
1 Piece(s)

15 Days or more

108mm(JIS)6 ~ 11.72 ~ 11.812200 ~ 50050 ~ 490
1 Piece(s)

15 Days or more

108mm(JIS)6 ~ 12.82 ~ 613200 ~ 60050 ~ 590
1 Piece(s)

15 Days or more

108mm(JIS)8 ~ 14.82 ~ 815200 ~ 60050 ~ 590
1 Piece(s)

15 Days or more

108mm(JIS)8 ~ 15.82 ~ 816200 ~ 70055 ~ 590
1 Piece(s)

15 Days or more

108mm(JIS)10 ~ 19.82 ~ 1020200 ~ 70055 ~ 590
1 Piece(s)

15 Days or more

108mm(JIS)13 ~ 24.72 ~ 1325200 ~ 70055 ~ 590

Loading...

  1. 1
 

Basic Information

Material SKD61 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment Nitrided
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.