(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/Blank Type-

Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, Blank Type (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVB1.5-[100,​150]-P[0.8,​1,​1.2]-W[0.4,​0.5,​0.6,​0.8]-N[40,​50,​60,​70,​75,​80,​90,​100]
ERVB2-[100,​150]-P[1,​1.2,​1.5,​1.6,​1.8]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1]-N[40,​50,​60,​70,​80,​90,​100]
ERVB2.5-[100,​150,​200]-P[1.5,​1.6,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
ERVB3-[100,​150,​200]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
ERVB3.5-[100,​150,​200]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100]
ERVB4-[100,​150,​200]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​2]-N[40,​50,​60,​70,​80,​90,​100]
ERVB4.5-[150,​200]-P4-W[0.6,​0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80]
ERVB5-[150,​200]-P4-W[0.8,​1,​2]-N[50,​60,​70,​80]
ERVB5.5-[150,​200]-P5-W[0.5,​0.6,​1]-N[50,​60,​70,​80]
ERVB6-[150,​200]-P5-W[0.8,​1,​1.5]-N[50,​60,​70,​75,​80]
ERVJB5-[150,​200]-P4-W[0.5,​0.8,​1,​1.2]-N[50,​60,​70,​90,​100]
ERVJB6-[150,​200]-P5-W[0.8,​1,​1.2]-N[50,​60,​100]
ERVJB8-[200,​250,​300]-P7.5-W[1.2,​1.5]-N100
ERVJB10-[200,​250,​300]-P[8,​9]-W[1.5,​3,​5,​5.5]-N[80,​100]
ERVJB12-[200,​250,​300]-P10-W[2,​2.5,​3,​5]-N100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.20.4 ~ 0.81.5100 ~ 15040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 1.50.4 ~ 12100 ~ 15040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 20.4 ~ 1.52.5100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 2.50.4 ~ 1.53100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2.5 ~ 30.4 ~ 23.5100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 3.50.4 ~ 24100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)40.6 ~ 1.54.5150 ~ 20040 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)40.8 ~ 25150 ~ 20050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)50.5 ~ 15.5150 ~ 20050 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)50.8 ~ 1.56150 ~ 20050 ~ 80
1 Piece(s)

10 Days or more

106mm(JIS)40.5 ~ 1.25150 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)50.8 ~ 1.26150 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

108mm(JIS)7.51.2 ~ 1.58200 ~ 300100
1 Piece(s)

10 Days or more

108mm(JIS)8 ~ 91.5 ~ 5.510200 ~ 30080 ~ 100
1 Piece(s)

10 Days or more

108mm(JIS)102 ~ 512200 ~ 300100

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.