(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Plumbing Parts (ICF Standard)

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 11 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  • 18 Days or Less
  • 21 Days or Less
  • 22 Days or Less
  1. 1
  • ICF Flange

    ICF Flange

    Advantec

    An ICF flange—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have a large selection in stock, from small to large ICF diameter sizes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Flange Series ICF Rotating Flange

    ICF Flange Series ICF Rotating Flange

    Advantec

    High quality. Quick delivery. Low cost.[Features]· Flange is normally made of SU304L.· SUS 316L is indicated by adding "-6L" to the end of the model number.· A rotating flange is indicated by adding "R" to the end of the model number.· The bolt holes should be indicated by H = hole, T = tap.· Products conforming to special dimensions can be fabricated

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Flange Series, ICF View Port

    ICF Flange Series, ICF View Port

    Advantec

    High quality. Quick delivery. Low cost.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Adapter Series ICF Flange + VCR Adapter

    Adapter Series ICF Flange + VCR Adapter

    Advantec

    High-quality, fast delivery, and low-cost.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Flange Series, ICF Mini Flange

    ICF Flange Series, ICF Mini Flange

    Advantec

    High quality. Quick delivery. Low cost.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Flange Series ICF Large-Aperture Flange

    ICF Flange Series ICF Large-Aperture Flange

    Advantec

    High quality. Quick delivery. Low cost.[Features]· The flange is normally made of SUS304L.· Products made of SUS316L have "-6L" at end of the model number.· In the case of the rotation flange, the product will have "R" at the end of the model number.· For bolt holes, H=hole and T=type.· Products of special dimensions can be manufactured to order.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Flange Series, ICF Conversion Flange

    ICF Flange Series, ICF Conversion Flange

    Advantec

    High quality. Quick delivery. Low cost.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Gasket for ICF Flange

    Gasket for ICF Flange【1-5 Pieces Per Package】

    Advantec

    A gasket for ICF flanges—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have a large selection in stock, from small to large ICF diameter sizes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Flange Series, ICF Dual-Face Edge Flange

    ICF Flange Series, ICF Dual-Face Edge Flange

    Advantec

    High-quality, fast delivery, and low-cost.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard Fixed Blank Flange

    ICF Standard Fixed Blank Flange

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· A standard flange for ultra-high vacuums.· The area that forms the seal has a knife-edge shape. The metal gasket is installed between the facing flanges such that it is sandwiched by this knife-edge area. Bolts are then used externally to ensure an airtight seal.· ICF34 to ICF253 available as standard products.· ICF305 and larger sizes are also available.· Able to provide both fix...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Flange with ICF Standard Mounting Holes

    Flange with ICF Standard Mounting Holes

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· A standard flange for supporting ultra-high vacuum.· A knife-edge shape is applied to the seal section. The metal gasket is installed between the opposing flanges and sandwiched between this knife-edge section. Bolts are then tightened externally to secure an air-tight seal.· ICF34 to ICF253 available as standard products.·We also offer size ICF305 and larger.· Both fixed and r...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard Rotation Blank Flange

    ICF Standard Rotation Blank Flange

    Cosmotec

    Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.[Features]· A wide array of fittings is available. Cosmotec fittings available on MISUMI-VONA.

    • Volume Discount
    Days to Ship: 11 Days or more
  • ICF Standard Zero-Length Conversion Flange

    ICF Standard Zero-Length Conversion Flange

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard Copper Gasket

    ICF Standard Copper Gasket【5 Pieces Per Package】

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Various fittings are available. Cosmotec fittings available on MISUMI-VONA.· A gasket for ultra-high vacuum environments.· Materials: oxygen-free copper, oxygen-free copper with silver plating, aluminum, and four types of Viton® available.· You can choose a product that is appropriate for the operating temperature, pressure range and application.· ICF34 to ICF253 av...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard Aluminum Gasket

    ICF Standard Aluminum Gasket【5 Pieces Per Package】

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· A gasket for ultra-high vacuum.· Available in: oxygen-free copper, oxygen-free silver-plated copper, aluminum, and four types of Viton® materials.· Choose suitable products for supporting operating temperatures, pressure ranges, and applications.· ICF34 to ICF253 available as standard products.· Also available in oxygen-free gold-plated copper specification.

    • Volume Discount
    Days to Ship: 11 Days or more
  • ICF Standard Copper + Silver Plating Gasket

    ICF Standard Copper + Silver Plating Gasket【5 Pieces Per Package】

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· For Cosmotec fittings—visit MiSUMi-VONA.· A gasket for ultra-high vacuum.· Available in: oxygen-free copper, oxygen-free silver-plated copper, aluminum, and four types of Viton® materials.· Choose suitable products for supporting operating temperatures, pressure ranges, and applications.· ICF34 to ICF253 available as standard products.· Also available in ox...Readmore

    • Volume Discount
    Days to Ship: 9 Days or more
  • ICF Standard Gasket Holder

    ICF Standard Gasket Holder

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Various fittings are available. Cosmotec fittings available on MISUMI-VONA.· When a gasket is mounted on a side surface flange, this can prevent the gasket from falling.· This can be used for sizes ICF70F and larger, which use the same size.· Use after securing to the leak groove of a flange.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard Nipple

    ICF Standard Nipple

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Used to adjust the length of pipes, for example.· ICF34 to ICF253 available as standard products.·Standard conversion nipples , standard.· A wide-type ICF70 connectable to a quadrupole mass analyzer comes standard.· .We respond quickly to a request for customization such as alteration in L dimension.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standards Conversion Nipple

    ICF Standards Conversion Nipple

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Various fittings are available. Cosmotec fittings available on MISUMI-VONA.

    • Volume Discount
    Days to Ship: 9 Days or more
  • ICF Standard Standards Conversion Nipple NW/KF-ICF

    ICF Standard Standards Conversion Nipple NW/KF-ICF

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Conversion adapters of various standards such as NW/KF, ICF, and JIS-VF/VG standards, tube ends, and general-purpose joint end types are available as standard products.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard 90° Elbow

    ICF Standard 90° Elbow

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Used to change the angle of pipes, for example.· ICF34 to ICF253 available as standard products.· We respond quickly to a request for customization such as change in dimensions.

    • Volume Discount
    Days to Ship: 9 Days or more
  • ICF Standard Tee

    ICF Standard Tee

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· For ports of vacuum gauges (mounting ports, exhaust connection ports, etc.) · ICF34 to ICF235 available as standard products.· Replacement tees with one flange different in size from the other two are also available as standard products.

    • Volume Discount
    Days to Ship: 9 Days or more
  • ICF Standard Tube Adapter

    ICF Standard Tube Adapter

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Fitting adapter· A highly versatile adapter that can be converted by a single action to a variety of inch fittings.· Tube ends (1/4, 3/8, 1/2 inch) and various types of general purpose fitting ends have been standardized to ICF34 and ICF70.· We offer a quick turnaround for special-order products, such as through-board types and millimeter dimension sizes, etc.· We also provide a ...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard, Swagelok Adapter

    ICF Standard, Swagelok Adapter

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard, VCR Female Adapter

    ICF Standard, VCR Female Adapter

    Cosmotec

    Choose from a variety of fittings. Cosmotec fittings are available on MISUMI-VONA.

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard Gauge Port

    ICF Standard Gauge Port

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· ICF34 to ICF70 available as standard products for φ15 and φ18, which are highly versatile.· We can quickly provide made-to-order products such as board-through type, milli sizes other than 15 and 18, inch sizes, etc.

    • Volume Discount
    Days to Ship: 11 Days or more
  • ICF Standard View Port Kovar Glass

    ICF Standard View Port Kovar Glass

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· A wide variety of products are available, such as kovar glass type used to observe the inside of a vacuum chamber, single-crystal sapphire to be used for optical applications, fused quarts, synthetic quarts, magnesium fluoride, calcium fluoride, and lead glass for X-ray shielding.· The product may be AR-coated to improve the transparency of a specific wavelength.· Stainless ...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • ICF Standard X-Ray Shielding Lead Glass

    ICF Standard X-Ray Shielding Lead Glass

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.[Features]· Part used for lead glass view port.· ICF34 to ICF203 available as standard products.

    • Volume Discount
    Days to Ship: 14 Days or more
  • ICF Standard VCR Male Adapter

    ICF Standard VCR Male Adapter

    Cosmotec

    Variety of Cosmotec fittings available from Misumi VONA.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Vacuum Plumbing Parts (ICF Standard)