(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Standard Rotation Blank Flange

ICF Standard Rotation Blank Flange
  • Volume Discount

Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.

[Features]
· A wide array of fittings is available. Cosmotec fittings available on MISUMI-VONA.

Part Number

Configured Part Number is shown.

ICF70R

Part Number
ICF70R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Standard Flange Type Rotation
Material 304 Stainless Steel Standard Size 70 Bolt Hole Diameter 6.8

Please check the type/dimensions/specifications of the part ICF70R in the ICF Standard Rotation Blank Flange series.

Additional Products in this Category

Tech Support