(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Flange Series, ICF View Port

Part Number

Configured Part Number is shown.

 
Part Number
ICF34-KV
ICF34-RV
ICF70-KV
ICF70-RV
ICF114-KV
ICF114-RV
ICF152-KV
ICF203-KV
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Call-outs) Window Material
1 Piece(s)Available

38 Days or more

10ICF34KODIAL: Kovar
1 Piece(s)Available

68 Days or more

10ICF34SAPPHIRE: Sapphire
1 Piece(s)Available

8 Days or more

10ICF70KODIAL: Kovar
1 Piece(s)Available

48 Days or more

10ICF70SAPPHIRE: Sapphire
1 Piece(s)Available

38 Days or more

10ICF114KODIAL: Kovar
1 Piece(s)Available

88 Days or more

10ICF114SAPPHIRE: Sapphire
1 Piece(s)Available

48 Days or more

10ICF152KODIAL: Kovar
1 Piece(s)Available

38 Days or more

10ICF203KODIAL: Kovar

Loading...

  1. 1

Basic Information

Types Flange Flange Shape View port Flange Type fixation
Material 304L Stainless Steel

Additional Products in this Category

Tech Support