(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
USA Industrials
Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.
Days to Ship: | 13 Days |
---|
Vacuum Pipe Fittings - Threaded Male End and Flange End
MISUMI
•Type: Adapter
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Advantec
An NW flange—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have many products in stock, from NW10 to large-diameter sizes.
Days to Ship: | 8 Days or more |
---|
Advantec
[Features]
· Products of Special Dimensions Can Be Manufactured
Days to Ship: | 8 Days or more |
---|
Advantec
An NW nipple—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have a large selection in stock, from NW10 to large-diameter sizes.
Days to Ship: | 8 Days or more |
---|
Advantec
[Features]
· With SUS316L, please indicate "-6L" at the end of the part number (or 316L).
· Products of special dimensions can be manufactured.
Days to Ship: | 8 Days or more |
---|
Adapter Series, NW Flange + Flange Conversion Adapter
Advantec
High quality. Quick delivery. Low cost.
Days to Ship: | 8 Days or more |
---|
Vaccum Pipe Fittings - Reducer
MISUMI
•Type: Fitting
•Fitting Type: Reducers
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - Female Adapter
MISUMI
Can be connected to a plumbing terminals tapered female thread.
Days to Ship: | 8 Days or more |
---|
Advantec
A NW long flange from Advantech (vacuum piping), ranked among the best in the country in the field of vacuum piping, which has high requirements for seals. Various types are available to cover many different sizes from NW10 to large diameters.
Days to Ship: | 8 Days or more |
---|
NW Flange Series Special NW Flange
Advantec
High-quality, fast delivery, and low-cost.
Days to Ship: | 8 Days or more |
---|
Advantec
[Features]
· Products conforming to special dimensions can be fabricated
Days to Ship: | 8 Days or more |
---|
Advantec
High quality. Quick delivery. Low cost.
[Features]
· Products with Special Dimensions Can Be Manufactured
Days to Ship: | 8 Days or more |
---|
Adapter Series, NW Gauge Port with Flange
Advantec
High-quality, fast delivery, and low-cost.
Days to Ship: | 8 Days or more |
---|
Adapter Series, NW Flange + VCR Adapter
Advantec
High quality. Quick delivery. Low cost.
Days to Ship: | 8 Days or more |
---|
90 Degree Elbow Vacuum Fittings
USA Industrials
Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.
Days to Ship: | 13 Days |
---|
Vaccum Pipe Fittings - Blind Flanged
MISUMI
•Type: Flange
•Flange Shape: Blank
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Vaccum Pipe Fittings - Flanged
MISUMI
•Type: Flange
•Flange Shape: Standard
•Flange Type: Short
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Vaccum Pipe Fittings - Long Flanged
MISUMI
•Type: Flange
•Flange Shape: Standard
•Flange Type: Long
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - 90° Elbow
MISUMI
•Type: Fitting
•Fitting Type: Elbows
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Fitting
•Fitting Type: Tees
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Fitting
•Fitting Type: Nipples
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Vacuum Pipes - Both Sides Welded, NW Flanged, VG Flanged
MISUMI
•Type: Adapter
•Material: 304 Stainless Steel
•Adapter Type: NW Flanged x JIS-VG Flanged
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - Reducing Tees
MISUMI
Facilitates connection to unequal dia. configured parts.
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - Gage Ports, Single Unit, Welded
MISUMI
Gage Ports intended to be connected to a vacuum gauge.
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - Nipple, with Gage Port
MISUMI
New Gage Ports intended to be connected to a vacuum gauge are released.
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - Hose Adapter
MISUMI
Can be connected to a hose.
For complete product overview and details on Vacuum Pipe Fittings - Hose Adapter see the sections below:
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - QDuct Adapter
MISUMI
Can be attached to a duct hose, etc. after being connected to the exhaust port of a vacuum pump.
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - NW Flanged, Swaged Sleeve
MISUMI
SUS tube welded gas inlet connection fittings.
Days to Ship: | 8 Days or more |
---|
Vacuum Pipe Fittings - NW Flanged, Stainless Steel Pipe, Single Nozzle
MISUMI
NW Flange with a SUS tube welded.
Days to Ship: | 12 Days or more |
---|
Vacuum Pipe Fittings - NW Flanged, Stainless Steel Pipe, Double Nozzle
MISUMI
NW Flange with a SUS tube welded.
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Mirapro
NW flange for vacuum pipes
For complete product overview and details on Flange - MCK Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Mirapro
An NW blank flange for vacuum piping.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Mirapro
NW elbow for vacuum pipes
For complete product overview and details on Elbow - MCK Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Mirapro
The connection pipe uses JIS standard sizes (outer diameter 20mm, thickness 2mm pipe on KF16 only). The sealing surface of the flange is protected by a cap and tape.
Days to Ship: | 8 Days or more |
---|
Mirapro
An NW tee for vacuum piping.
For complete product overview and details on Tee - MCK Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Mirapro
An NW reducer for vacuum piping.
Days to Ship: | 8 Days or more |
---|
Gauge Seal Port (KF Flange Type)
Mirapro
Connecting pipes use JIS standard sizes (only KF-16 uses 20 mm outer diameter, 2 mm thick pipes). The sealing surface of the flange is protected by a protective cap and tape.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Advantec
An NW elbow—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have a large selection in stock, from NW10 to large-diameter sizes.
Days to Ship: | 8 Days or more |
---|
NW Connection Part Special NW Cross
Advantec
High quality. Quick delivery. Low cost.
[Features]
· Products with special dimensions can be manufactured.
・In the case of SUS316L, direct use of "-6L" at end of the model number (OR316L).
· Surface treatment: G.B.B
Days to Ship: | 8 Days or more |
---|
Advantec
[Features]
- We can manufacturer custom dimensions.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Flange Shape |
Flange Type |
Fitting Type |
Material |
Flange Size (Nominal) |
Flange Size Small Dia. or Conversion Destination Dia. |
Adaptor Type |
Pipe O.D.(mm) |
I.D.(mm) |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
Brand | USA Industrials | MISUMI | Advantec | Advantec | Advantec | Advantec | Advantec | MISUMI | MISUMI | Advantec | Advantec | Advantec | Advantec | Advantec | Advantec | USA Industrials | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Advantec | Advantec | Advantec |
Product Series | Vacuum Pipe Fittings - NW Flanged, Stainless Steel Pipe, Single Nozzle | Vacuum Pipe Fittings - NW Flanged, Stainless Steel Pipe, Double Nozzle | |||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||
Days to Ship | 13 Days | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Type | Others | Adapter | Flange | Flange | Fitting | Fitting | Adapter | Fitting | Adapter | Flange | Flange | Fitting | Adapter | Adapter | Adapter | Adapter | Flange | Flange | Flange | Fitting | Fitting | Fitting | Adapter | Fitting | Adapter | Adapter | Adapter | Adapter | Fitting | Fitting | Fitting | Flange | Flange | Flange | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Adapter | Adapter | Fitting | Fitting | Fitting |
Flange Shape | - | - | Standard | Blank | - | - | - | - | - | Standard | Standard | - | - | - | - | - | Blank | Standard | Standard | - | - | - | - | - | - | - | - | - | - | - | - | Standard | Standard | Blank | - | - | - | - | - | - | - | - | - | - | - |
Flange Type | - | - | Short | - | - | - | - | - | - | Long | Others | - | - | - | - | - | - | Short | Long | - | - | - | - | - | - | - | - | - | - | - | - | Long | Short | - | - | - | - | - | - | - | - | - | - | - | - |
Fitting Type | Others | - | - | - | Nipples | Cross | - | Reducers | - | - | - | Tees | - | - | - | Elbows | - | - | - | Elbows | Tees | Nipples | - | Tees | - | - | - | - | - | - | Others | - | - | - | Nipples | Elbows | Elbows | Tees | Cross | Reducers | - | - | Elbows | Cross | Reducers |
Material | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel ~ 316L Stainless Steel | 304 Stainless Steel ~ 316L Stainless Steel | 304 Stainless Steel ~ 316L Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel ~ 316L Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 316L Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel ~ 316L Stainless Steel | 304 Stainless Steel ~ 316L Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel |
Flange Size (Nominal) | - | NW(KF)16 ~ NW(KF)40 | NW(KF)10 ~ NW(KF)200 | NW(KF)10 ~ NW(KF)160 | NW(KF)16 ~ NW(KF)50 | NW(KF)16 ~ NW(KF)40 | NW(KF)10 ~ NW(KF)50 | NW(KF)25 ~ NW(KF)50 | NW(KF)16 ~ NW(KF)40 | NW(KF)10 ~ NW(KF)63 | NW(KF)25 ~ NW(KF)40 | NW(KF)16 ~ NW(KF)50 | - | NW(KF)16 ~ NW(KF)40 | NW(KF)25 ~ NW(KF)40 | - | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)40 | NW(KF)25 ~ NW(KF)40 | 15 ~ NW(KF)40 | NW(KF)25 ~ NW(KF)40 | NW(KF)16 ~ NW(KF)40 | NW(KF)16 ~ NW(KF)25 | NW(KF)16 ~ NW(KF)40 | NW(KF)16 ~ NW(KF)40 | NW(KF)16 ~ NW(KF)40 | NW(KF)10 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)200 | NW(KF)10 ~ NW(KF)200 | NW(KF)10 ~ NW(KF)100 | NW(KF)10 ~ NW(KF)100 | NW(KF)16 ~ NW(KF)50 | NW(KF)10 ~ NW(KF)100 | NW(KF)10 ~ NW(KF)100 | NW(KF)16 ~ NW(KF)100 | NW(KF)25 ~ NW(KF)50 | NW(KF)16 ~ NW(KF)50 | NW(KF)16 ~ NW(KF)50 | NW(KF)40 | NW(KF)25 ~ NW(KF)63 |
Flange Size Small Dia. or Conversion Destination Dia. | - | - | - | - | - | - | VF25 ~ ICF70 | NW(KF)10 ~ NW(KF)25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | NW(KF)16 ~ NW(KF)25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | NW(KF)10 ~ NW(KF)80 | - | - | - | - | NW(KF)10 ~ NW(KF)50 |
Adaptor Type | - | - | - | - | - | - | ICF Flanged / JIS Flanged | - | - | - | - | - | Gage Ports | Gage Ports | VCR Female / VCR Male | - | - | - | - | - | - | - | JIS Flanged | - | Gage Ports | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Gage Ports | Leak Port | - | - | - |
Pipe O.D.(mm) | 1" ~ 2" | 10.5 ~ 27.2 | 13.8 ~ 217.8 | - | 21.7 ~ 60.5 | 21.7 ~ 42.7 | - | 13.8 ~ 27.2 | - | 13.8 ~ 76.3 | 27.2 ~ 48.6 | 21.7 ~ 60.5 | 25 ~ 28 | - | - | 1" ~ 3/4" | 30 ~ 75 | 13.8 ~ 60.5 | 13.8 ~ 60.5 | 13.8 ~ 60.5 | 13.8 ~ 60.5 | 13.8 ~ 60.5 | 13.8 ~ 42.7 | - | 25 ~ 28 | 25 ~ 28 | - | - | 6 ~ 10 | - | - | 13.8 ~ 60.5 | 13.8 ~ 225 | - | 13.8 ~ 114.3 | 13.8 ~ 114.3 | 21.7 ~ 60.5 | 13.8 ~ 114.3 | 13.8 ~ 114.3 | 13.8 ~ 89.1 | 25 ~ 28 | - | 21.7 ~ 60.5 | 42.7 | 14 ~ 60.5 |
I.D.(mm) | - | 7.5 ~ 21.2 | 10 ~ 213 | 12.2 ~ 153 | 16 ~ 55 | 16 ~ 37.1 | - | 10 ~ 23 | - | 10 ~ 70.2 | 23 ~ 43 | 16 ~ 54.9 | - | 16 | - | - | - | 10 ~ 54.9 | 10 ~ 54.9 | 10 ~ 54.9 | 10 ~ 54.9 | 10 ~ 54.9 | 10 ~ 37.1 | - | 16 ~ 19 | 16 ~ 19 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 15 ~ 18 | - | 16 ~ 54.9 | 37.1 | 10 ~ 54.9 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy