(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vaccum Pipe Fittings - Blind Flanged

Vaccum Pipe Fittings - Blind Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Flange
•Flange Shape: Blank
•Material: 304 Stainless Steel

Vaccum Pipe Fittings - Blind Flanged:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWC25
Part NumberABCDT
TypeNo.
FRNWBF10 3012.2 6.0 2.55
1630 17.2 11.0
254026.2 20.0
4055 41.2 35.0
5075 52.2 46.0

[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWBF10
FRNWBF16
FRNWBF25
FRNWBF40
FRNWBF50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
Groove inner diameter C
1 Piece(s)

8 Days or more

1010306
1 Piece(s)

8 Days or more

10163011
1 Piece(s)

8 Days or more

10254020
1 Piece(s)

8 Days or more

10405535
1 Piece(s)

8 Days or more

10507546

Loading...

  1. 1

Example

Vaccum Pipe Fittings - Blind Flanged:Related Image
 

Basic Information

Type Flange Flange Shape Blind Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.