(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Series Gage Port

Adapter Series Gage Port
  • Volume Discount

High quality. Quick delivery. Low cost.

[Features]
· Products with Special Dimensions Can Be Manufactured

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GP15
GP18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D.
(mm)
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1028

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Gage Ports

Additional Products in this Category

Tech Support