(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vacuum Pipes - Both Sides Welded, NW Flanged, VG Flanged

Vacuum Pipes - Both Sides Welded, NW Flanged, VG Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Adapter
•Material: 304 Stainless Steel
•Adapter Type: NW Flanged x JIS-VG Flanged

NW Flanged x VG Flanged:Related Image
・Materials
Type[ M ]Material
FRNRVG304 Stainless Steel

Specifications

Part Number-L
FRNRF25-300
Part NumberACDD1G1G2(T)P.C.DApplicable O-Ring Size
TypeNo.
FRNRVG10301013.8703424850V24
163017.521.7703424850V24
25402327.2804434860V34
405537.142.710565551085V55
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNRVG10
FRNRVG16
FRNRVG25
FRNRVG40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)

8 Days or more

101013.810
1 Piece(s)

8 Days or more

101621.717.5
1 Piece(s)

8 Days or more

102527.223
1 Piece(s)

8 Days or more

104042.737.1

Loading...

  1. 1
 

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type NW Flanged x JIS-VG Flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.