(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
The Air Tank VBAT Series allows for compact connections with booster regulators.
[Features]
· Can also be used alone as a tank.
· Does not fall under the Japanese Construction Code for Second Class Pressure Vessels.
· Partially compatible with some international standards.
Days to Ship: | 3 Days or more |
---|
SMC
The Booster Regulator VBA Series features air-only operation, so no electricity is needed. Furthermore, it is also easy-to-install and also generates only low amounts of heat.
[Features]
· Floating piston structure.
· Metal noise reduced by the implementation of a damper on the impact part of the switching valve.
· The high noise-reduction silencer reduces exhaust noise.
· Features a built-in mesh filter at the IN port, preventing operation failure due to contamination by foreign matter.
· The air-feeding tube is integrated with the main tube, mitigating condensation caused by cooling during exhaust expansion.
· Standard fittings can be used, enabling remote pressure monitoring, etc.
Days to Ship: | 3 Days or more |
---|
Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type)
SMC
[Features]
· Dust-proof / waterproof performance.
· Explosion-proof structure.
· Monitoring function.
· With internal opening indicator plate.
· With external scale plate (rotary type, back side mounting).
Days to Ship: | 3 Days or more |
---|
Relay Equipment Shuttle Valve with Quick-connect Fitting VR1210F/1220F Series
SMC
A relay device for controlling the pneumatic signal line. Metric and inch sizes are available.
Days to Ship: | 3 Days or more |
---|
Cylinder Positioner IP200 Series
SMC
SMC Cylinder Positioner IP200 Series.
[Features]
· The servo mechanism allows for precise and stable cylinder position control.
· Can be used as a cylinder position control unit for general industrial machinery.
Days to Ship: | 3 Days or more |
---|
Two Hand Control Valve VR51 Series
SMC
Two Hand Control Valve, VR51 Series - outputs with two-handed simultaneous operation (within 0.5 s).
[Features]
· EN574 standard compliant.
· Prevents accidents whereby the operator's hands get caught or trapped by requiring both hands to initialize operations.
[Applications]
· Riveting, press fitting work.
· Clamping.
Days to Ship: | 3 Days or more |
---|
Relay Valve VR4151/4152 Series
SMC
SMC relay valve.
[Features]
· Carries out fixed operational sequences based on the pneumatic signal received from the mechanical valve.
· Equivalent operation to an auxiliary relay in an electrical system.
[Specifications]
· Usable fluids: air
· Operating pressure: 0 to 1.0 MPa
· Pilot pressure: 0.15 to 1.0 MPa
· Ambient and operating air temperature: -5 to 60°C (no freezing)
· Lubrication: Not required (Use turbine oil Class 1 ISO VG32, if lubricated)
Days to Ship: | Quote |
---|
Mist Spray Unit LMU100/200 Series (LMV/LMH/LMD)
SMC
SMC Mist Spray Unit LMU100/200 Series (LMV/LMH/LMD9).
[Features]
· Intermittent spray for cutting, press gear chains, etc.
· Mist spray unit: Designed so that oil and air can be sent to the mixing valve.
· Mixing valve: Oil and air volumes sent by the mist spray unit can be adjusted with the oil and air needles.
· The mixing valve also discharges oil mist from the nozzle.
· Magnet holder: Allows the mixing valve to be freely attached to iron and steel parts on machine tools, etc.
[Applications]
· Use for standing type machining centers (drilling centers) and horizontal machining centers.
Days to Ship: | 3 Days or more |
---|
Impulse Lubricator ALIP1000/1100 Series
SMC
[Features]
· Intermittent discharge of small yet constant amounts to the sliding parts.
· Directly supplies a constant amount of oil just before the lubrication point.
Days to Ship: | 3 Days or more |
---|
Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type)
SMC
Equipped with a microcomputer and sensor, it allows for changing and monitoring various parameters easily from remote location.
[Features]
· Dust-proof / waterproof performance.
· Explosion-proof structure.
· Monitoring function.
· With internal opening indicator plate.
· With external scale plate (rotary type, back side mounting).
· Possible to set various parameters easily by using the built-in push buttons.
· Zero/Span adjustment is easier than conventional mechanical positioners.
· Output function has been enhanced.
· Control status is indicated.
· Supports 2-wire input of existing equipment.
· HART communication function
· Mounting compatibility.
· Energy saving.
Days to Ship: | 3 Days or more |
---|
Electro-Pneumatic Transducer, IT600 Series
SMC
[Features]
·Can output air pressure proportional to the current signal
·Wide output pressure range / 0.02 to 0.6 MPa
·Independent electrical equipment / pressure-resistant and explosion-proof structure
·Smooth span adjustment
Days to Ship: | Quote |
---|
Relay Equipment Shuttle Valve VR1210/1220 Series
SMC
[Features]
・ It is a relay device for controlling the pneumatic signal line.
・ This valve is also called an OR valve, and when air is supplied to either of the IN sides, it is output from OUT.
・ For different pressures, the pressure from the high pressure side is output to the OUT side.
Days to Ship: | 3 Days |
---|
Showa Denki
For complete product overview and details on Mistresa Disposable Filters see the sections below:
Days to Ship: | 8 Days or more |
---|
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series
SMC
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series for controlling pneumatic signal lines.
[Features]
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1.0 MPa.
· Minimum operating pressure 0.05 MPa.
· Ambient and working fluid temperature: -5 to 60°C (no freezing).
· Applicable tubing material: nylon, soft nylon, polyurethane.
Days to Ship: | 3 Days or more |
---|
Transmitter / Time Delay Valve VR2110 Series
SMC
Transmitter / Time Delay Valve VR2110 Series operates in a similar way to an electrical time delay relay.
[Features]
· The combination of an adjustable orifice and fixed flow allows the transmission of a pneumatic signal after a fixed time period (delay).
Days to Ship: | 3 Days or more |
---|
Transmitter / Pneumatic-Electric Relay VR3200/3201 Series
SMC
The Pneumatic-Electric Relay VR3200/3201 Series converts pneumatic signals to electrical signals.
[Features]
· Operating pressure: 0.1 to 1.0 MPa.
· · Ambient and operating air temperature: -5 to +60°C (no freezing).
· Contacts: 1ab.
Days to Ship: | 3 Days or more |
---|
Transmitter / Pneumatic Indicator VR3100 Series
SMC
Transmitter / Pneumatic Indicator VR3100 Series indicates the presence of pneumatic pressure.
[Features]
· Equivalent to lamps in an electrical system.
· Operating pressure 0.1 to 0.8 MPa.
· Ambient and operating air temperature: -5 to +60°C (no freezing).
· Operating frequency: 100 c.p.m or less.
Days to Ship: | 3 Days or more |
---|
Transmitter / Miniature Pneumatic Indicator VR3110 Series
SMC
Transmitter / Miniature Pneumatic Indicator VR3110 Series - An ultra-compact air indicator light for monitoring the presence is air pressure.
[Features]
· Equivalent to pilot lamps in an electrical system.
· Operating pressure 0.15 to 1.0 MPa.
· Ambient and operating air temperature: -5 to +60°C (no freezing).
· Operating frequency: 300 c.p.m or less.
Days to Ship: | Quote |
---|
AEP100-02 Exhaust Pressure Type Liquid Collector
SMC
Exhaust pressure type liquid collector uses exhaust pressure to collect and reuse leaked lubricant and hydraulic fluid.
[Features]
· These collectors help prevent waste by collecting valuable hydraulic fluid and lubricant that has leaked and built up in the vicinity of the machinery.
· These collectors save energy by employing the exhaust air from the switching valve, which would otherwise be simply released into the atmosphere.
· These collectors contribute to efficiency by eliminating the need for workers to carry out tasks such as collecting fluid and wiping down machinery.
Days to Ship: | 3 Days |
---|
LVW Series PVC Quick Drain Valve
SMC
LVW Series PVC Quick Drain Valve enables easy piping with union connection.
[Features]
· Compatible fluids: deionized water, chemicals.
Days to Ship: | Quote |
---|
Lock-Up Valve IL201/211/220 Series
SMC
Lock-Up Valve IL201/211/220 Series.
[Features]
· Single acting / double acting: Keeps the operating part in position as an emergency measure until the air source is returned to its normal state.
· 3-way type: Designed so that the supply port changes if there are any irregularities.
[Applications]
· Use when there are air source or air supply piping irregularities in the pneumatic process control lines.
Days to Ship: | Quote |
---|
Liquid Collector Ejector Type HEP500-04 Series
SMC
Resource and labor saving - Collects and reuses leaked fluids such as valuable cutting oil and grinding oil.
[Features]
· Collects leaked fluids such as valuable cutting oil and grinding oil.
· No need for workers to carry out collection work.
· Compact and easy to mount and operate.
· Can be driven by a pre-installed pump.
Days to Ship: | 3 Days |
---|
Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type)
SMC
JIS F8007 IP55.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· Used when the piping distance from the instrument to the operation part is very long or when the capacity of the operation part is large.
· Drive speed of the operation part has been greatly improved.
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Showa Denki | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type) | Relay Equipment Shuttle Valve with Quick-connect Fitting VR1210F/1220F Series | Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type) | Transmitter / AND Valve With One-Touch Fitting, VR1211F Series | Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type) | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days | 8 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days | Quote | Quote | 3 Days | 3 Days or more | 3 Days or more |
Type | Tank | Pressure Boosting Valve | Relay Device | Relay Device | Instrumentation Auxiliary Device | Bulb | Relay Device | Lubricating Device | Lubricating Device | Relay Device | Relay Device | Relay Device | - | Relay Device | Relay Device | Relay Device | Relay Device | Relay Device | Lubricating Device | Bulb | Instrumentation Auxiliary Device | Mist Collection Equipment | Relay Device | Instrumentation Auxiliary Device |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy