(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Liquid Collector Ejector Type HEP500-04 Series

Liquid Collector Ejector Type HEP500-04 Series
  • Volume Discount

Resource and labor saving - Collects and reuses leaked fluids such as valuable cutting oil and grinding oil.
[Features]
· Collects leaked fluids such as valuable cutting oil and grinding oil.
· No need for workers to carry out collection work.
· Compact and easy to mount and operate.
· Can be driven by a pre-installed pump.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

HEP500-04

Part Number
HEP500-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Mist Collection Equipment Thread type Rc Connection port size 1/2
Applicable tube outer diameter ø12 Materials Brass / electroless nickel plating

Please check the type/dimensions/specifications of the part HEP500-04 in the Liquid Collector Ejector Type HEP500-04 Series series.

Additional Products in this Category

Tech Support