(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type)

Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type)
  • Volume Discount

JIS F8007 IP55.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IP5000-010-E
IP5000-010N
IP5000-020N
IP5000-030
IP5100-001
IP5100-010
IP5100-010N
IP5100-011
IP5100-030
IP5100-031
IP5100-031N
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Connection port size Pressure
(MPa)
Lever unit Position feedback signal
1 Piece(s)Available

Quote

Lever typeRc1/40.2With Stroke 35 to 100 mm / lever unit N/A
1 Piece(s)Available

Quote

Lever type1/4NPT0.2N/AN/A
1 Piece(s)Available

Quote

Lever type1/4NPT0.3N/AN/A
1 Piece(s)Available

Quote

Lever typeRc1/41.0N/AN/A
1 Piece(s)Available

Quote

Rotary typeRc1/4N/AN/AAvailable
1 Piece(s)Available

Quote

Rotary typeRc1/40.2N/AN/A
1 Piece(s)Available

Quote

Rotary type1/4NPT0.2N/AN/A
1 Piece(s)Available

Quote

Rotary typeRc1/40.2N/AAvailable
1 Piece(s)Available

Quote

Rotary typeRc1/41.0N/AN/A
1 Piece(s)Available

3 Days

Rotary typeRc1/41.0N/AAvailable
1 Piece(s)Available

Quote

Rotary type1/4NPT1.0N/AAvailable

Loading...

  1. 1

Basic Information

Type Relay Device Input pressure(MPa) 0.02 to 0.1 (standard) Pilot valve N/A
Fork lever type fitting N/A Ambient temperature(°C) -20 to 80 (standard)

Additional Products in this Category

Tech Support