(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Electro-Pneumatic Transducer, IT600 Series

Electro-Pneumatic Transducer, IT600 Series
  • Volume Discount

[Features]
·Can output air pressure proportional to the current signal
·Wide output pressure range / 0.02 to 0.6 MPa
·Independent electrical equipment / pressure-resistant and explosion-proof structure
·Smooth span adjustment

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IT600-010-0
IT600-021-1
IT601-031-2B
IT601-031-3BJ
Part NumberMinimum order quantityVolume DiscountDays to Ship Output pressure
(MPa)
Pressure
(MPa)
External lead wire intake method Type of pressure-resistant seal Accessories
1 Piece(s)Available

Quote

0.02 to 0.20.2Conduit pressure-resistant screw connection type, general joining methodN/AN/A
1 Piece(s)Available

Quote

0.02 to 0.20.3Pressure-resistant seal type, cable gland methodApplicable cable outer diameter: 7 to 7.9 mmN/A
1 Piece(s)Available

Quote

0.04 to 0.61.0Pressure-resistant seal type, cable gland methodApplicable cable outer diameter: 8 to 8.9 mmBracket (2B pipe mounting)
1 Piece(s)Available

Quote

0.04 to 0.61.0Pressure-resistant seal type, cable gland methodApplicable cable outer diameter: 9 to 9.9 mmBracket (2B pipe mounting), hex wrench (for locking terminal cover)

Loading...

  1. 1

Basic Information

Type Relay Device Input current 4 to 20 mA DC

Additional Products in this Category

Tech Support