(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Magnetically Coupled Rodless Cylinder CY Series Seal Kit, Damper Bolt Assembly
SMC
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal Kit, damper bolt assembly) for the Magnetically Coupled Rodless Cylinder CY Series.
[Please refer to the following pages of the catalog]
P.136-138 CY3
P.139-143 CY1
Days to Ship: | Same day |
---|
Show Stock Products
SMC
[Features]
· Converting air pressure to hydraulic pressure (equivalent pressure) solves cylinder problems occurring due to the compression characteristics of pneumatic pressure
· Integrates a converter and a valve unit into a single compact unit
· Wide range of products in terms of converter capacity and valve unit flow rate control capability
Days to Ship: | Quote |
---|
Mechanically Jointed Rodless Cylinder MY Series Seal Kit, Seal Belt
SMC
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit, seal belt, etc.) for the Mechanically Jointed Rodless Cylinder MY Series.
[Featured Products]
Seal belt, dust seal band, belt clamp, O-ring, side scraper, cushion boss gasket, seal kit
[Please refer to the following pages of the catalog]
P.118-128 MY1
P.129-130 MY2
P.131-135 MY3
Days to Ship: | 8 Days or more |
---|
CCVS/CCVL Series Valve Unit (Large Flow / Small Flow)
SMC
Valve unit for converter.
[Features]
· Valve unit size: small flow / large flow.
· Control valve: none, flow control valve (with pressure compensation), throttle valve, timid flow control valve (only CCVS Series).
· Combined valve: none*, stop valve + skip valve, stop valve, skip valve.
*When combined valve is "none", no solenoid valve is included.
· Electrical entry of solenoid valve: air operated, grommet, DIN terminal.
· Applicable converter: small flow, 63 mm / 100 mm, large flow, 100 mm / 160 mm.
Days to Ship: | 3 Days or more |
---|
Stopper Cylinder / Heavy Duty Stopper Cylinder RS Series Seal Kit, Shock Absorber
SMC
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit, shock absorbers) for the RS Series Stopper Cylinder / Heavy Duty Stopper Cylinder.
[Please refer to the following pages of the catalog]
P.216, 217 Stopper Cylinder
P.218, 219 Heavy Duty Stopper Cylinder
Days to Ship: | 3 Days or more |
---|
Rotary Clamp Cylinder Brackets - Straight
MISUMI
Rotary Clamp Cylinder Arms with L dimension configurable in 1mm increment.
Days to Ship: | 8 Days or more |
---|
Rotary Clamp Cylinder Brackets - U-Shaped
MISUMI
Can be selected easily according to the tube dia. and stroke of the current rotary clamp cylinder.
Days to Ship: | 10 Days or more |
---|
Rotary Clamp Cylinder Brackets - Square
MISUMI
Brackets to attach guides.
For complete product overview and details on Rotary Clamp Cylinder Brackets - Square see the sections below:
Days to Ship: | 10 Days or more |
---|
Air-Hydro Converter CCT Series
SMC
Converting air pressure to hydraulic pressure grants you functionality similar to a hydraulic unit, even though using pneumatic equipment
Days to Ship: | 3 Days or more |
---|
Seal Kit, Grease Pack For Air Cylinder CM2 Series, Valve Mounted Cylinder CV Series
SMC
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for the Air Cylinder CM2 Series and Valve Mounted Cylinder CV Series.
[Please refer to the following pages of the catalog]
P.9-11 Standard Type Smooth Cylinder, Low-Speed, Double Acting
P.12-14 Non-Rotating Rod Type
P.15-16 Direct Mount Type
P.25 Centralized Piping Type
P.26 Cylinder with End Lock
P.223-230 Valve Mounted Cylinder
Days to Ship: | Quote |
---|
Stroke Reading Cylinder Counter CU Series Extension Cable CE Series
SMC
[Features]
· Preset tolerance values can be configured.
· Easy operation.
Days to Ship: | 3 Days or more |
---|
Stroke Reading Cylinder Controller CEU2 Series
SMC
Controller CEU2 Series manufactured by SMC.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
Brand | SMC | SMC | SMC | SMC | SMC | MISUMI | MISUMI | MISUMI | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Magnetically Coupled Rodless Cylinder CY Series Seal Kit, Damper Bolt Assembly | Mechanically Jointed Rodless Cylinder MY Series Seal Kit, Seal Belt | Stopper Cylinder / Heavy Duty Stopper Cylinder RS Series Seal Kit, Shock Absorber | Seal Kit, Grease Pack For Air Cylinder CM2 Series, Valve Mounted Cylinder CV Series | Stroke Reading Cylinder Counter CU Series Extension Cable CE Series | |||||||
CAD |
|
|
|
|
|
|
| |||||
Days to Ship |
Same day
Show Stock Products | Quote | 8 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 3 Days or more | Quote | 3 Days or more | Quote |
Specifications |
|
|
| |||||||||
Types | Gasket | Connector | Gasket | Connector | Shock Absorbers | - | - | - | Connector | Grease | Maintenance parts | Maintenance parts |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy