(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Magnets with Countersink Hole, Round Shape
MISUMI
The combination of magnet and holder protects the magnet.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnets with Countersink Hole, Square&Rectangle
MISUMI
The combination of magnet and holder protects the magnet.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnets with Holder - Round Urethane Bumper Top, Thread/Tapped Option
MISUMI
Effective in preventing workpiece from being damaged, and help dampening noise.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Magnets with Holder - Super Strong
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Bolt Type: N
Days to Ship: | Same day or more |
---|
Show Stock Products
KM Type Permanent Magnet Holder
Kanetec
Can be used for a wide range of applications, such as embedment in press tools and metal molds, mounting on jigs, and holding of works.
[Features]
· Selectable from five different specifications for the following five aspects according to applications: outer diameter tolerance, plating, painting, outer knurls, and stainless steel.
· Standardized specifications for outer diameter tolerance h allows the holder to be used for metal molds.
· The screw holes made on the back widen the range of its applications.
Days to Ship: | 9 Days or more |
---|
Magnets with Holder - Can Shape
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Magnetic Pole: Nickel Plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnets with Holder - V-Groove Shaped, Hole Equipped
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Bolt Type: N
Days to Ship: | 9 Days or more |
---|
Magnets with Holder - Coin Shape
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 416 Stainless Steel
•Magnetic Pole: Nickel Plating
•Bolt Type: N
Days to Ship: | 9 Days or more |
---|
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 1213 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Magnetic Pole: Nickel Plating
Days to Ship: | 9 Days or more |
---|
Magnets with Holder - Eccentric
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 1213 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Magnetic Pole: Nickel Plating
Days to Ship: | 9 Days or more |
---|
Magnets with Holder - h7 Tolerance
MISUMI
•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Bolt Type: N
Days to Ship: | 9 Days or more |
---|
Cap Magnet Square Shape (Type L)
Magna
Square shape (type L) of applied magnet that has achieved more powerful magnetic force by combining a ferrite magnet and a yoke (iron) to concentrate the force in the fixed direction. Can be mounted easily with the screw holes in the yoke. The attraction power is 5 to 10 times as powerful as a magnet alone.
[Features]
▪ No demagnetization occurs because the coercive force is high.
▪ It is a sintered magnet (ceramic magnet), excellent in corrosion resistance and suitable for a flat shape but cracked easily.
▪ Applications are expanding from the traditional fields including audio speakers and headphones, to cover automotive motors and generators where the demand for products like this is growing as a result of weight reduction (1/2 to 1/3 compared with a conventional one) made possible by technological innovation.
Days to Ship: | 9 Days or more |
---|
Cap Magnet Square Type (Special Type)
Magna
Square type (special type) magnet application with magnetic force made stronger by combining a ferrite magnet and yoke (iron). The cap material is SPCC, 50L hole pitch is 25, and Sumitomo 3M VHB double-sided tape is used.
Days to Ship: | 9 Days or more |
---|
Neodymium Magnet Plate Catch (with Yoke)
Magna
High magnetic flux density provides very strong magnetic force. Since the hole for flathead screw is bored directly in the thin and flat magnet, it can be mounted even on a lid easily. Use at 80 °C or below.
[Features]
•Rare-earth magnets are divided into samarium-cobalt magnets and neodymium magnets.
•Samarium-cobalt magnets are known to be very powerful.
•Highly resistant to rust and high temperatures, but some issues with mechanical strength
•Like neodymium, popular as a compact and lightweight magnetic material
•Neodymium magnets are said to create the strongest magnetic field of any magnet currently on the market
•Can be machined into a round, square, or ring shape to suit the application
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Attraction Froce (Range)(N) |
Attraction Force (Specify)(N) |
Magnet Type (Material) |
O.D.(Ø) |
Width(mm) |
Length(mm) |
Thickness(mm) |
|
|
|
|
|
|
|
|
|
| ||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Kanetec | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Magna | Magna | Magna |
Product Series | Magnets with Holder - Round Urethane Bumper Top, Thread/Tapped Option | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more |
Same day
Show Stock Products | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
| |||||||
Shape | Round | Square | Round | Round | Round / Square | Round | Round | Round | Round | Round | Round | Round | Square | Square | Square |
Attraction Froce (Range)(N) | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 50.1 to 60.0 / 100.1 or More | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 40.1 to 50.0 / 100.1 or More | Up to 10.0 / 10.1 to 20.0 / 30.1 to 40.0 | Up to 10.0 / 20.1 to 30.0 / 40.1 to 50.0 / 80.1 to 90.0 / 100.1 or More | Up to 10.0 / 10.1 to 20.0 / 30.1 to 40.0 / 40.1 to 50.0 / 80.1 to 90.0 / 90.1 to 100.0 / 100.1 or More | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 50.1 to 60.0 | Up to 10.0 / 10.1 to 20.0 / 30.1 to 40.0 / 70.1 to 80.0 | Up to 10.0 / 10.1 to 20.0 / 40.1 to 50.0 | Up to 10.0 / 10.1 to 20.0 / 30.1 to 40.0 / 50.1 to 60.0 / 100.1 or More | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 70.1 to 80.0 | Up to 10.0 / 10.1 to 20.0 / 40.1 to 50.0 / 80.1 to 90.0 | Up to 10.0 / 10.1 to 20.0 / 40.1 to 50.0 / 50.1 to 60.0 / 60.1 to 70.0 / 80.1 to 90.0 | Up to 10.0 / 10.1 to 20.0 / 40.1 to 50.0 / 50.1 to 60.0 / 80.1 to 90.0 / 90.1 to 100.0 / 100.1 or More | 20.1 to 30.0 / 50.1 to 60.0 / 100.1 or More | 70.1 to 80.0 / 100.1 or More |
Attraction Force (Specify)(N) | 3.9 ~ 152 | 7.8 ~ 181.4 | 4 ~ 35 | 1.5 ~ 225.5 | 0.4 ~ 500 | 4.1 ~ 52.6 | 8.8 ~ 78.4 | 3.9 ~ 44.1 | 2.9 ~ 196.1 | 5.9 ~ 78.4 | 6.9 ~ 88.3 | 2.9 ~ 88.2 | 7.8 ~ 196.1 | 29.42 ~ 137.29 | 73.5 ~ 392.2 |
Magnet Type (Material) | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet / Samarium-Cobalt Magnet / Alnico Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Neodymium Magnet | Ferrite Magnet | Ferrite Magnet | Neodymium Magnet |
O.D.(Ø) | 8 ~ 25 | - | 10 ~ 25 | 4 ~ 25 | 5 ~ 50 | 8 ~ 16 | 10 ~ 20 | 6 ~ 13 | 6 ~ 28 | 8 ~ 16 | 8 ~ 16 | 6 ~ 16 | - | - | 29 ~ 40 |
Width(mm) | - | 8 ~ 25 | - | - | 26 | - | - | - | - | - | - | - | 8.4 ~ 41 | 15.5 ~ 30.1 | - |
Length(mm) | - | - | - | - | 26 ~ 60 | - | - | - | - | - | - | - | 20 ~ 90 | 28.5 ~ 50 | - |
Thickness(mm) | - | - | - | - | 8 ~ 45 | - | - | - | - | - | - | - | 4.2 ~ 13 | 4.5 ~ 12 | 6.6 ~ 7.6 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy