(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Cap Magnet Square Shape (Type L)

Cap Magnet  Square Shape (Type L)
  • Volume Discount

Square shape (type L) of applied magnet that has achieved more powerful magnetic force by combining a ferrite magnet and a yoke (iron) to concentrate the force in the fixed direction. Can be mounted easily with the screw holes in the yoke. The attraction power is 5 to 10 times as powerful as a magnet alone.

[Features]
▪ No demagnetization occurs because the coercive force is high.
▪ It is a sintered magnet (ceramic magnet), excellent in corrosion resistance and suitable for a flat shape but cracked easily.
▪ Applications are expanding from the traditional fields including audio speakers and headphones, to cover automotive motors and generators where the demand for products like this is growing as a result of weight reduction (1/2 to 1/3 compared with a conventional one) made possible by technological innovation.

Part Number

Configured Part Number is shown.

Part Number
3-5120
3-5124
3-5125
3-5125H
3-5126
3-5136
3-5143
3-5143H
3-5145
3-5149
3-5149H
3-5160
3-5179
3-5190
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Width W
(mm)
Length L
(mm)
Height H
(mm)
1 Piece(s)Available

12 Days or more

10~10.07.88.4204.2
1 Piece(s)Available

9 Days or more

1010.1~20.019.612245.1
1 Piece(s)Available

9 Days or more

1050.1~60.058.823.525.56.5
1 Piece(s)Available

9 Days or more

1040.1~50.044.123.525.56.5
1 Piece(s)Available

12 Days or more

1010.1~20.019.61125.56.5
1 Piece(s)Available

12 Days or more

1040.1~50.04921366
1 Piece(s)Available

12 Days or more

10100.1 or More127.42842.86.5
1 Piece(s)Available

12 Days or more

1090.1~100.093.130.2437
1 Piece(s)Available

12 Days or more

10100.1 or More127.430457
1 Piece(s)Available

12 Days or more

10100.1 or More196.1414913
1 Piece(s)Available

12 Days or more

10100.1 or More196.1414912.8
1 Piece(s)Available

12 Days or more

10100.1 or More112.723.8606.8
1 Piece(s)Available

12 Days or more

10100.1 or More186.3387913
1 Piece(s)Available

9 Days or more

1080.1~90.088.218.8906

Loading...

  1. 1

Basic Information

Shape Square Magnet Type (Material) Ferrite Magnet Types Square (L-Type)

Additional Products in this Category

Tech Support