(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KM Type Permanent Magnet Holder

KM Type Permanent Magnet Holder
  • Volume Discount

Can be used for a wide range of applications, such as embedment in press tools and metal molds, mounting on jigs, and holding of works.

[Features]
· Selectable from five different specifications for the following five aspects according to applications: outer diameter tolerance, plating, painting, outer knurls, and stainless steel.
· Standardized specifications for outer diameter tolerance h allows the holder to be used for metal molds.
· The screw holes made on the back widen the range of its applications.

Part Number

Configured Part Number is shown.

Part Number
KM-0005L
KM-0007
KM-0007L
KM-001
KM-002
KM-0010H
KM-0010H-SUS
KM-0010J
KM-0015
KM-0018H
KM-0018H-SUS
KM-0018J
KM-0025H
KM-0025H-SUS
KM-0025J
KM-03C
KM-04C
KM-05C
KM-06S
KM-025C
KM-025S
KM-H001
KM-H002
KM-H0015
KM-H0025
KM-T001
KM-T002
KM-T003
KM-T004T
KM-T005T
KM-T0015
KM-T0025
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Attraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Magnet Type (Material) O.D.
(Ø)
Width
(mm)
Length
(mm)
Height
(mm)
Screw hole for mounting Holder Specifications
1 Piece(s)Available

9 Days or more

Round~10.01.8Alnico Magnet5--13NoPlating Specifications
1 Piece(s)Available

9 Days or more

Round~10.00.4[Samarium-Cobalt Magnet] Samarium-cobalt Magnets7--8NoOuter Diameter h Tolerance Specifications
1 Piece(s)Available

9 Days or more

Round~10.04Alnico Magnet7--13NoPlating Specifications
1 Piece(s)Available

9 Days or more

Round~10.08Alnico Magnet10--15NoPlating Specifications
1 Piece(s)Available

9 Days or more

Round30.1~40.040Alnico Magnet20--15NoPlating Specifications
1 Piece(s)Available

9 Days or more

Round~10.03[Samarium-Cobalt Magnet] Samarium-cobalt Magnets10--8NoPlating Specifications
1 Piece(s)Available

12 Days or more

Round~10.03[Samarium-Cobalt Magnet] Samarium-cobalt Magnets10--8NoStainless Steel Specs
1 Piece(s)Available

9 Days or more

Round~10.03[Samarium-Cobalt Magnet] Samarium-cobalt Magnets10--8NoOuter Circumferential Knurling Specifications
1 Piece(s)Available

9 Days or more

Round10.1~20.020Alnico Magnet15--15NoPlating Specifications
1 Piece(s)Available

9 Days or more

Round40.1~50.050[Samarium-Cobalt Magnet] Samarium-cobalt Magnets18--8NoPlating Specifications
1 Piece(s)Available

9 Days or more

Round40.1~50.050[Samarium-Cobalt Magnet] Samarium-cobalt Magnets18--8NoStainless Steel Specs
1 Piece(s)Available

9 Days or more

Round40.1~50.050[Samarium-Cobalt Magnet] Samarium-cobalt Magnets18--8NoOuter Circumferential Knurling Specifications
1 Piece(s)Available

9 Days or more

Round80.1~90.090[Samarium-Cobalt Magnet] Samarium-cobalt Magnets25--10NoPlating Specifications
1 Piece(s)Available

12 Days or more

Round80.1~90.090[Samarium-Cobalt Magnet] Samarium-cobalt Magnets25--10NoStainless Steel Specs
1 Piece(s)Available

9 Days or more

Round80.1~90.090[Samarium-Cobalt Magnet] Samarium-cobalt Magnets25--10NoOuter Circumferential Knurling Specifications
1 Piece(s)Available

9 Days or more

Round100.1 or More150[Neodymium Magnet] Neodymium Magnet30--25M6 Depth 8 Pitch 1.0Coating Specifications
1 Piece(s)Available

9 Days or more

Round100.1 or More300[Neodymium Magnet] Neodymium Magnet40--30M8 Depth 12 Pitch 1.25Coating Specifications
1 Piece(s)Available

9 Days or more

Round100.1 or More500[Neodymium Magnet] Neodymium Magnet50--40M8 Depth 12 Pitch 1.25Coating Specifications
1 Piece(s)Available

9 Days or more

Square100.1 or More200[Neodymium Magnet] Neodymium Magnet-266025M6 Depth 10 Pitch 1.0Coating Specifications
1 Piece(s)Available

9 Days or more

Round90.1~100.0100[Neodymium Magnet] Neodymium Magnet26--25M6 Depth 8 Pitch 1.0Coating Specifications
1 Piece(s)Available

9 Days or more

Square90.1~100.0100[Neodymium Magnet] Neodymium Magnet-262625NoCoating Specifications
1 Piece(s)Available

9 Days or more

Round~10.08Alnico Magnet10--15NoOuter Diameter h Tolerance and Height Tolerance Specifications
1 Piece(s)Available

9 Days or more

Round30.1~40.040Alnico Magnet20--15NoOuter Diameter h Tolerance and Height Tolerance Specifications
1 Piece(s)Available

9 Days or more

Round10.1~20.020Alnico Magnet15--15NoOuter Diameter h Tolerance and Height Tolerance Specifications
1 Piece(s)Available

12 Days or more

Round90.1~100.0100Alnico Magnet26--25NoOuter Diameter h Tolerance and Height Tolerance Specifications
1 Piece(s)Available

9 Days or more

Round~10.08Alnico Magnet10--18M5 Depth 5 Pitch 0.8Plating Specifications
1 Piece(s)Available

9 Days or more

Round30.1~40.040Alnico Magnet20--18M5 Depth 5 Pitch 0.8Plating Specifications
1 Piece(s)Available

9 Days or more

Round100.1 or More150Alnico Magnet30--33M6, Depth 8, Pitch 1.0Plating Specifications
1 Piece(s)Available

14 Days or more

Round100.1 or More300-40--40M8 Depth 10 Pitch 1.25Heat Resistance Specifications
1 Piece(s)Available

14 Days or more

Round100.1 or More500-50--45M8 Depth 10 Pitch 1.25Heat Resistance Specifications
1 Piece(s)Available

12 Days or more

Round10.1~20.020Alnico Magnet15--18M5 Depth 5 Pitch 0.8Plating Specifications
1 Piece(s)Available

12 Days or more

Round90.1~100.0100Alnico Magnet26--30M6 Depth 10 Pitch 1.0Plating Specifications

Loading...

  1. 1

Additional Products in this Category

Tech Support