(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

  • MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read more.
  • Aviso de Mantenimiento: El sitio no estará disponible debido a labores de mantenimiento de 8:00 pm 15/5/2021 el día a 6:00 pm 16/5/2021 el día (horario del centro). Disculpe cualquier inconveniente.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/15/2021 to 6:00 p.m. (CDT) 5/16/2021. We apologize for the inconvenience.

Magnetic Bases

The magnetic base is a device that holds the workpiece and attaches the jig by magnetic force. Main applications include holding workpieces during polishing, cutting, welding, etc., maintaining fixed positions for sensors and lasers, securing measuring instruments, etc. The product is equipped with a switch that can switch the magnetic force ON / OFF. The upper surface is processed into a V-shape to secure and hold the workpiece, the product can be stuck to multiple surfaces, and there is a V-groove mechanism and concave surface that can stick even to curved surfaces, etc., so select the product type according to the application. Many products, such as neodymium magnets, etc. with a strong magnetic force, are plated on the surface, and some are capable of additional processing such as drilling, etc.
Days to Ship
  • All
  • 6 Days or Less
  • 7 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications

    On-Off Switchable Magnet Blocks with Three-Side Attraction

      Type KM-B Ruler Holder

        Type MB-L Thin Permanent Magnet Holder Base

          Type MB-P Magnet Holder Base

            MB Type Magnet Holder Stand

            Brand

            MISUMI

            Kanetec

            Kanetec

            Kanetec

            Kanetec

            Product Series

            On-Off Switchable Magnet Blocks with Three-Side Attraction

            Type KM-B Ruler Holder

            Type MB-L Thin Permanent Magnet Holder Base

            Type MB-P Magnet Holder Base

            MB Type Magnet Holder Stand

            CAD
            • 2D / 3D
            • 2D
            • 2D
            • 2D
            Days to Ship 6 Days or more 7 Days or more 7 Days or more 7 Days or more 12 Days or more
            Specifications
            • inCAD Components

                    Loading...

                    1. 1

                    Application example related to this category

                    Related Categories to Magnetic Bases