(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Registers, Computers, Power Supplies
•Accessory: Two keys
•Note: Switch No.: 1G
•Key Rotation Range: 90° (Clockwise Rotation)
•Key Rotation Start Position: Position E
Part Number
Configured Part Number is shown.
S-34-E90-EF-1G
Type | W/ Rotation Control Function | Main Body Material | Zinc | Application | Registers, Computers, Power Supplies |
---|---|---|---|---|---|
Body Material | Zinc Alloy (ZDC) | Main Body Surface Finish | Chrome Plating (MZCr) | Key Material | Brass Plate (C2801P) |
Key Surface Finish | Nickel Plating (MBNi) | Position Where Key Can Be Inserted or Removed | Position E.Position F | Type of Key | Number of Key: 3413 |
Accessory | Two keys | Note | Switch No.: 1G | Key Rotation Range | 90° (Clockwise Rotation) |
Key Rotation Start Position | Position E | Product Code | 40358 |
Please check the type/dimensions/specifications of the part S-34-E90-EF-1G in the Unit Key Switch S-34 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy