(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Key Switch TKS-11 Type S-11

Key Switch TKS-11 Type S-11
  • Volume Discount

•Application: Various Types of Computers, Power Supplies
•Accessory: Two keys
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Main Body Surface Finish: Nickel Plating (MBNi)
•Key Material: Brass Plate (C2801P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-11-30-B
S-11-30-BC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosition Where Key Can Be Inserted or Removed Product Code
1 Piece(s)Available

8 Days or more

10Position B40061
1 Piece(s)Available

12 Days or more

-Position B/Position C40062

Loading...

  1. 1

Basic Information

Type W/ Rotation Control Function Main Body Material Brass Application Various Types of Computers, Power Supplies
Body Material Free-Cutting Brass Bar (C3604BD) Main Body Surface Finish Nickel Plating (MBNi) Key Material Brass Plate (C2801P)
Key Surface Finish Nickel Plating (MBNi) Rotating Angle of Lock ·30° Rotation Type of Key Identical Key Number Only
Accessory Two keys

Additional Products in this Category

Tech Support