(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Dial Indicator Accessories - Dial Gauge Holders
MISUMI
Since a dial gauge spindle is tightened with a collet-shaped sleeve, the spindle will not be damaged.
Days to Ship: | Same day |
---|
Show Stock Products
Free Angle Arms - Screw/Wing Screw Tightened
MISUMI
The angle of each joint can be freely adjusted, and the number of units can be selected as needed.
Days to Ship: | 11 Days or more |
---|
Dial Indicator Accessories - Shaft Mounts with Built-in Spring
MISUMI
Is suitable for mounting measurement instrument-dedicated shafts. Has the spring built in to facilitate smooth fixing.
Days to Ship: | 8 Days or more |
---|
Dial Indicator Accessories - Magnetic Bases
MISUMI
Despite of Compact size, offers a large attraction force by using Neodymium Magnet.
Days to Ship: | 9 Days or more |
---|
Dial Indicator Accessories - Dial Gauge Fitting
MISUMI
Suitable for installing dial gauges.
Days to Ship: | 8 Days or more |
---|
Dial Indicator Accessories - Shaft Mounts
MISUMI
Suitable for mounting measurement instrument-dedicated shafts.
Days to Ship: | 8 Days or more |
---|
Dial Indicator Accessories - Dial Indicator Fittings
MISUMI
Indicator mounting bracket. The angle of the tip can be adjusted by turning the knurling.
Days to Ship: | 8 Days or more |
---|
Free Angle Arm Set - Fixed Arm
MISUMI
After repositioning each of 3 movable sections to a desired point, all these movable sections can be fixed simultaneously just by using a single dial.
Days to Ship: | 18 Days or more |
---|
MISUMI
It can be used as a base part of a free angle arm. [Material] SUS304
Days to Ship: | 9 Days or more |
---|
Free Angle Arms - Flexible Arms
MISUMI
The arm can be adjusted with light forces, and the threaded ends enable mounting to many different locations.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
It can be attached to a free angle arm holder part and does not rotate.
Days to Ship: | 10 Days or more |
---|
Free Angle Arms - Fixed Arm Only
MISUMI
After repositioning each of 3 movable sections to a desired point, all these movable sections can be fixed simultaneously just by using a single dial.
Days to Ship: | Same day or more |
---|
Show Stock Products
Miyoshi Pijon
•Type: Free Guide Arms
•Installation Location: Wall Surface
•Free Guide Arm Type: Screw Tightened
•Material: Aluminum
•Surface Treatment: Clear Anodize
Days to Ship: | 14 Days or more |
---|
Arm Kit B Type (Horizontal Mounting)
Miyoshi Pijon
•Type: Free Guide Arms
•Installation Location: Desk
•Free Guide Arm Type: Screw Tightened
•Material: Aluminum
•Surface Treatment: Clear Anodize
Days to Ship: | 14 Days or more |
---|
Miyoshi Pijon
•Type: Free Guide Arms
•Installation Location: Wall Surface
•Free Guide Arm Type: Screw Tightened
•Material: Aluminum
•Surface Treatment: Clear Anodize
Days to Ship: | 8 Days or more |
---|
Miyoshi Pijon
•Type: Free Guide Arms
•Installation Location: Desk
•Free Guide Arm Type: Screw Tightened
•Material: Aluminum
•Surface Treatment: Clear Anodize
Days to Ship: | 14 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Free Guide Arm Type |
Material |
Surface Treatment |
Magnetic Bases |
Free Guide Arm End Shape |
Installation location |
Allowable Load(g) |
Max. Arm Length L(mm) |
Min. Bending R(mm) |
|
| |||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon |
Product Series | Dial Indicator Accessories - Shaft Mounts with Built-in Spring | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| ||||
Days to Ship |
Same day
Show Stock Products | 11 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 18 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 14 Days or more | 14 Days or more | 8 Days or more | 14 Days or more |
Specifications |
|
|
|
|
|
|
| |||||||||
Type | - | - | - | - | - | - | - | - | - | - | - | - | Free Guide Arms | Free Guide Arms | Free Guide Arms | Free Guide Arms |
Free Guide Arm Type | - | Screw Tightened / Wing Screw Tightened | - | - | - | - | - | Fixed Arm | - | - | - | Fixed Arm | Screw Tightened | Screw Tightened | Screw Tightened | Screw Tightened |
Material | - | - | - | - | - | - | - | - | - | - | - | - | Aluminum | Aluminum | Aluminum | Aluminum |
Surface Treatment | - | - | - | - | - | - | - | - | - | - | - | - | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize |
Magnetic Bases | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Free Guide Arm End Shape | - | Both Ends Threaded / End Holders / One End Threaded, Other End Holder | - | - | - | - | - | Tapped Tip / Tip Holder Through Hole / Tip Holder Tapped Hole | - | Both Ends Threaded | - | Tapped Tip | - | - | - | - |
Installation location | - | - | - | - | - | - | - | - | - | - | - | - | Wall Surface | Desk | Wall Surface | Desk |
Allowable Load(g) | - | - | - | - | - | - | - | 17.6 ~ 24.5 | - | 40 ~ 250 | - | 15 ~ 30 | - | - | - | - |
Max. Arm Length L(mm) | - | - | - | - | - | - | - | 272 ~ 432 | - | 100 ~ 300 | - | 155.5 ~ 432 | 100 ~ 300 | 100 ~ 300 | 100 ~ 300 | 100 ~ 300 |
Min. Bending R(mm) | - | - | - | - | - | - | - | - | - | 40 ~ 50 | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy