(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Indicator Accessories - Dial Gauge Fitting

Dial Indicator Accessories - Dial Gauge Fitting

Click this image to zoom it.

Move the mouse over the image to zoom

PDFP.2019-2150

Unit examples related to this product
Dial Gage Fittings:Related Image
・Materials
Name of Parts[ M ]Material[ S ] Surface Treatment
Ø10 W1-8 Tool SteelBlack Oxide
Main Body and Mounting Screw1213 Carbon SteelBlack Oxide
KnobABS Resin-

Specifications

Part Number-D1
MGNBS80
KSHL12
MGNBSH12
MGNBSD


-


8
Part NumberWeight (g)
MGNBSD70
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGNBSD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Dial Gage Fittings:Related Image
 

Basic Information

Magnetic Bases Not Provided

Please check the type/dimensions/specifications of the part MGNBSD in the Dial Indicator Accessories - Dial Gauge Fitting series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.