(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Indicator Accessories - Shaft Mounts with Built-in Spring

Dial Indicator Accessories - Shaft Mounts with Built-in Spring
  • Volume Discount

Is suitable for mounting measurement instrument-dedicated shafts. Has the spring built in to facilitate smooth fixing.

  • inCAD Components

PDFP.2019-2150

Unit examples related to this product
Inspection Stand Holders:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
1045 Carbon SteelBlack Oxide

Specifications

Part Number-D1
MGNBS80
KSHL12
MGNBSH12
MGNBSD


-


8
Part Numberd1d2PFHSVTW
TypeDH9DiameterTolerance
KSHL10+0.036
0
8+0.15
+0.05
618.428301314514
12+0.043
0
10H9+0.036
0
2426351620820
1612H9+0.043
0
-27.53240222228
20+0.052
0
38.5405028281030
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KSHL10
KSHL12
KSHL16
KSHL20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD
(φ)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1

Example

Inspection Stand Holders:Related Image
Inspection Stand Holders:Related Image
Inspection Stand Holders:Related Image
Inspection Stand Holders:Related Image
e-Catalog Search Key  #MA542  
 

Basic Information

Magnetic Bases Not Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.