(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Arm Kit B Type (Horizontal Mounting)

Arm Kit B Type (Horizontal Mounting)
  • Volume Discount

•Type: Free Guide Arms
•Installation Location: Desk
•Free Guide Arm Type: Screw Tightened
•Material: Aluminum
•Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCS23B-100-100
PCS23B-100-200
PCS23B-200-200
PFS23B-100-100
PFS23B-100-200
PFS23B-200-200
PGS23B-200-200
PGS23B-200-300
PGS23B-300-300
PJS23B-200-200
PJS23B-200-300
PJS23B-300-300
PKS24B-200-200
PKS24B-200-300
PKS24B-300-300
PLS25B-200-200
PLS25B-200-300
PLS25B-300-300
PNS24B-200-200
PNS24B-200-300
PNS24B-300-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Arm Max. Length (Pipe L2)
(mm)
Pipe Model Pipe L1
(mm)
1 Piece(s)Available

14 Days or more

100SS0908100
1 Piece(s)Available

14 Days or more

200SS0908100
1 Piece(s)Available

14 Days or more

200SS0908200
1 Piece(s)Available

14 Days or more

100SS1008100
1 Piece(s)Available

14 Days or more

200SS1008100
1 Piece(s)Available

14 Days or more

200SS1008200
1 Piece(s)Available

14 Days or more

200SS1208200
1 Piece(s)Available

14 Days or more

300SS1208200
1 Piece(s)Available

14 Days or more

300SS1208300
1 Piece(s)Available

14 Days or more

200SS1308200
1 Piece(s)Available

14 Days or more

300SS1308200
1 Piece(s)Available

14 Days or more

300SS1308300
1 Piece(s)Available

14 Days or more

200SS1515200
1 Piece(s)Available

14 Days or more

300SS1515200
1 Piece(s)Available

14 Days or more

300SS1515300
1 Piece(s)Available

14 Days or more

200SS1910200
1 Piece(s)Available

14 Days or more

300SS1910200
1 Piece(s)Available

14 Days or more

300SS1910300
1 Piece(s)Available

14 Days or more

200SS1615200
1 Piece(s)Available

14 Days or more

300SS1615200
1 Piece(s)Available

14 Days or more

300SS1615300

Loading...

  1. 1

Basic Information

Type Free Guide Arms Free Guide Arm Type Bolt Fixation Material Aluminum
Surface Treatment Alumite Magnetic Bases No Installation location Flat Surface

Additional Products in this Category

Tech Support