(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Casters for Pipe Frames - Mounting Plate Type
MISUMI
•Type: Casters for Pipe Frames
•Wheel Material: R (Synthetic Rubber)
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Casters for Pipe Frames - Attachment Plate for Joints
MISUMI
It can be used when installing pipe frame casters. Available for plastic joints and metal joints.
Days to Ship: | 8 Days or more |
---|
Casters for Pipe Frames - Screw-in Type
MISUMI
•Type: Casters for Factory Frames
•Wheel Material: R (Synthetic Rubber)
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Casters for Pipe Frames - Pipe Insertion Type
MISUMI
•Type: Casters for Pipe Frames
Days to Ship: | 8 Days or more |
---|
Casters for Pipe Frames - Attachment Plate
MISUMI
It can be used when installing pipe frame casters. Caster bases and wrenches are available.
Days to Ship: | 8 Days or more |
---|
Casters for Pipe Frames - Frame Insert Type
MISUMI
•Type: Casters for Factory Frames
•Caution: Although austenitic stainless steel is used, some magnetism is produced due to machining.
Days to Ship: | 8 Days or more |
---|
TMEH Japan
•Caster Mounting Specification: Plate
•Type: Casters Body
•Color: Red
•Material: Urethane
Days to Ship: | 9 Days or more |
---|
Caster, Plate, Vibration Absorption
TMEH Japan
•Caster Mounting Specification: Plate
•Type: Casters Body
•Color: Red
•Material: Urethane
Days to Ship: | 25 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
Caster Mounting Specifications |
Caster Type_2 |
Max. Load(N) |
|
|
|
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | TMEH Japan | TMEH Japan |
Product Series | ||||||||
CAD |
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 25 Days or more |
Specifications |
| |||||||
Types | - | - | - | - | - | - | Casters Body | Casters Body |
Caster Mounting Specifications | - | - | - | - | - | - | Plate | Plate |
Caster Type_2 | - | - | - | - | - | - | Flexible / fixation / Be Freely with Brake | Flexible / fixation |
Max. Load(N) | - | - | - | - | - | - | 980.7 ~ 1030 | 3530 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy