(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster, Plate, Vibration Absorption

Caster, Plate, Vibration Absorption

Click this image to zoom it.

  • Caster, Plate, Vibration Absorption
  • Caster, Plate, Vibration Absorption
  • Caster, Plate, Vibration Absorption
  • Caster, Plate, Vibration Absorption
  • Volume Discount

•Caster Mounting Specification: Plate
•Type: Casters Body
•Color: Red
•Material: Urethane

Part Number

Configured Part Number is shown.

Part Number
P686R-2
P686S-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type_2
1 Piece(s)Available

25 Days or more

10[fixation] fixation
1 Piece(s)Available

25 Days or more

10Flexible
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type_2

Loading...

  1. 1

Basic Information

Types Casters Body Caster Mounting Specifications Plate Max. Load(N) 3530
Color Red Material Urethane Wheel Diameter(Inch) 6
Mounting Height H(mm) 204

Additional Products in this Category

Tech Support